Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1184 - £ 0.1443 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
14.3 mm
£ 0.0929 - £ 0.0988 23891 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
6.4 mm
£ 0.1913 - £ 0.1998 7000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
£ 0.0922 - £ 0.098 Request the lead time here
4.0 mm
6.4 mm
1.6 mm
1.5 - 1.6 mm
6.4 mm
10002377 £ 0.108 - £ 0.1125 690 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
10002131 £ 0.0938 - £ 0.0997 2104 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
4.8 mm
£ 0.1785 - £ 0.1856 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
£ 0.189 - £ 0.2152 874 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
15.9 mm
10002230 £ 0.14 - £ 0.146 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
9.5 mm
£ 0.0938 - £ 0.0997 4989 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
£ 0.0982 - £ 0.1091 967 In stock
3.2 mm
5.4 mm
1.6 mm
0.8 - 0.8 mm
10.0 mm
£ 0.1184 - £ 0.1443 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.5 - 1.7 mm
9.5 mm
£ 0.1184 - £ 0.1443 73000 In stock
5.0 mm
5.5 mm
1.0 mm
0.5 - 1.0 mm
12.0 mm
£ 0.2127 - £ 0.2425 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
11.1 mm
£ 0.1184 - £ 0.1443 10255 In stock
4.0 mm
5.4 mm
1.6 mm
1.5 - 1.65 mm
15.9 mm
£ 0.1184 - £ 0.1443 17030 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
15.9 mm
£ 0.1059 - £ 0.1177 29000 In stock
4.0 mm
6.4 mm
1.6 mm
1.5 - 1.65 mm
6.4 mm
£ 0.111 - £ 0.1233 3025 In stock
4.0 mm
6.4 mm
1.6 mm
1.5 - 1.65 mm
9.5 mm
10023600 £ 0.1184 - £ 0.1443 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
6.4 mm
£ 0.1184 - £ 0.1443 5000 In stock
4.0 mm
5.4 mm
1.6 mm
1.5 - 1.65 mm
6.4 mm
  • of 13
Reverse Locking Standoff 14.3 mm Nylon 6/6 UL94 V-2 Natural

10023754

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

10002155

Price Range
£ 0.0988 - £ 0.0929

Stock Levels
23891 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-0 Natural

10002292

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-2 Black

10023938

Price Range
£ 0.098 - £ 0.0922

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-2 Black

10002377

Price Range
£ 0.1125 - £ 0.108

Stock Levels
690 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 4.8 mm PA6 UL94 V-2 Black

10002131

Price Range
£ 0.0997 - £ 0.0938

Stock Levels
2104 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-0 Natural

10002384

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-0 Natural

10023594

Price Range
£ 0.2152 - £ 0.189

Stock Levels
874 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-0 Natural

10002230

Price Range
£ 0.146 - £ 0.14

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-2 Black

10002315

Price Range
£ 0.0997 - £ 0.0938

Stock Levels
4989 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 10.0 mm Nylon 6/6 UL94 V-2 Natural

10023037

Price Range
£ 0.1091 - £ 0.0982

Stock Levels
967 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-2 Black

10023839

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 12.0 mm Nylon 6/6 UL94 V-2 Natural

10022986

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
73000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter A
    5.0 mm
  • Panel Thickness A Range
    1.0 mm
  • Panel Thickness B Range
    0.5 - 1.0 mm
  • Spacer Length
    12.0 mm
Reverse Locking Standoff 11.1 mm PA6 UL94 V-2 Black

10023709

Price Range
£ 0.2425 - £ 0.2127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 15.9 mm Nylon 6/6 UL94 V-2 Natural

10023785

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
10255 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 15.9 mm Nylon 6/6 UL94 V-2 Natural

10023587

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
17030 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

10023921

Price Range
£ 0.1177 - £ 0.1059

Stock Levels
29000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

10023945

Price Range
£ 0.1233 - £ 0.111

Stock Levels
3025 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

10023600

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

10023808

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm