Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.
They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.
The are ideal for mechanical and engineering applications in a wide range of industries.
Material: LDPE Colour: Blue, Red, Black Series Code: SR1069, SRILUPE, SR1171, SRILUH, SRPAR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 | D | H | Type | d2 | View | |
---|---|---|---|---|---|---|---|---|
£ 0.3967 - £ 0.6171 | Request the lead time here |
4.134 in
105.0 mm
|
4.134 in
105.0 mm
|
0.984 in
25.0 mm
|
2
|
|
||
£ 1.1067 - £ 1.2296 | Request the lead time here |
6.122 in
155.5 mm
|
7.717 in
196.0 mm
|
3.11 in
79.0 mm
|
4
|
7.323 in
186.0 mm
|
||
£ 0.4842 - £ 0.7532 | Request the lead time here |
5.118 in
130.0 mm
|
5.118 in
130.0 mm
|
0.984 in
25.0 mm
|
2
|
|
||
£ 0.3788 - £ 0.5893 | Request the lead time here |
|
3.622 in
92.0 mm
|
1.339 in
34.0 mm
|
3
|
|
||
£ 0.6206 - £ 0.9654 | Request the lead time here |
6.299 in
160.0 mm
|
6.28 in
159.5 mm
|
0.984 in
25.0 mm
|
2
|
|
||
£ 1.1493 - £ 1.277 | Request the lead time here |
7.283 in
185.0 mm
|
8.811 in
223.8 mm
|
3.15 in
80.0 mm
|
4
|
8.268 in
210.0 mm
|
||
£ 0.5335 - £ 0.5928 | Request the lead time here |
3.327 in
84.5 mm
|
4.291 in
109.0 mm
|
2.343 in
59.5 mm
|
4
|
4.059 in
103.1 mm
|
||
£ 0.3593 - £ 0.5589 | Request the lead time here |
1.898 in
48.2 mm
|
2.913 in
74.0 mm
|
2.126 in
54.0 mm
|
4
|
2.811 in
71.4 mm
|
||
£ 0.7036 - £ 1.0945 | Request the lead time here |
6.626 in
168.3 mm
|
6.575 in
167.0 mm
|
0.984 in
25.0 mm
|
2
|
|
||
£ 0.0974 - £ 0.1516 | Request the lead time here |
0.469 in
11.9 mm
|
0.85 in
21.6 mm
|
1.22 in
31.0 mm
|
4
|
0.866 in
22.0 mm
|
||
£ 0.0297 - £ 0.0463 | Request the lead time here |
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
2
|
|
||
£ 0.1221 - £ 0.1899 | Request the lead time here |
0.701 in
17.8 mm
|
1.358 in
34.5 mm
|
1.213 in
30.8 mm
|
4
|
1.374 in
34.9 mm
|
||
£ 0.4994 - £ 0.5548 | Request the lead time here |
3.791 in
96.3 mm
|
4.854 in
123.3 mm
|
2.362 in
60.0 mm
|
4
|
4.606 in
117.0 mm
|
||
£ 0.7654 - £ 0.8504 | Request the lead time here |
5.531 in
140.5 mm
|
7.071 in
179.6 mm
|
3.13 in
79.5 mm
|
4
|
6.618 in
168.1 mm
|
||
£ 0.459 - £ 0.714 | Request the lead time here |
4.626 in
117.5 mm
|
4.606 in
117.0 mm
|
0.984 in
25.0 mm
|
2
|
|
||
£ 0.1867 - £ 0.2904 | Request the lead time here |
|
2.374 in
60.3 mm
|
1.181 in
30.0 mm
|
2
|
|
||
£ 0.1488 - £ 0.2315 | Request the lead time here |
|
1.902 in
48.3 mm
|
0.984 in
25.0 mm
|
2
|
|
||
£ 0.2656 - £ 0.4132 | Request the lead time here |
|
3 in
76.2 mm
|
1.181 in
30.0 mm
|
2
|
|
||
£ 0.3788 - £ 0.5893 | Request the lead time here |
|
3.5 in
88.9 mm
|
1.181 in
30.0 mm
|
2
|
|
||
£ 0.731 - £ 0.8122 | Request the lead time here |
4.902 in
124.5 mm
|
6.28 in
159.5 mm
|
2.343 in
59.5 mm
|
4
|
5.866 in
149.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue