Menu Search

Ring Seal Clamps

In production

Ring Seal Clamps available in lipped and unlipped profiles. Provides the most recent advancements in contamination detection and containment, which helps decrease product loss and boost productivity. They have strong mechanical and sealing qualities. They have a blue seal for easy identification.

  • Lipped and Un-lipped hygienic Ring Seal Clamps are the latest advancement in contamination detection and containment, thus helping reduce product loss and increase productivity. Ideal for food processing and pharmaceutical industries.
  • Fragments as small as 2 to 3 millimetres can be easily identified by in-line metal detection equipment that are used to detect products contaminated by process lines.
  • FDA Compliant.
Material: VMQ, FKM, EPDM Colour: Black, Blue Series Code: SRV0048, SRV0054, SRV0046, SRV0055, SRV0047, SRV0053

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability ID Ring Type Colour Material OD View
£ 12.38 - £ 20.7255 Request the lead time here
22.8 mm
Lipped
Blue
FKM
50.5 mm
£ 9.972 - £ 9.972 Request the lead time here
35.8 mm
Unlipped
Black
VMQ
50.5 mm
£ 15.8079 - £ 26.4642 Request the lead time here
35.8 mm
Unlipped
Blue
EPDM
50.5 mm
£ 10.6236 - £ 17.7851 Request the lead time here
35.8 mm
Lipped
Blue
EPDM
50.5 mm
£ 13.7682 - £ 23.0494 Request the lead time here
60.5 mm
Unlipped
Blue
EPDM
77.5 mm
£ 14.2498 - £ 23.8557 Request the lead time here
60.5 mm
Lipped
Black
VMQ
77.5 mm
£ 37.3951 - £ 62.6035 Request the lead time here
97.8 mm
Lipped
Blue
FKM
119.0 mm
£ 7.9323 - £ 7.9323 Request the lead time here
22.8 mm
Lipped
Blue
EPDM
50.5 mm
£ 7.7906 - £ 7.7906 Request the lead time here
22.8 mm
Unlipped
Black
VMQ
50.5 mm
£ 13.8532 - £ 23.1917 Request the lead time here
48.2 mm
Lipped
Black
VMQ
64.0 mm
£ 20.1707 - £ 33.7679 Request the lead time here
73.2 mm
Unlipped
Blue
FKM
91.0 mm
£ 22.2671 - £ 37.2775 Request the lead time here
97.8 mm
Unlipped
Blue
EPDM
119.0 mm
£ 14.0231 - £ 14.0231 Request the lead time here
35.5 mm
Unlipped
Blue
FKM
50.5 mm
£ 13.3999 - £ 22.4329 Request the lead time here
48.2 mm
Unlipped
Blue
EPDM
64.0 mm
£ 18.3576 - £ 30.7326 Request the lead time here
60.5 mm
Unlipped
Blue
FKM
77.5 mm
£ 23.3436 - £ 39.0797 Request the lead time here
97.8 mm
Lipped
Blue
EPDM
119.0 mm
  • of 2
Ring Seal Clamp 22.8 mm 50.5 mm FKM Blue

10568408

Price Range
£ 20.7255 - £ 12.38

Stock Levels
Request the lead time here
Attributes
  • ID
    22.8 mm
  • OD
    50.5 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 35.8 mm 50.5 mm VMQ Black

10568569

Price Range
£ 9.972 - £ 9.972

Stock Levels
Request the lead time here
Attributes
  • ID
    35.8 mm
  • OD
    50.5 mm
  • Ring Type
    Unlipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 35.8 mm 50.5 mm EPDM Blue

10568521

Price Range
£ 26.4642 - £ 15.8079

Stock Levels
Request the lead time here
Attributes
  • ID
    35.8 mm
  • OD
    50.5 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 35.8 mm 50.5 mm EPDM Blue

10568538

Price Range
£ 17.7851 - £ 10.6236

Stock Levels
Request the lead time here
Attributes
  • ID
    35.8 mm
  • OD
    50.5 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 60.5 mm 77.5 mm EPDM Blue

10568859

Price Range
£ 23.0494 - £ 13.7682

Stock Levels
Request the lead time here
Attributes
  • ID
    60.5 mm
  • OD
    77.5 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 60.5 mm 77.5 mm VMQ Black

10568903

Price Range
£ 23.8557 - £ 14.2498

Stock Levels
Request the lead time here
Attributes
  • ID
    60.5 mm
  • OD
    77.5 mm
  • Ring Type
    Lipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 97.8 mm 119.0 mm FKM Blue

10569191

Price Range
£ 62.6035 - £ 37.3951

Stock Levels
Request the lead time here
Attributes
  • ID
    97.8 mm
  • OD
    119.0 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 22.8 mm 50.5 mm EPDM Blue

10568385

Price Range
£ 7.9323 - £ 7.9323

Stock Levels
Request the lead time here
Attributes
  • ID
    22.8 mm
  • OD
    50.5 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 22.8 mm 50.5 mm VMQ Black

10568415

Price Range
£ 7.7906 - £ 7.7906

Stock Levels
Request the lead time here
Attributes
  • ID
    22.8 mm
  • OD
    50.5 mm
  • Ring Type
    Unlipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 48.2 mm 64.0 mm VMQ Black

10568750

Price Range
£ 23.1917 - £ 13.8532

Stock Levels
Request the lead time here
Attributes
  • ID
    48.2 mm
  • OD
    64.0 mm
  • Ring Type
    Lipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 73.2 mm 91.0 mm FKM Blue

10569023

Price Range
£ 33.7679 - £ 20.1707

Stock Levels
Request the lead time here
Attributes
  • ID
    73.2 mm
  • OD
    91.0 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 97.8 mm 119.0 mm EPDM Blue

10569160

Price Range
£ 37.2775 - £ 22.2671

Stock Levels
Request the lead time here
Attributes
  • ID
    97.8 mm
  • OD
    119.0 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 35.5 mm 50.5 mm FKM Blue

10568545

Price Range
£ 14.0231 - £ 14.0231

Stock Levels
Request the lead time here
Attributes
  • ID
    35.5 mm
  • OD
    50.5 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 48.2 mm 64.0 mm EPDM Blue

10568705

Price Range
£ 22.4329 - £ 13.3999

Stock Levels
Request the lead time here
Attributes
  • ID
    48.2 mm
  • OD
    64.0 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 60.5 mm 77.5 mm FKM Blue

10568873

Price Range
£ 30.7326 - £ 18.3576

Stock Levels
Request the lead time here
Attributes
  • ID
    60.5 mm
  • OD
    77.5 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 97.8 mm 119.0 mm EPDM Blue

10569177

Price Range
£ 39.0797 - £ 23.3436

Stock Levels
Request the lead time here
Attributes
  • ID
    97.8 mm
  • OD
    119.0 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    EPDM