Menu Search

Rotary Dampers

In stock

Rotary Dampers, which are also known as Rotational Dampers, are mechanical components that function like small gears. They help to slow down or inhibit the motions of moving parts in machinery.

A Rotary Damper can also be used to allow a controlled opening and closing of flaps, caps, lids and other covers in machine equipment. Essentially, Rotary Damper control speed and acceleration of a movement in a travelling body.

Simple to install, a Rotational Damper can be fitted as part of an assembly and are offered in a range of torques and gear profiles. Our range comes in choice of materials, including; Polyoxymethylene (POM), Nylon and Polycarbonate (PC) - with a variety of colour options.

  • Colours: Black, Blue, Natural, White.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Item Code Price range Availability Gear Type Colour Material Distance Between Fixing Holes Torque Spindle Height View
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
1.10 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
1.20 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.95 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.30 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.12 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.60 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
1.50 N
£ 3.4602 - £ 5.3501 Request the lead time here
Standard Spur Gear
White
POM
0.55 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.12 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
1.50 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.12 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.95 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
1.20 N
£ 2.2817 - £ 2.3785 Request the lead time here
Standard Spur Gear
Black
PA
0.95 N
£ 2.2817 - £ 2.3785 100 In stock
Standard Spur Gear
Black
PA
0.95 N
£ 2.2929 - £ 5.0548 Request the lead time here
Barrel Gear
Natural
POM
8.0 N
£ 2.3387 - £ 5.1559 200 In stock
Barrel Gear
Natural
POM
11.0 N
551305 £ 2.3345 - £ 5.0548 100 In stock
Standard Spur Gear
Black
PA
1.20 N
£ 2.2817 - £ 2.3785 Request the lead time here
Standard Spur Gear
Black
PA
1.50 N
£ 2.2929 - £ 5.0548 Request the lead time here
Standard Spur Gear
Black
PA
0.30 N
  • of 8
Rotary Damper - With Gear 1.10 N 8.8 mm POM

078134069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 1.20 N 8.8 mm POM

078107069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.95 N 8.8 mm POM

078124069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.6 mm
  • Overall Length
    17.7 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.30 N 8.8 mm POM

078130069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.12 N 8.8 mm POM

078119069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.6 mm
  • Overall Length
    17.7 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.60 N 8.8 mm POM

078132069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 1.50 N 8.8 mm POM

078117069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.9 mm
  • Overall Length
    21.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.55 N 8.8 mm POM

078202599999

Price Range
£ 5.3501 - £ 3.4602

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    14.9 mm
  • Overall Height
    7.15 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
  • Full Material
    Polyoxymethylene; Nylon 66
Rotary Damper - With Gear 0.12 N 8.8 mm POM

078101069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 1.50 N 8.8 mm POM

078108069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.12 N 8.8 mm POM

078110069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.9 mm
  • Overall Length
    21.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.95 N 8.8 mm POM

078106069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 1.20 N 8.8 mm POM

078135069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - Without Gear 0.95 N 15.0 mm PA

551286

Price Range
£ 2.3785 - £ 2.2817

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.1 mm
  • Overall Height
    8.5 mm
  • Overall Length
    19.7 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear 0.95 N PA

551277

Price Range
£ 2.3785 - £ 2.2817

Stock Levels
100 In stock
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear 8.0 N POM

551344

Price Range
£ 5.0548 - £ 2.2929

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    13.0 mm
  • Overall Height
    18.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear 11.0 N POM

551341

Price Range
£ 5.1559 - £ 2.3387

Stock Levels
200 In stock
Attributes
  • Housing Diameter
    13.0 mm
  • Overall Height
    18.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear 1.20 N PA

551305

Price Range
£ 5.0548 - £ 2.3345

Stock Levels
100 In stock
Attributes
  • Housing Diameter
    14.8 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear 1.50 N PA

551279

Price Range
£ 2.3785 - £ 2.2817

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear 0.30 N PA

551256

Price Range
£ 5.0548 - £ 2.2929

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.2 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear