Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | H | Material | d | h | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.0775 - £ 0.1828 | 740 In stock |
Black
|
0.945 in
24.0 mm
|
LDPE
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
1
|
||
£ 0.1601 - £ 0.1601 | Request the lead time here |
White
|
0.984 in
25.0 mm
|
LDPE
|
1.024 in
26.0 mm
|
0.748 in
19.0 mm
|
1
|
||
£ 0.0887 - £ 0.2896 | 1980 In stock |
White
|
|
LDPE
|
0.984 in
25.0 mm
|
|
1
|
||
£ 0.0941 - £ 0.287 | 5550 In stock |
White
|
|
LDPE
|
1 in
25.4 mm
|
0.866 in
22.0 mm
|
1
|
||
460858 | £ 0.1488 - £ 0.3269 | Request the lead time here |
White
|
0.906 in
23.0 mm
|
LDPE
|
0.945 in
24.0 mm
|
0.669 in
17.0 mm
|
1
|
|
£ 0.1927 - £ 0.5979 | Request the lead time here |
Black
|
1.496 in
38.0 mm
|
PVC
|
0.709 in
18.0 mm
|
1.22 in
31.0 mm
|
2
|
||
£ 0.054 - £ 0.1182 | 1864 In stock |
Black
|
|
LDPE
|
0.622 in
15.8 mm
|
0.524 in
13.3 mm
|
1
|
||
£ 0.1644 - £ 0.4411 | Request the lead time here |
White
|
|
LDPE
|
1.059 in
26.9 mm
|
1.055 in
26.8 mm
|
1
|
||
£ 0.0484 - £ 0.156 | 5080 In stock |
Black
|
|
LDPE
|
0.748 in
19.0 mm
|
0.567 in
14.4 mm
|
1
|
||
£ 0.0941 - £ 0.287 | 4400 In stock |
Black
|
|
LDPE
|
1 in
25.4 mm
|
0.866 in
22.0 mm
|
1
|
||
£ 0.1268 - £ 0.2348 | 359 In stock |
Black
|
0.866 in
22.0 mm
|
LDPE
|
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
1
|
||
£ 0.1278 - £ 0.2615 | Request the lead time here |
Black
|
0.906 in
23.0 mm
|
LDPE
|
0.945 in
24.0 mm
|
0.669 in
17.0 mm
|
1
|
||
£ 0.1006 - £ 0.2405 | 1600 In stock |
Black
|
1.102 in
28.0 mm
|
PVC
|
0.394 in
10.0 mm
|
0.866 in
22.0 mm
|
2
|
||
£ 0.116 - £ 0.3375 | Request the lead time here |
White
|
|
LDPE
|
1.181 in
30.0 mm
|
|
1
|
||
12358 | £ 0.3812 - £ 0.7335 | 230 In stock |
White
|
|
LDPE
|
1.252 in
31.8 mm
|
1.063 in
27.0 mm
|
1
|
|
£ 0.3359 - £ 1.0258 | 1500 In stock |
Black
|
|
LDPE
|
1.748 in
44.4 mm
|
1.063 in
27.0 mm
|
1
|
||
£ 0.3203 - £ 0.9753 | Request the lead time here |
Black
|
|
LDPE
|
1.5 in
38.1 mm
|
1.374 in
34.9 mm
|
1
|
||
£ 0.0473 - £ 0.1137 | 6500 In stock |
Black
|
|
LDPE
|
0.5 in
12.7 mm
|
0.512 in
13.0 mm
|
1
|
||
£ 0.0724 - £ 0.1711 | 17140 In stock |
Black
|
0.787 in
20.0 mm
|
LDPE
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
1
|
||
£ 0.0554 - £ 0.1823 | Request the lead time here |
Black
|
|
LDPE
|
0.787 in
20.0 mm
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue