Menu Search

Round Threaded Inserts

In stock

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
61 results
Product SKUs information
Essentra Part Number Price range Availability H Thread Size Colour Material D WT View
£ 1.3692 - £ 1.4316 Request the lead time here
M10
Black
LDPE
£ 1.2501 - £ 1.3026 Request the lead time here
M10
Black
LDPE
£ 0.9794 - £ 1.0205 Request the lead time here
M8
Black
PA6
£ 1.8143 - £ 1.8993 Request the lead time here
M8
Black
PA6
£ 0.3345 - £ 0.7122 Request the lead time here
M8
Black
PA
20.0 mm
2.0 mm
£ 1.1578 - £ 2.5196 Request the lead time here
25.0 mm
M10
Black
Nylon
38.0 mm
2.0 mm
£ 0.6959 - £ 1.5627 Request the lead time here
M8
Black
Steel
38.0 mm
1.2 mm
£ 0.6463 - £ 1.5467 Request the lead time here
M8
Natural
Steel
32.0 mm
1.2 mm
£ 0.428 - £ 0.8982 Request the lead time here
19.0 mm
M10
Black
HDPE
32.0 mm
2.0 mm
£ 3.7136 - £ 9.1158 Request the lead time here
M10
Natural
Steel
31.7 mm
1.6 mm
£ 3.0581 - £ 6.8584 500 In stock
M10
Cast Aluminium Alloy
32.0 mm
2.0 mm
£ 0.5116 - £ 1.1561 79020 In stock
M6
Black
Steel
18.0 mm
1.0 mm
£ 0.4734 - £ 1.1614 27200 In stock
M6
Natural
Steel
19.0 mm
1.0 mm
£ 0.2934 - £ 0.6165 Request the lead time here
18.0 mm
M8
Black
HDPE
18.0 mm
2.0 mm
£ 3.0731 - £ 6.3806 1100 In stock
M10
Cast Aluminium Alloy
32.0 mm
1.5 mm
£ 0.5542 - £ 1.2411 Request the lead time here
M8
Black
Steel
25.0 mm
1.2 mm
£ 0.635 - £ 1.4271 Request the lead time here
M8
Black
Steel
32.0 mm
1.2 mm
£ 0.72 - £ 1.6211 Request the lead time here
M10
Black
Steel
38.0 mm
1.5 mm
£ 0.8235 - £ 1.8497 Request the lead time here
M10
Natural
Steel
38.0 mm
1.2 mm
£ 0.3756 - £ 0.8212 Request the lead time here
19.0 mm
M8
Black
HDPE
28.0 mm
2.0 mm
  • of 4
Threaded Insert M10 Round 2.0 mm LDPE Black

10328217

Price Range
£ 1.4316 - £ 1.3692

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    LDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 2.0 mm LDPE Black

10328200

Price Range
£ 1.3026 - £ 1.2501

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    LDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

10328132

Price Range
£ 1.0205 - £ 0.9794

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

10328163

Price Range
£ 1.8993 - £ 1.8143

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA Black

10241721

Price Range
£ 0.7122 - £ 0.3345

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    PA
  • Insert Material
    PA
Threaded Insert Nylon Black

10252864

Price Range
£ 2.5196 - £ 1.1578

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    25.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    Nylon
Spring Insert Glide M8 38.0 mm 1.2 mm Steel

10291696

Price Range
£ 1.5627 - £ 0.6959

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M8 32.0 mm 1.2 mm Steel

10291771

Price Range
£ 1.5467 - £ 0.6463

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural
Threaded Insert 2.0 mm HDPE Black

10286562

Price Range
£ 0.8982 - £ 0.428

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert M10 Round 28.5 mm Steel Natural

10164037

Price Range
£ 9.1158 - £ 3.7136

Stock Levels
Request the lead time here
Attributes
  • D
    31.7 mm
  • WT
    1.6 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Threaded Insert Cast Aluminium Alloy

10163917

Price Range
£ 6.8584 - £ 3.0581

Stock Levels
500 In stock
Attributes
  • D
    32.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    Cast Aluminium Alloy
  • Commodity Code
    7616999099
Spring Insert Glide M6 18.0 mm 1.0 mm Steel

10291641

Price Range
£ 1.1561 - £ 0.5116

Stock Levels
79020 In stock
Attributes
  • D
    18.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M6 19.0 mm 1.0 mm Steel

10291733

Price Range
£ 1.1614 - £ 0.4734

Stock Levels
27200 In stock
Attributes
  • D
    19.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
Threaded Insert 2.0 mm HDPE Black

10286470

Price Range
£ 0.6165 - £ 0.2934

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • H
    18.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert Cast Aluminium Alloy

10163900

Price Range
£ 6.3806 - £ 3.0731

Stock Levels
1100 In stock
Attributes
  • D
    32.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Cast Aluminium Alloy
  • Commodity Code
    7616991099
Spring Insert Glide M8 25.0 mm 1.2 mm Steel

10291672

Price Range
£ 1.2411 - £ 0.5542

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M8 32.0 mm 1.2 mm Steel

10291689

Price Range
£ 1.4271 - £ 0.635

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M10 38.0 mm 1.5 mm Steel

10291726

Price Range
£ 1.6211 - £ 0.72

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M10 38.0 mm 1.2 mm Steel

10291801

Price Range
£ 1.8497 - £ 0.8235

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Threaded Insert 19.0 mm Black HDPE

10286531

Price Range
£ 0.8212 - £ 0.3756

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE