Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | h | h | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
---|---|---|---|---|---|---|---|---|
£ 0.3911 - £ 0.6084 | 135 In stock |
0.236 in
6.0 mm
|
0.827 in
21.0 mm
|
0.236 in
6.0 mm
|
3.5 in
88.9 mm
|
0.138 in
3.5 mm
|
||
£ 0.0745 - £ 0.1159 | Request the lead time here |
0.197 in
5.0 mm
|
0.453 in
11.5 mm
|
0.236 in
6.0 mm
|
1.654 in
42.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.1905 - £ 0.2964 | Request the lead time here |
0.197 in
5.0 mm
|
0.827 in
21.0 mm
|
0.138 in
3.5 mm
|
2.559 in
65.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.9809 - £ 1.0899 | Request the lead time here |
0.236 in
6.0 mm
|
1.299 in
33.0 mm
|
0.236 in
6.0 mm
|
5.236 in
133.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.838 - £ 1.3035 | Request the lead time here |
0.236 in
6.0 mm
|
1.102 in
28.0 mm
|
0.177 in
4.5 mm
|
4 in
101.6 mm
|
0.079 in
2.0 mm
|
||
£ 0.111 - £ 0.1727 | Request the lead time here |
0.197 in
5.0 mm
|
0.571 in
14.5 mm
|
0.118 in
3.0 mm
|
2.165 in
55.0 mm
|
0.039 in
1.0 mm
|
||
£ 2.0948 - £ 2.3275 | Request the lead time here |
0.236 in
6.0 mm
|
1.339 in
34.0 mm
|
0.256 in
6.5 mm
|
7 in
177.8 mm
|
0.079 in
2.0 mm
|
||
£ 0.0175 - £ 0.0273 | Request the lead time here |
0.197 in
5.0 mm
|
0.453 in
11.5 mm
|
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
0.039 in
1.0 mm
|
||
£ 1.0234 - £ 1.1371 | Request the lead time here |
0.236 in
6.0 mm
|
1.339 in
34.0 mm
|
0.236 in
6.0 mm
|
5.512 in
140.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.3031 - £ 0.4714 | Request the lead time here |
0.236 in
6.0 mm
|
0.827 in
21.0 mm
|
0.157 in
4.0 mm
|
3.346 in
85.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.8414 - £ 1.3089 | Request the lead time here |
0.236 in
6.0 mm
|
1.122 in
28.5 mm
|
0.197 in
5.0 mm
|
4.331 in
110.0 mm
|
0.118 in
3.0 mm
|
||
£ 1.2634 - £ 1.4037 | Request the lead time here |
0.236 in
6.0 mm
|
1.339 in
34.0 mm
|
0.276 in
7.0 mm
|
6.626 in
168.3 mm
|
0.098 in
2.5 mm
|
||
£ 0.0204 - £ 0.0317 | 3000 In stock |
0.197 in
5.0 mm
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0172 - £ 0.0268 | Request the lead time here |
0.157 in
4.0 mm
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.512 in
13.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0244 - £ 0.038 | Request the lead time here |
0.197 in
5.0 mm
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
0.748 in
19.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0504 - £ 0.0785 | Request the lead time here |
0.197 in
5.0 mm
|
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
1.26 in
32.0 mm
|
0.098 in
2.5 mm
|
||
£ 0.0508 - £ 0.079 | Request the lead time here |
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
1.26 in
32.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0261 - £ 0.0406 | Request the lead time here |
0.197 in
5.0 mm
|
0.453 in
11.5 mm
|
0.079 in
2.0 mm
|
0.866 in
22.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0457 - £ 0.0711 | Request the lead time here |
0.197 in
5.0 mm
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0242 - £ 0.0377 | Request the lead time here |
0.197 in
5.0 mm
|
0.453 in
11.5 mm
|
0.079 in
2.0 mm
|
0.709 in
18.0 mm
|
0.039 in
1.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue