Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.
One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
---|---|---|---|---|---|---|
£ 0.0795 - £ 0.0795 | 800 In stock |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
£ 0.0618 - £ 0.0618 | 43200 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
||
£ 0.0586 - £ 0.0586 | 28000 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.0578 - £ 0.0578 | 12000 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.0586 - £ 0.0586 | 69400 In stock |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.0731 - £ 0.0731 | 35000 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.0554 - £ 0.0554 | 38000 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.0761 - £ 0.0761 | 2000 In stock |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.0642 - £ 0.0642 | 27000 In stock |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.295 in
7.5 mm
|
||
£ 0.0554 - £ 0.0554 | 45000 In stock |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.0586 - £ 0.0586 | 7000 In stock |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.0642 - £ 0.0642 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.295 in
7.5 mm
|
||
£ 0.0523 - £ 0.0523 | 61000 In stock |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.0772 - £ 0.0772 | Request the lead time here |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.0958 - £ 0.0958 | 26900 In stock |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
||
£ 0.088 - £ 0.088 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
£ 0.0894 - £ 0.0894 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
||
£ 0.0749 - £ 0.0749 | 37000 In stock |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
£ 0.0612 - £ 0.0612 | 7000 In stock |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue