Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Series Code :SR2762
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1301 - £ 0.1606 | 3621 In stock |
|
0.063 in
1.6 mm
|
|
|
|
||
| £ 0.1301 - £ 0.1606 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| 10154250 | £ 0.1301 - £ 0.1606 | 4000 In stock |
|
0.126 in
3.2 mm
|
|
|
|
|
| £ 0.0432 - £ 0.0648 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
| £ 0.0432 - £ 0.0648 | 1000 In stock |
|
0.039 in
1.0 mm
|
|
|
|
||
| £ 0.0721 - £ 0.1081 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| £ 0.0432 - £ 0.0648 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| £ 0.0851 - £ 0.1065 | Request the lead time here |
|
0.142 in
3.6 mm
|
|
|
|
||
| £ 0.0535 - £ 0.0803 | Request the lead time here |
|
0.051 in
1.3 mm
|
|
|
|
||
| £ 0.0671 - £ 0.0828 | 1000 In stock |
|
0.094 in
2.4 mm
|
|
|
|
||
| £ 0.0805 - £ 0.1006 | 1000 In stock |
|
0.075 in
1.9 mm
|
|
|
|
||
| £ 0.0432 - £ 0.0648 | Request the lead time here |
|
0.051 in
1.3 mm
|
|
|
|
||
| £ 0.0743 - £ 0.1114 | 12895 In stock |
|
0.031 in
0.8 mm
|
|
|
|
||
| £ 0.0432 - £ 0.0648 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
| £ 0.183 - £ 0.2752 | Request the lead time here |
|
0.059 in
1.5 mm
|
|
|
|
||
| £ 0.0432 - £ 0.0648 | 44000 In stock |
|
0.031 in
0.8 mm
|
|
|
|
||
| £ 0.0933 - £ 0.1403 | 41924 In stock |
|
0.031 in
0.8 mm
|
|
|
|
||
| £ 0.0432 - £ 0.0648 | Request the lead time here |
|
0.059 in
1.5 mm
|
|
|
|
||
| £ 0.0432 - £ 0.0648 | Request the lead time here |
|
0.035 in
0.9 mm
|
|
|
|
||
| 10307397 | £ 0.0722 - £ 0.1083 | Request the lead time here |
|
0.031 in
0.8 mm