Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0405 - £ 0.05 | Request the lead time here |
0.075 in
1.9 mm
|
#2
|
0.126 in
3.2 mm
|
||
| £ 0.0468 - £ 0.0578 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
0.437 in
11.1 mm
|
||
| £ 0.0524 - £ 0.0647 | 2000 In stock |
0.114 in
2.9 mm
|
#2
|
0.626 in
15.9 mm
|
||
| £ 0.1079 - £ 0.1332 | Request the lead time here |
0.197 in
5.0 mm
|
#6
|
1 in
25.4 mm
|
||
| £ 0.0547 - £ 0.0676 | 2000 In stock |
0.197 in
5.0 mm
|
#6
|
0.811 in
20.6 mm
|
||
| £ 0.0874 - £ 0.108 | Request the lead time here |
0.374 in
9.5 mm
|
1/4
|
0.811 in
20.6 mm
|
||
| £ 0.1299 - £ 0.1603 | 1000 In stock |
0.276 in
7.0 mm
|
#10
|
0.937 in
23.8 mm
|
||
| £ 0.1319 - £ 0.1628 | Request the lead time here |
0.276 in
7.0 mm
|
#10
|
0.626 in
15.9 mm
|
||
| £ 0.0515 - £ 0.0636 | 1000 In stock |
0.114 in
2.9 mm
|
#2
|
0.563 in
14.3 mm
|
||
| £ 0.0526 - £ 0.0649 | 2000 In stock |
0.197 in
5.0 mm
|
#6
|
0.689 in
17.5 mm
|
||
| 10205594 | £ 0.0414 - £ 0.0511 | Request the lead time here |
0.24 in
6.1 mm
|
#8
|
0.126 in
3.2 mm
|
|
| £ 0.0315 - £ 0.039 | Request the lead time here |
0.114 in
2.9 mm
|
#2
|
0.157 in
4.0 mm
|
||
| £ 0.0559 - £ 0.069 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
1 in
25.4 mm
|
||
| £ 0.124 - £ 0.1531 | Request the lead time here |
0.24 in
6.1 mm
|
#8
|
0.626 in
15.9 mm
|
||
| £ 0.0458 - £ 0.0566 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
0.374 in
9.5 mm
|
||
| £ 0.0663 - £ 0.0819 | 2000 In stock |
0.374 in
9.5 mm
|
1/4
|
0.752 in
19.1 mm
|
||
| £ 0.0496 - £ 0.0612 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
0.626 in
15.9 mm
|
||
| £ 0.0442 - £ 0.0545 | Request the lead time here |
0.24 in
6.1 mm
|
#8
|
0.252 in
6.4 mm
|
||
| 10205242 | £ 0.0547 - £ 0.0676 | 2000 In stock |
0.114 in
2.9 mm
|
#2
|
0.752 in
19.1 mm
|
|
| £ 0.051 - £ 0.063 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
0.689 in
17.5 mm