Menu Search

Self Adhesive PCB Supports

In stock

Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.

Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.

Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.

  • Colour: Natural
  • Material: Nylon 6/6
  • UL94 V2 flame resistance rating

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Base Width Base Length Spacer Length View
£ 0.299 - £ 0.299 Request the lead time here
3.5 mm
14.0 mm
9.2 mm
£ 0.2763 - £ 0.2763 Request the lead time here
3.0 mm
14.0 mm
6.4 mm
£ 0.2367 - £ 0.2466 3074 In stock
4.0 mm
17.8 mm
17.8 mm
15.9 mm
£ 0.2905 - £ 0.2905 1981 In stock
3.5 mm
14.0 mm
7.2 mm
£ 0.6194 - £ 0.6194 Request the lead time here
4.0 mm
18.0 mm
18.0 mm
12.8 mm
£ 0.2381 - £ 0.248 901 In stock
4.0 mm
17.8 mm
17.8 mm
22.2 mm
£ 0.2696 - £ 0.2696 Request the lead time here
3.5 mm
14.0 mm
6.4 mm
10150429 £ 0.299 - £ 0.299 3290 In stock
3.0 mm
14.0 mm
10.0 mm
10150344 £ 0.2608 - £ 0.2608 979 In stock
3.5 mm
14.0 mm
3.5 mm
£ 0.5258 - £ 0.5258 Request the lead time here
4.0 mm
18.0 mm
18.0 mm
8.2 mm
£ 0.2367 - £ 0.2466 3860 In stock
4.0 mm
17.8 mm
17.8 mm
19.1 mm
£ 0.2905 - £ 0.2905 Request the lead time here
3.0 mm
14.0 mm
8.0 mm
10013298 £ 0.2338 - £ 0.2438 3970 In stock
4.0 mm
17.8 mm
17.8 mm
10.0 mm
£ 0.2352 - £ 0.2452 1000 In stock
4.0 mm
17.8 mm
17.8 mm
12.0 mm
£ 0.2367 - £ 0.2466 2331 In stock
4.0 mm
17.8 mm
17.8 mm
16.0 mm
£ 0.2253 - £ 0.2338 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
14.3 mm
£ 0.1054 - £ 0.1098 2996 In stock
3.2 mm
12.7 mm
12.7 mm
14.3 mm
£ 0.1871 - £ 0.1956 8000 In stock
2.5 mm
12.7 mm
12.7 mm
9.5 mm
£ 0.2608 - £ 0.2608 1000 In stock
2.0 mm
12.7 mm
4.8 mm
£ 0.2338 - £ 0.2438 6000 In stock
4.0 mm
17.8 mm
17.8 mm
9.5 mm
  • of 5
Adhesive Base Spacer 14.0 mm 9.2 mm Nylon 6/6 UL94 V-2

10150375

Price Range
£ 0.299 - £ 0.299

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 14.0 mm 6.4 mm Nylon 6/6 UL94 V-2

10150405

Price Range
£ 0.2763 - £ 0.2763

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 17.8 mm 15.9 mm PA UL94 V-2

10013281

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
3074 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 14.0 mm 7.2 mm Nylon 6/6 UL94 V-2

10150368

Price Range
£ 0.2905 - £ 0.2905

Stock Levels
1981 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 18.0 mm 12.8 mm PA UL94 V-2

10381564

Price Range
£ 0.6194 - £ 0.6194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    18.0 mm
  • Base Width
    18.0 mm
  • Spacer Length
    12.8 mm
Adhesive Base Spacer 17.8 mm 22.2 mm PA UL94 V-2

10013328

Price Range
£ 0.248 - £ 0.2381

Stock Levels
901 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 14.0 mm 6.4 mm Nylon 6/6 UL94 V-2

10556832

Price Range
£ 0.2696 - £ 0.2696

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 14.0 mm 10.0 mm Nylon 6/6 UL94 V-2

10150429

Price Range
£ 0.299 - £ 0.299

Stock Levels
3290 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 14.0 mm 3.5 mm Nylon 6/6 UL94 V-2

10150344

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
979 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 18.0 mm 8.2 mm PA UL94 V-2

10381557

Price Range
£ 0.5258 - £ 0.5258

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    18.0 mm
  • Base Width
    18.0 mm
  • Spacer Length
    8.2 mm
Adhesive Base Spacer 17.8 mm 19.1 mm PA UL94 V-2

10013304

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
3860 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 14.0 mm 8.0 mm Nylon 6/6 UL94 V-2

10150412

Price Range
£ 0.2905 - £ 0.2905

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 17.8 mm 10.0 mm PA UL94 V-2

10013298

Price Range
£ 0.2438 - £ 0.2338

Stock Levels
3970 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 12.0 mm PA UL94 V-2

10013311

Price Range
£ 0.2452 - £ 0.2352

Stock Levels
1000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 16.0 mm PA UL94 V-2

10013359

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
2331 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 14.3 mm PA UL94 V-2

10013434

Price Range
£ 0.2338 - £ 0.2253

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 14.3 mm PA UL94 V-2

10013519

Price Range
£ 0.1098 - £ 0.1054

Stock Levels
2996 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 9.5 mm PA UL94 V-2

10001356

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
8000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 4.8 mm Nylon 6/6 UL94 V-2

10150436

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
1000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    12.7 mm
Adhesive Base Spacer 17.8 mm 9.5 mm PA UL94 V-2

10001295

Price Range
£ 0.2438 - £ 0.2338

Stock Levels
6000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm