Menu Search

Self -Drilling & Self-Piercing Screws - Pan Head

In stock

Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.

Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.

  • Material: Stainless Steel, Steel, Mild Steel
  • Colour: , Galvanized, Natural
  • DIN rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Thread Length View
£ 0.107 - £ 0.1115 Request the lead time here
4.8 mm
Steel
16.0 mm
£ 0.0934 - £ 0.0973 Request the lead time here
4.8 mm
Steel
13.0 mm
£ 0.1077 - £ 0.1122 Request the lead time here
4.8 mm
Steel
19.0 mm
£ 0.1488 - £ 0.1545 Request the lead time here
4.8 mm
Steel
38.0 mm
£ 0.1176 - £ 0.1226 Request the lead time here
4.8 mm
Steel
25.0 mm
£ 0.0459 - £ 0.0638 Request the lead time here
2.9 mm
Stainless Steel
9.5 mm
£ 0.0443 - £ 0.0452 Request the lead time here
3.5 mm
Steel
10.0 mm
£ 0.096 - £ 0.098 Request the lead time here
3.5 mm
Steel
25.0 mm
£ 0.0806 - £ 0.0823 Request the lead time here
2.9 mm
Steel
25.0 mm
£ 0.0873 - £ 0.0891 Request the lead time here
4.2 mm
Steel
25.0 mm
£ 0.0613 - £ 0.0626 Request the lead time here
4.2 mm
Steel
13.0 mm
£ 0.0524 - £ 0.0534 Request the lead time here
3.5 mm
Steel
16.0 mm
£ 0.0467 - £ 0.0477 Request the lead time here
2.9 mm
Mild Steel
7.0 mm
£ 0.0493 - £ 0.0503 Request the lead time here
2.9 mm
Steel
19.0 mm
£ 0.0371 - £ 0.0378 Request the lead time here
2.9 mm
Steel
10.0 mm
£ 0.0924 - £ 0.0962 Request the lead time here
4.8 mm
Steel
25.0 mm
£ 0.0678 - £ 0.0693 1500 In stock
4.2 mm
Steel
16.0 mm
£ 0.0589 - £ 0.0601 Request the lead time here
3.5 mm
Steel
19.0 mm
£ 0.067 - £ 0.0683 Request the lead time here
4.2 mm
Steel
19.0 mm
£ 0.045 - £ 0.0459 Request the lead time here
2.9 mm
Steel
16.0 mm
  • of 2
Sheet Metal Screw Crossed Drive 4.8 mm 16.0 mm Steel

10239728

Price Range
£ 0.1115 - £ 0.107

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Thread Diameter
    4.8 mm
  • Thread Length
    16.0 mm
  • Thread Size
    4.8 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.8 mm 13.0 mm Steel

10239711

Price Range
£ 0.0973 - £ 0.0934

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Thread Diameter
    4.8 mm
  • Thread Length
    13.0 mm
  • Thread Size
    4.8 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.8 mm 19.0 mm Steel

10239735

Price Range
£ 0.1122 - £ 0.1077

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Thread Diameter
    4.8 mm
  • Thread Length
    19.0 mm
  • Thread Size
    4.8 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.8 mm 38.0 mm Steel

10239759

Price Range
£ 0.1545 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Thread Diameter
    4.8 mm
  • Thread Length
    38.0 mm
  • Thread Size
    4.8 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.8 mm 25.0 mm Steel

10239742

Price Range
£ 0.1226 - £ 0.1176

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Thread Diameter
    4.8 mm
  • Thread Length
    25.0 mm
  • Thread Size
    4.8 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 2.9 mm 9.5 mm Stainless Steel

10631034

Price Range
£ 0.0638 - £ 0.0459

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    9.5 mm
  • Thread Size
    2.9 mm
  • Material
    Stainless Steel
Sheet Metal Screw Crossed Drive 3.5 mm 10.0 mm Steel

10239568

Price Range
£ 0.0452 - £ 0.0443

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.9 mm
  • Thread Diameter
    3.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    3.5 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 3.5 mm 25.0 mm Steel

10239605

Price Range
£ 0.098 - £ 0.096

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.9 mm
  • Thread Diameter
    3.5 mm
  • Thread Length
    25.0 mm
  • Thread Size
    3.5 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 2.9 mm 25.0 mm Steel

10239537

Price Range
£ 0.0823 - £ 0.0806

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    25.0 mm
  • Thread Size
    2.9 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.2 mm 25.0 mm Steel

10239674

Price Range
£ 0.0891 - £ 0.0873

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.2 mm
  • Thread Diameter
    4.2 mm
  • Thread Length
    25.0 mm
  • Thread Size
    4.2 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.2 mm 13.0 mm Steel

10239643

Price Range
£ 0.0626 - £ 0.0613

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.2 mm
  • Thread Diameter
    4.2 mm
  • Thread Length
    13.0 mm
  • Thread Size
    4.2 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 3.5 mm 16.0 mm Steel

10239582

Price Range
£ 0.0534 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.9 mm
  • Thread Diameter
    3.5 mm
  • Thread Length
    16.0 mm
  • Thread Size
    3.5 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 2.9 mm 7.0 mm Mild Steel

10239483

Price Range
£ 0.0477 - £ 0.0467

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    7.0 mm
  • Thread Size
    2.9 mm
  • Material
    Mild Steel
Sheet Metal Screw Crossed Drive 2.9 mm 19.0 mm Steel

10239520

Price Range
£ 0.0503 - £ 0.0493

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    19.0 mm
  • Thread Size
    2.9 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 2.9 mm 10.0 mm Steel

10239490

Price Range
£ 0.0378 - £ 0.0371

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    2.9 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.8 mm 25.0 mm Steel

10239704

Price Range
£ 0.0962 - £ 0.0924

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Thread Diameter
    4.8 mm
  • Thread Length
    25.0 mm
  • Thread Size
    4.8 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.2 mm 16.0 mm Steel

10239650

Price Range
£ 0.0693 - £ 0.0678

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    8.2 mm
  • Thread Diameter
    4.2 mm
  • Thread Length
    16.0 mm
  • Thread Size
    4.2 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 3.5 mm 19.0 mm Steel

10239599

Price Range
£ 0.0601 - £ 0.0589

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.9 mm
  • Thread Diameter
    3.5 mm
  • Thread Length
    19.0 mm
  • Thread Size
    3.5 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.2 mm 19.0 mm Steel

10239667

Price Range
£ 0.0683 - £ 0.067

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.2 mm
  • Thread Diameter
    4.2 mm
  • Thread Length
    19.0 mm
  • Thread Size
    4.2 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 2.9 mm 16.0 mm Steel

10239513

Price Range
£ 0.0459 - £ 0.045

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    16.0 mm
  • Thread Size
    2.9 mm
  • Material
    Steel