Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.5708 - £ 3.9389 | Request the lead time here |
9.0
|
11.5
|
5.3
|
Steel
|
M8
|
38.0
|
Short Thread
|
||
| £ 13.1376 - £ 32.8388 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
105.0
|
Standard Thread
|
||
| £ 12.1788 - £ 30.4539 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
105.0
|
Standard Thread
|
||
| £ 13.6272 - £ 34.069 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
70.0
|
Standard Thread
|
||
| £ 17.8806 - £ 44.7096 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
115.0
|
Standard Thread
|
||
| £ 26.673 - £ 66.6813 | Request the lead time here |
32.0
|
48.0
|
19.0
|
Steel
|
M30
|
190.0
|
Standard Thread
|
||
| £ 13.6068 - £ 34.0043 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
135.0
|
Standard Thread
|
||
| £ 3.8964 - £ 9.7448 | Request the lead time here |
17.0
|
21.0
|
10.0
|
Steel
|
M16
|
80.0
|
Short Thread
|
||
| £ 4.1106 - £ 10.2843 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
55.0
|
Short Thread
|
||
| £ 1.5504 - £ 3.8849 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
50.0
|
Construction Grade
|
||
| £ 2.0502 - £ 5.1368 | Request the lead time here |
24.71
|
33.0
|
15.0
|
Steel
|
M24
|
85.0
|
Construction Grade
|
||
| £ 3.213 - £ 8.0397 | Request the lead time here |
15.0
|
19.0
|
8.8
|
Steel
|
M14
|
80.0
|
Short Thread
|
||
| £ 4.7328 - £ 11.8275 | Request the lead time here |
17.0
|
21.0
|
10.0
|
Steel
|
M16
|
90.0
|
Short Thread
|
||
| £ 3.1212 - £ 7.7915 | Request the lead time here |
17.0
|
19.0
|
10.0
|
Steel
|
M16
|
48.0
|
Short Thread
|
||
| £ 3.7842 - £ 9.4642 | Request the lead time here |
17.0
|
21.0
|
10.0
|
Steel
|
M16
|
75.0
|
Short Thread
|
||
| £ 17.4318 - £ 43.5872 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
180.0
|
Standard Thread
|
||
| £ 18.0744 - £ 45.1844 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
135.0
|
Standard Thread
|
||
| £ 0.6936 - £ 1.7374 | Request the lead time here |
12.74
|
20.5
|
8.0
|
Steel
|
M12
|
50.0
|
Construction Grade
|
||
| £ 0.7548 - £ 1.8993 | Request the lead time here |
16.74
|
24.5
|
10.0
|
Steel
|
M16
|
65.0
|
Construction Grade
|
||
| £ 1.7748 - £ 4.4353 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
90.0
|
Construction Grade