Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.9992 - £ 5.0073 | Request the lead time here |
24.71
|
33.0
|
15.0
|
Steel
|
M24
|
75.0
|
Construction Grade
|
||
| £ 7.7214 - £ 19.3061 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
90.0
|
Standard Thread
|
||
| £ 3.3048 - £ 8.2555 | Request the lead time here |
11.0
|
15.5
|
6.4
|
Steel
|
M10
|
70.0
|
Short Thread
|
||
| £ 2.703 - £ 6.7663 | Request the lead time here |
13.0
|
17.5
|
7.5
|
Steel
|
M12
|
60.0
|
Short Thread
|
||
| £ 2.4582 - £ 6.1512 | Request the lead time here |
15.0
|
17.0
|
8.8
|
Steel
|
M14
|
40.0
|
Short Thread
|
||
| £ 32.2422 - £ 80.6132 | Request the lead time here |
44.0
|
61.0
|
26.0
|
Steel
|
M42
|
180.0
|
Standard Thread
|
||
| £ 14.4126 - £ 36.0331 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
125.0
|
Standard Thread
|
||
| £ 0.6936 - £ 1.7374 | Request the lead time here |
12.74
|
20.5
|
8.0
|
Steel
|
M12
|
45.0
|
Construction Grade
|
||
| £ 0.7446 - £ 1.8669 | Request the lead time here |
16.74
|
24.5
|
10.0
|
Steel
|
M16
|
60.0
|
Construction Grade
|
||
| £ 1.1322 - £ 2.8381 | Request the lead time here |
9.0
|
14.5
|
5.3
|
Steel
|
M8
|
42.0
|
Standard Thread
|
||
| £ 1.7442 - £ 4.3706 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
42.0
|
Standard Thread
|
||
| £ 4.9674 - £ 12.4211 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
65.0
|
Standard Thread
|
||
| £ 2.6316 - £ 6.572 | Request the lead time here |
13.0
|
17.5
|
7.5
|
Steel
|
M12
|
55.0
|
Short Thread
|
||
| £ 2.703 - £ 6.7663 | Request the lead time here |
15.0
|
17.0
|
8.8
|
Steel
|
M14
|
50.0
|
Short Thread
|
||
| £ 1.5912 - £ 3.9713 | Request the lead time here |
9.0
|
11.5
|
5.3
|
Steel
|
M8
|
40.0
|
Short Thread
|
||
| £ 2.3664 - £ 5.9245 | Request the lead time here |
11.0
|
13.5
|
6.4
|
Steel
|
M10
|
48.0
|
Short Thread
|
||
| £ 11.3934 - £ 28.479 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
115.0
|
Standard Thread
|
||
| £ 3.7332 - £ 9.3347 | Request the lead time here |
13.0
|
17.5
|
7.5
|
Steel
|
M12
|
110.0
|
Short Thread
|
||
| £ 2.9682 - £ 7.4246 | Request the lead time here |
17.0
|
19.0
|
10.0
|
Steel
|
M16
|
45.0
|
Short Thread
|
||
| £ 2.2236 - £ 5.5684 | Request the lead time here |
13.0
|
15.5
|
7.5
|
Steel
|
M12
|
38.0
|
Short Thread