Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 17.5644 - £ 43.911 | Request the lead time here |
21.0
|
35.5
|
12.5
|
Steel
|
M20
|
200.0
|
Standard Thread
|
||
| £ 19.023 - £ 47.5693 | Request the lead time here |
21.0
|
35.5
|
12.5
|
Steel
|
M20
|
240.0
|
Standard Thread
|
||
| £ 10.7508 - £ 26.871 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
85.0
|
Standard Thread
|
||
| £ 20.7366 - £ 51.832 | Request the lead time here |
25.0
|
41.5
|
15.0
|
Steel
|
M24
|
240.0
|
Standard Thread
|
||
| £ 1.632 - £ 4.0792 | Request the lead time here |
9.0
|
16.5
|
5.3
|
Steel
|
M8
|
70.0
|
Standard Thread
|
||
| £ 4.1514 - £ 10.3815 | Request the lead time here |
11.0
|
19.5
|
6.4
|
Steel
|
M10
|
55.0
|
Standard Thread
|
||
| £ 1.1118 - £ 2.7734 | Request the lead time here |
9.0
|
14.5
|
5.3
|
Steel
|
M8
|
45.0
|
Standard Thread
|
||
| £ 6.4056 - £ 16.0039 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
80.0
|
Standard Thread
|
||
| £ 8.6802 - £ 21.7019 | Request the lead time here |
19.0
|
29.5
|
11.5
|
Steel
|
M18
|
80.0
|
Standard Thread
|
||
| £ 11.8116 - £ 29.5366 | Request the lead time here |
19.0
|
29.5
|
11.5
|
Steel
|
M18
|
110.0
|
Standard Thread
|
||
| £ 7.9152 - £ 19.7917 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
60.0
|
Standard Thread
|
||
| £ 15.2184 - £ 38.0511 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
140.0
|
Standard Thread
|
||
| £ 13.2906 - £ 33.2381 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
70.0
|
Standard Thread
|
||
| £ 5.1612 - £ 12.9067 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
75.0
|
Standard Thread
|
||
| £ 4.1514 - £ 10.3815 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
55.0
|
Standard Thread
|
||
| £ 5.967 - £ 14.9247 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
80.0
|
Standard Thread
|
||
| £ 14.2494 - £ 35.6338 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
120.0
|
Standard Thread
|
||
| £ 15.7998 - £ 39.4972 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
140.0
|
Standard Thread
|
||
| £ 10.1184 - £ 25.2847 | Request the lead time here |
19.0
|
29.5
|
11.5
|
Steel
|
M18
|
90.0
|
Standard Thread
|
||
| £ 1.1526 - £ 2.8705 | Request the lead time here |
9.0
|
14.5
|
5.3
|
Steel
|
M8
|
40.0
|
Standard Thread