This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 1.9777 - £ 2.8254 | Request the lead time here |
M2
|
3.0
|
6.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
£ 1.9777 - £ 2.8254 | Request the lead time here |
M2
|
3.0
|
7.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
£ 1.9777 - £ 2.8254 | Request the lead time here |
M3
|
4.0
|
2.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
£ 6.6616 - £ 9.5166 | Request the lead time here |
M10
|
12.0
|
40.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
£ 2.0134 - £ 2.8764 | Request the lead time here |
M3
|
4.0
|
30.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
£ 1.9777 - £ 2.8254 | Request the lead time here |
M2
|
3.0
|
3.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
£ 2.6703 - £ 3.8148 | Request the lead time here |
M4
|
5.0
|
50.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
£ 4.998 - £ 7.14 | Request the lead time here |
M8
|
10.0
|
18.0
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
£ 5.9404 - £ 8.4864 | Request the lead time here |
M8
|
10.0
|
45.0
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
£ 10.1796 - £ 14.5452 | Request the lead time here |
M16
|
20.0
|
35.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
£ 2.0134 - £ 2.8764 | Request the lead time here |
M2
|
3.0
|
16.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
£ 3.5628 - £ 5.0898 | Request the lead time here |
M6
|
8.0
|
18.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
£ 15.1082 - £ 21.5832 | Request the lead time here |
M12
|
16.0
|
75.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
£ 7.3613 - £ 10.5162 | Request the lead time here |
M8
|
10.0
|
50.0
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
£ 2.0134 - £ 2.8764 | Request the lead time here |
M2
|
3.0
|
12.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
£ 2.0134 - £ 2.8764 | Request the lead time here |
M2
|
3.0
|
20.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
£ 2.9416 - £ 4.2024 | Request the lead time here |
M6
|
8.0
|
6.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
£ 3.7556 - £ 5.3652 | Request the lead time here |
M5
|
6.0
|
30.0
|
303 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
£ 13.9087 - £ 19.8696 | Request the lead time here |
M12
|
16.0
|
60.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
£ 2.2062 - £ 3.1518 | Request the lead time here |
M4
|
5.0
|
14.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue