Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Headless Shoulder Screws are designed for applications that require a smooth bearing surface, without an exposed screw head. Unlike a standard shoulder screw, it features a cylindrical body with a shoulder and a threaded end, but lacks a head. This design allows for secure attachment, while maintaining a clean and compact appearance.
Their headless design makes them ideal for use in constrained spaces, where a standard screw head would interfere with surrounding components. The large unthreaded portion of the screw ensures tight tolerances, which is essential for applications that require precision.
Often used in conjunction with bearings and bushings, to provide reliable support and enable smooth motion.
Material: 303 Stainless Steel Series Code: SRP0126
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | w1 | d1 | l1 | d2 | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.90 - £ 0.90 | Request the lead time here |
4.5
|
0.5
|
4.0
|
6.0
|
M3
|
||
| £ 0.90 - £ 0.90 | Request the lead time here |
4.5
|
0.5
|
4.0
|
2.5
|
M3
|
||
| £ 1.15 - £ 1.15 | Request the lead time here |
8.0
|
1.0
|
8.0
|
6.0
|
M6
|
||
| £ 1.05 - £ 1.05 | Request the lead time here |
7.0
|
0.8
|
6.5
|
6.0
|
M5
|
||
| £ 1.15 - £ 1.15 | Request the lead time here |
8.0
|
1.0
|
8.0
|
10.0
|
M6
|
||
| £ 0.90 - £ 0.90 | Request the lead time here |
4.5
|
0.5
|
4.0
|
3.0
|
M3
|
||
| £ 0.98 - £ 0.98 | Request the lead time here |
6.0
|
0.6
|
5.5
|
8.0
|
M4
|
||
| £ 1.05 - £ 1.05 | Request the lead time here |
7.0
|
0.8
|
6.5
|
8.0
|
M5
|
||
| £ 0.90 - £ 0.90 | Request the lead time here |
4.5
|
0.5
|
4.0
|
4.0
|
M3
|
||
| £ 1.05 - £ 1.05 | Request the lead time here |
7.0
|
0.8
|
6.5
|
4.0
|
M5
|
||
| £ 1.15 - £ 1.15 | Request the lead time here |
8.0
|
1.0
|
8.0
|
8.0
|
M6
|
||
| £ 0.98 - £ 0.98 | Request the lead time here |
6.0
|
0.6
|
5.5
|
6.0
|
M4
|
||
| £ 1.15 - £ 1.15 | Request the lead time here |
8.0
|
1.0
|
8.0
|
5.0
|
M6
|
||
| £ 0.98 - £ 0.98 | Request the lead time here |
6.0
|
0.6
|
5.5
|
5.0
|
M4
|
||
| £ 0.98 - £ 0.98 | Request the lead time here |
6.0
|
0.6
|
5.5
|
4.0
|
M4
|
||
| £ 0.98 - £ 0.98 | Request the lead time here |
6.0
|
0.6
|
5.5
|
3.0
|
M4
|
||
| £ 1.15 - £ 1.15 | Request the lead time here |
8.0
|
1.0
|
8.0
|
4.0
|
M6
|
||
| £ 0.90 - £ 0.90 | Request the lead time here |
4.5
|
0.5
|
4.0
|
5.0
|
M3
|
||
| £ 1.05 - £ 1.05 | Request the lead time here |
7.0
|
0.8
|
6.5
|
10.0
|
M5
|
||
| £ 1.05 - £ 1.05 | Request the lead time here |
7.0
|
0.8
|
6.5
|
5.0
|
M5