Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 1.4178 - £ 2.3562 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
35.0
M8
£ 4.2432 - £ 7.0792 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
70.0
M8
£ 5.202 - £ 8.6764 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
55.0
M5
£ 5.0694 - £ 8.4498 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
45.0
M6
£ 9.0168 - £ 15.0327 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
80.0
M6
£ 0.6936 - £ 1.1526 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
12.0
M5
£ 1.7238 - £ 2.8764 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
25.0
M10
£ 22.3992 - £ 37.3281 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
80.0
M20
£ 5.8956 - £ 9.8311 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
30.0
M10
£ 3.4374 - £ 5.7303 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
12.0
M5
£ 5.1102 - £ 8.5145 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
40.0
M5
£ 6.375 - £ 10.6189 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
50.0
M10
£ 4.4982 - £ 7.4893 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
10.0
M8
£ 4.7736 - £ 7.9534 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
25.0
M6
£ 3.672 - £ 6.1188 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
20.0
M5
£ 18.7782 - £ 31.2956 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
60.0
M20
£ 19.941 - £ 33.2273 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
90.0
M20
£ 6.5892 - £ 10.975 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
60.0
M10
£ 6.5484 - £ 10.9211 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
55.0
M8
£ 4.8654 - £ 8.1044 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
20.0
M8
  • of 12
Shoulder Screw Hex Head 10.0 M8 35.0 13.0 Black Steel

20225773

Price Range
£ 2.3562 - £ 1.4178

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    35.0
Shoulder Screw Hex Head 10.0 M8 70.0 13.0 303 Stainless Steel

20228668

Price Range
£ 7.0792 - £ 4.2432

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    70.0
Shoulder Screw Hex Head 6.0 M5 55.0 9.5 303 Stainless Steel

20229184

Price Range
£ 8.6764 - £ 5.202

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    55.0
Shoulder Screw Hex Head 8.0 M6 45.0 11.0 303 Stainless Steel

20229245

Price Range
£ 8.4498 - £ 5.0694

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    45.0
Shoulder Screw Hex Head 8.0 M6 80.0 11.0 303 Stainless Steel

20229306

Price Range
£ 15.0327 - £ 9.0168

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    80.0
Shoulder Screw Hex Head 6.0 M5 12.0 9.5 Black Steel

20220273

Price Range
£ 1.1526 - £ 0.6936

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    12.0
Shoulder Screw Hex Head 12.0 M10 25.0 16.0 Black Steel

20220549

Price Range
£ 2.8764 - £ 1.7238

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    25.0
Shoulder Screw Hex Head 24.0 M20 80.0 27.0 Black Steel

20220914

Price Range
£ 37.3281 - £ 22.3992

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    80.0
Shoulder Screw Hex Head 12.0 M10 30.0 16.0 303 Stainless Steel

20221157

Price Range
£ 9.8311 - £ 5.8956

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    30.0
Shoulder Screw Hex Head 6.0 M5 12.0 9.5 303 Stainless Steel

20220952

Price Range
£ 5.7303 - £ 3.4374

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    12.0
Shoulder Screw Hex Head 6.0 M5 40.0 9.5 303 Stainless Steel

20221003

Price Range
£ 8.5145 - £ 5.1102

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    40.0
Shoulder Screw Hex Head 12.0 M10 50.0 16.0 303 Stainless Steel

20221171

Price Range
£ 10.6189 - £ 6.375

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    50.0
Shoulder Screw Hex Head 10.0 M8 10.0 13.0 303 Stainless Steel

20221096

Price Range
£ 7.4893 - £ 4.4982

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    10.0
Shoulder Screw Hex Head 8.0 M6 25.0 11.0 303 Stainless Steel

20221058

Price Range
£ 7.9534 - £ 4.7736

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    25.0
Shoulder Screw Hex Head 6.0 M5 20.0 9.5 303 Stainless Steel

20220976

Price Range
£ 6.1188 - £ 3.672

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    20.0
Shoulder Screw Hex Head 24.0 M20 60.0 27.0 Black Steel

20220891

Price Range
£ 31.2956 - £ 18.7782

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    60.0
Shoulder Screw Hex Head 24.0 M20 90.0 27.0 Black Steel

20220921

Price Range
£ 33.2273 - £ 19.941

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    90.0
Shoulder Screw Hex Head 12.0 M10 60.0 16.0 303 Stainless Steel

20229474

Price Range
£ 10.975 - £ 6.5892

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    60.0
Shoulder Screw Hex Head 10.0 M8 55.0 13.0 303 Stainless Steel

20229399

Price Range
£ 10.9211 - £ 6.5484

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    55.0
Shoulder Screw Hex Head 10.0 M8 20.0 13.0 303 Stainless Steel

20229337

Price Range
£ 8.1044 - £ 4.8654

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    20.0