Menu Search

Shoulder Washers

In stock

Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.

The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
356 results
Product SKUs information
Essentra Part Number Price range Availability Flange Height Minimum Outside Diameter Colour Material Length Under Head Maximum Outside Diameter View
£ 0.1367 - £ 0.1688 Request the lead time here
3.2 mm
Natural
Nylon 6/6
£ 0.0796 - £ 0.0983 Request the lead time here
3.2 mm
Natural
Nylon 6/6
£ 0.0364 - £ 0.0449 Request the lead time here
0.8 mm
Natural
Nylon 6/6
£ 0.0364 - £ 0.0449 20788 In stock
1.6 mm
Natural
Nylon 6/6
£ 0.0646 - £ 0.0797 Request the lead time here
2 mm
Natural
Nylon 6/6
£ 0.0457 - £ 0.0565 Request the lead time here
1.2 mm
Natural
Nylon 6/6
£ 0.0663 - £ 0.0819 Request the lead time here
1.9 mm
Natural
Nylon 6/6
£ 0.0604 - £ 0.0746 Request the lead time here
1.5 mm
Natural
Nylon 6/6
£ 0.0429 - £ 0.0529 Request the lead time here
1.6 mm
Natural
Nylon 6/6
£ 0.1192 - £ 0.1472 Request the lead time here
1.6 mm
Natural
Nylon 6/6
£ 0.0309 - £ 0.0382 Request the lead time here
2 mm
Natural
Nylon 6/6
£ 0.0364 - £ 0.0449 Request the lead time here
0.8 mm
Natural
Nylon 6/6
£ 0.1701 - £ 0.21 Request the lead time here
1.6 mm
Natural
Nylon 6/6
£ 0.0364 - £ 0.0449 5587 In stock
1.2 mm
Natural
Nylon 6/6
£ 0.0364 - £ 0.0449 5473 In stock
1.6 mm
Natural
Nylon 6/6
£ 0.0485 - £ 0.0599 Request the lead time here
1.7 mm
Natural
Nylon 6/6
£ 0.0987 - £ 0.1219 Request the lead time here
3.2 mm
Natural
Nylon 6/6
10334522 £ 0.0348 - £ 0.0429 Request the lead time here
1.6 mm
Natural
Nylon 6/6
£ 0.0769 - £ 0.08 Request the lead time here
0.8 mm
Natural
Nylon 6/6
£ 0.0328 - £ 0.0405 2992 In stock
1.2 mm
Natural
Nylon 6/6
  • of 18
Shoulder Washer 0.515 in Nylon 6/6

10334911

Price Range
£ 0.1688 - £ 0.1367

Stock Levels
Request the lead time here
Attributes
  • Base Height
    7.1 mm
  • Flange Outside Diameter
    28.1 mm
  • Base Outside Diameter
    19.1 mm
  • Inside Diameter
    13.1 mm
  • Flange Height
    3.2 mm
Shoulder Washer 0.510 in Nylon 6/6

10334829

Price Range
£ 0.0983 - £ 0.0796

Stock Levels
Request the lead time here
Attributes
  • Base Height
    9.5 mm
  • Flange Outside Diameter
    22.2 mm
  • Base Outside Diameter
    16.1 mm
  • Inside Diameter
    13 mm
  • Flange Height
    3.2 mm
Shoulder Washer 0.193 in Nylon 6/6

10334577

Price Range
£ 0.0449 - £ 0.0364

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.8 mm
  • Flange Outside Diameter
    12.4 mm
  • Base Outside Diameter
    7.9 mm
  • Inside Diameter
    4.9 mm
  • Flange Height
    0.8 mm
Shoulder Washer 0.200 in Nylon 6/6

10334539

Price Range
£ 0.0449 - £ 0.0364

Stock Levels
20788 In stock
Attributes
  • Base Height
    2.4 mm
  • Flange Outside Diameter
    12.4 mm
  • Base Outside Diameter
    7.1 mm
  • Inside Diameter
    5.1 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.406 in Nylon 6/6

10334867

Price Range
£ 0.0797 - £ 0.0646

Stock Levels
Request the lead time here
Attributes
  • Base Height
    13.5 mm
  • Flange Outside Diameter
    24 mm
  • Base Outside Diameter
    11.9 mm
  • Inside Diameter
    10.3 mm
  • Flange Height
    2 mm
Shoulder Washer 0.323 in Nylon 6/6

10334782

Price Range
£ 0.0565 - £ 0.0457

Stock Levels
Request the lead time here
Attributes
  • Base Height
    1.2 mm
  • Flange Outside Diameter
    19.1 mm
  • Base Outside Diameter
    9.5 mm
  • Inside Diameter
    8.2 mm
  • Flange Height
    1.2 mm
Shoulder Washer 0.420 in Nylon 6/6

10334706

Price Range
£ 0.0819 - £ 0.0663

Stock Levels
Request the lead time here
Attributes
  • Base Height
    10.7 mm
  • Flange Outside Diameter
    18 mm
  • Base Outside Diameter
    11.9 mm
  • Inside Diameter
    10.7 mm
  • Flange Height
    1.9 mm
Shoulder Washer 0.310 in Nylon 6/6

10334812

Price Range
£ 0.0746 - £ 0.0604

Stock Levels
Request the lead time here
Attributes
  • Base Height
    8.3 mm
  • Flange Outside Diameter
    21 mm
  • Base Outside Diameter
    11 mm
  • Inside Diameter
    7.9 mm
  • Flange Height
    1.5 mm
Shoulder Washer 0.260 in Nylon 6/6

10334584

Price Range
£ 0.0529 - £ 0.0429

Stock Levels
Request the lead time here
Attributes
  • Base Height
    6.4 mm
  • Flange Outside Diameter
    13 mm
  • Base Outside Diameter
    9.4 mm
  • Inside Diameter
    6.6 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.635 in Nylon 6/6

10334836

Price Range
£ 0.1472 - £ 0.1192

Stock Levels
Request the lead time here
Attributes
  • Base Height
    12.7 mm
  • Flange Outside Diameter
    22.2 mm
  • Base Outside Diameter
    19.1 mm
  • Inside Diameter
    16.1 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.394 in Nylon 6/6

10334614

Price Range
£ 0.0382 - £ 0.0309

Stock Levels
Request the lead time here
Attributes
  • Base Height
    10 mm
  • Flange Outside Diameter
    16 mm
  • Base Outside Diameter
    12 mm
  • Inside Diameter
    10 mm
  • Flange Height
    2 mm
Shoulder Washer 0.135 in Nylon 6/6

10334492

Price Range
£ 0.0449 - £ 0.0364

Stock Levels
Request the lead time here
Attributes
  • Base Height
    3.6 mm
  • Flange Outside Diameter
    11.1 mm
  • Base Outside Diameter
    6.4 mm
  • Inside Diameter
    3.4 mm
  • Flange Height
    0.8 mm
Shoulder Washer 0.562 in Nylon 6/6

10334881

Price Range
£ 0.21 - £ 0.1701

Stock Levels
Request the lead time here
Attributes
  • Base Height
    6.4 mm
  • Flange Outside Diameter
    22.2 mm
  • Base Outside Diameter
    19.1 mm
  • Inside Diameter
    14.3 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.255 in Nylon 6/6

10334676

Price Range
£ 0.0449 - £ 0.0364

Stock Levels
5587 In stock
Attributes
  • Base Height
    3.2 mm
  • Flange Outside Diameter
    11.9 mm
  • Base Outside Diameter
    7.9 mm
  • Inside Diameter
    6.5 mm
  • Flange Height
    1.2 mm
Shoulder Washer 0.257 in Nylon 6/6

10334553

Price Range
£ 0.0449 - £ 0.0364

Stock Levels
5473 In stock
Attributes
  • Base Height
    2.4 mm
  • Flange Outside Diameter
    12.8 mm
  • Base Outside Diameter
    8.7 mm
  • Inside Diameter
    6.5 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.322 in Nylon 6/6

10334805

Price Range
£ 0.0599 - £ 0.0485

Stock Levels
Request the lead time here
Attributes
  • Base Height
    10 mm
  • Flange Outside Diameter
    18.8 mm
  • Base Outside Diameter
    10.9 mm
  • Inside Diameter
    8.2 mm
  • Flange Height
    1.7 mm
Shoulder Washer 0.406 in Nylon 6/6

10334874

Price Range
£ 0.1219 - £ 0.0987

Stock Levels
Request the lead time here
Attributes
  • Base Height
    6.4 mm
  • Flange Outside Diameter
    24.9 mm
  • Base Outside Diameter
    13.9 mm
  • Inside Diameter
    10.3 mm
  • Flange Height
    3.2 mm
Shoulder Washer 0.255 in Nylon 6/6

10334522

Price Range
£ 0.0429 - £ 0.0348

Stock Levels
Request the lead time here
Attributes
  • Base Height
    4.7 mm
  • Flange Outside Diameter
    15.9 mm
  • Base Outside Diameter
    8.2 mm
  • Inside Diameter
    6.5 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.500 in Nylon 6/6

10334751

Price Range
£ 0.08 - £ 0.0769

Stock Levels
Request the lead time here
Attributes
  • Base Height
    8 mm
  • Flange Outside Diameter
    18.9 mm
  • Base Outside Diameter
    14.3 mm
  • Inside Diameter
    12.7 mm
  • Flange Height
    0.8 mm
Shoulder Washer 0.125 in Nylon 6/6

10334249

Price Range
£ 0.0405 - £ 0.0328

Stock Levels
2992 In stock
Attributes
  • Base Height
    6.4 mm
  • Flange Outside Diameter
    6.4 mm
  • Base Outside Diameter
    4 mm
  • Inside Diameter
    3.2 mm
  • Flange Height
    1.2 mm