Menu Search

Shoulder Washers

In stock

Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.

The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
356 results
Product SKUs information
Essentra Part Number Price range Availability Flange Height Minimum Outside Diameter Colour Material Length Under Head Maximum Outside Diameter View
£ 0.0841 - £ 0.0895 931 In stock
1.7 mm
7.9 mm
Natural
Nylon 6/6
13.0 mm
£ 0.0841 - £ 0.0895 Request the lead time here
1.7 mm
7.9 mm
Natural
Nylon 6/6
13.0 mm
£ 0.2951 - £ 0.3069 Request the lead time here
2.0 mm
3.5 mm
Black
25% Glass Filled Nylon 6
7.0 mm
£ 0.0671 - £ 0.0715 1000 In stock
1.2 mm
4.3 mm
Natural
Nylon 6/6
7.4 mm
10016152 £ 0.0671 - £ 0.0715 938 In stock
1.6 mm
6.6 mm
Natural
Nylon 6/6
10.1 mm
10016206 £ 0.0671 - £ 0.0715 2540 In stock
1.2 mm
3.7 mm
Natural
Nylon 6/6
6.0 mm
£ 0.3175 - £ 0.3175 23998 In stock
1.9 mm
Natural
PA
£ 0.1406 - £ 0.146 9000 In stock
1.6 mm
9.1 mm
Natural
Nylon 6/6
15.7 mm
£ 0.0671 - £ 0.0715 544 In stock
1.2 mm
4.3 mm
Natural
Nylon 6/6
7.4 mm
10016374 £ 0.0671 - £ 0.0715 21996 In stock
1.6 mm
5.2 mm
Natural
Nylon 6/6
8.7 mm
10161098 £ 0.1814 - £ 0.1899 11000 In stock
1.6 mm
6.6 mm
Black
40% Glass Filled PPS
10.1 mm
£ 0.0671 - £ 0.0715 1000 In stock
1.2 mm
4.3 mm
Natural
Nylon 6/6
7.4 mm
£ 0.0671 - £ 0.0715 2995 In stock
1.2 mm
4.3 mm
Natural
Nylon 6/6
7.4 mm
10016213 £ 0.0671 - £ 0.0715 2338 In stock
1.2 mm
3.7 mm
Natural
Nylon 6/6
6.0 mm
10016282 £ 0.0671 - £ 0.0715 1000 In stock
1.2 mm
3.7 mm
Natural
Nylon 6/6
6.0 mm
10016381 £ 0.0671 - £ 0.0715 10676 In stock
1.6 mm
5.2 mm
Natural
Nylon 6/6
8.7 mm
10161043 £ 0.1963 - £ 0.2093 400 In stock
5.0 mm
9.7 mm
Black
25% Glass Filled Nylon 6
15.7 mm
£ 0.0585 - £ 0.0636 40 In stock
1.0 mm
3.8 mm
Black
25% Glass Filled Nylon 6
8.0 mm
£ 0.0671 - £ 0.0715 760 In stock
1.6 mm
5.2 mm
Natural
Nylon 6/6
8.7 mm
£ 0.2069 - £ 0.2112 8818 In stock
1.3 mm
3.5 mm
Black
25% Glass Filled Nylon 6
5.9 mm
  • of 18
Shoulder Washer 6.6 mm 7.9 mm 13.0 mm Nylon 6/6

10016534

Price Range
£ 0.0895 - £ 0.0841

Stock Levels
931 In stock
Attributes
  • Minimum Outside Diameter
    7.9 mm
  • Maximum Outside Diameter
    13.0 mm
  • Inside Diameter
    6.6 mm
  • Flange Height
    1.7 mm
  • Washer Type
    Insulator Washer
Shoulder Washer 6.6 mm 7.9 mm 13.0 mm Nylon 6/6

10016510

Price Range
£ 0.0895 - £ 0.0841

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    7.9 mm
  • Maximum Outside Diameter
    13.0 mm
  • Inside Diameter
    6.6 mm
  • Flange Height
    1.7 mm
  • Washer Type
    Insulator Washer
Shoulder Washer 2.6 mm 3.5 mm 7.0 mm 25% Glass Filled Nylon 6

10160992

Price Range
£ 0.3069 - £ 0.2951

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    3.5 mm
  • Maximum Outside Diameter
    7.0 mm
  • Inside Diameter
    2.6 mm
  • Flange Height
    2.0 mm
  • Washer Type
    Insulation Washer
Shoulder Washer 3.6 mm 4.3 mm 7.4 mm Nylon 6/6

10016367

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
1000 In stock
Attributes
  • Minimum Outside Diameter
    4.3 mm
  • Maximum Outside Diameter
    7.4 mm
  • Inside Diameter
    3.6 mm
  • Flange Height
    1.2 mm
  • Washer Type
    Insulator Washer
Shoulder Washer 5.1 mm 6.6 mm 10.1 mm Nylon 6/6

10016152

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
938 In stock
Attributes
  • Minimum Outside Diameter
    6.6 mm
  • Maximum Outside Diameter
    10.1 mm
  • Inside Diameter
    5.1 mm
  • Flange Height
    1.6 mm
  • Washer Type
    Insulator Washer
Shoulder Washer 2.9 mm 3.7 mm 6.0 mm Nylon 6/6

10016206

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
2540 In stock
Attributes
  • Minimum Outside Diameter
    3.7 mm
  • Maximum Outside Diameter
    6.0 mm
  • Inside Diameter
    2.9 mm
  • Flange Height
    1.2 mm
  • Washer Type
    Insulator Washer
Shoulder Washer 6.1 mm PA

10134825

Price Range
£ 0.3175 - £ 0.3175

Stock Levels
23998 In stock
Attributes
  • Base Height
    8.9 mm
  • Flange Outside Diameter
    11.9 mm
  • Base Outside Diameter
    9.1 mm
  • Inside Diameter
    6.1 mm
  • Flange Height
    1.9 mm
Shoulder Washer 8.1 mm 9.1 mm 15.7 mm Nylon 6/6

10016541

Price Range
£ 0.146 - £ 0.1406

Stock Levels
9000 In stock
Attributes
  • Minimum Outside Diameter
    9.1 mm
  • Maximum Outside Diameter
    15.7 mm
  • Inside Diameter
    8.1 mm
  • Flange Height
    1.6 mm
  • Washer Type
    Insulator Washer
Shoulder Washer 3.6 mm 4.3 mm 7.4 mm Nylon 6/6

10016299

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
544 In stock
Attributes
  • Minimum Outside Diameter
    4.3 mm
  • Maximum Outside Diameter
    7.4 mm
  • Inside Diameter
    3.6 mm
  • Flange Height
    1.2 mm
  • Washer Type
    Insulator Washer
Shoulder Washer 4.4 mm 5.2 mm 8.7 mm Nylon 6/6

10016374

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
21996 In stock
Attributes
  • Minimum Outside Diameter
    5.2 mm
  • Maximum Outside Diameter
    8.7 mm
  • Inside Diameter
    4.4 mm
  • Flange Height
    1.6 mm
  • Washer Type
    Insulator Washer
Shoulder Washer 5.1 mm 6.6 mm 10.1 mm 40% Glass Filled PPS

10161098

Price Range
£ 0.1899 - £ 0.1814

Stock Levels
11000 In stock
Attributes
  • Minimum Outside Diameter
    6.6 mm
  • Maximum Outside Diameter
    10.1 mm
  • Inside Diameter
    5.1 mm
  • Flange Height
    1.6 mm
  • Washer Type
    Insulation Washer
Shoulder Washer 3.6 mm 4.3 mm 7.4 mm Nylon 6/6

10016305

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
1000 In stock
Attributes
  • Minimum Outside Diameter
    4.3 mm
  • Maximum Outside Diameter
    7.4 mm
  • Inside Diameter
    3.6 mm
  • Flange Height
    1.2 mm
  • Washer Type
    Insulator Washer
Shoulder Washer 3.6 mm 4.3 mm 7.4 mm Nylon 6/6

10016329

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
2995 In stock
Attributes
  • Minimum Outside Diameter
    4.3 mm
  • Maximum Outside Diameter
    7.4 mm
  • Inside Diameter
    3.6 mm
  • Flange Height
    1.2 mm
  • Washer Type
    Insulator Washer
Shoulder Washer 2.9 mm 3.7 mm 6.0 mm Nylon 6/6

10016213

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
2338 In stock
Attributes
  • Minimum Outside Diameter
    3.7 mm
  • Maximum Outside Diameter
    6.0 mm
  • Inside Diameter
    2.9 mm
  • Flange Height
    1.2 mm
  • Washer Type
    Insulator Washer
Shoulder Washer 2.9 mm 3.7 mm 6.0 mm Nylon 6/6

10016282

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
1000 In stock
Attributes
  • Minimum Outside Diameter
    3.7 mm
  • Maximum Outside Diameter
    6.0 mm
  • Inside Diameter
    2.9 mm
  • Flange Height
    1.2 mm
  • Washer Type
    Insulator Washer
Shoulder Washer 4.4 mm 5.2 mm 8.7 mm Nylon 6/6

10016381

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
10676 In stock
Attributes
  • Minimum Outside Diameter
    5.2 mm
  • Maximum Outside Diameter
    8.7 mm
  • Inside Diameter
    4.4 mm
  • Flange Height
    1.6 mm
  • Washer Type
    Insulator Washer
Shoulder Washer 4.5 mm 9.7 mm 15.7 mm 25% Glass Filled Nylon 6

10161043

Price Range
£ 0.2093 - £ 0.1963

Stock Levels
400 In stock
Attributes
  • Minimum Outside Diameter
    9.7 mm
  • Maximum Outside Diameter
    15.7 mm
  • Inside Diameter
    4.5 mm
  • Flange Height
    5.0 mm
  • Washer Type
    Insulation Washer
Shoulder Washer 2.6 mm 3.8 mm 8.0 mm 25% Glass Filled Nylon 6

10160961

Price Range
£ 0.0636 - £ 0.0585

Stock Levels
40 In stock
Attributes
  • Minimum Outside Diameter
    3.8 mm
  • Maximum Outside Diameter
    8.0 mm
  • Inside Diameter
    2.6 mm
  • Flange Height
    1.0 mm
  • Washer Type
    Insulation Washer
Shoulder Washer 4.4 mm 5.2 mm 8.7 mm Nylon 6/6

10016411

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
760 In stock
Attributes
  • Minimum Outside Diameter
    5.2 mm
  • Maximum Outside Diameter
    8.7 mm
  • Inside Diameter
    4.4 mm
  • Flange Height
    1.6 mm
  • Washer Type
    Insulator Washer
Shoulder Washer 3.0 mm 3.5 mm 5.9 mm 25% Glass Filled Nylon 6

10160930

Price Range
£ 0.2112 - £ 0.2069

Stock Levels
8818 In stock
Attributes
  • Minimum Outside Diameter
    3.5 mm
  • Maximum Outside Diameter
    5.9 mm
  • Inside Diameter
    3.0 mm
  • Flange Height
    1.3 mm
  • Washer Type
    Insulation Washer