Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Minimum Outside Diameter | Colour | Material | Length Under Head | Maximum Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1302 - £ 0.1329 | 322 In stock |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Black
|
|
|
0.472 in
12.0 mm
|
||
| £ 0.1365 - £ 0.1393 | 2723 In stock |
0.079 in
2.0 mm
|
0.217 in
5.5 mm
|
Black
|
|
|
0.472 in
12.0 mm
|
||
| £ 0.3056 - £ 0.3125 | Request the lead time here |
0.047 in
1.2 mm
|
|
Natural
|
PA
|
|
|
||
| £ 0.1596 - £ 0.1637 | Request the lead time here |
0.047 in
1.2 mm
|
0.24 in
6.1 mm
|
Natural
|
Nylon 6/6
|
|
0.319 in
8.1 mm
|
||
| £ 0.0892 - £ 0.0911 | Request the lead time here |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Black
|
|
|
0.295 in
7.5 mm
|
||
| £ 0.3486 - £ 0.3486 | 157 In stock |
0.079 in
2.0 mm
|
|
Natural
|
PA
|
|
|
||
| £ 0.2636 - £ 0.2693 | 1677 In stock |
0.256 in
6.5 mm
|
0.547 in
13.9 mm
|
Natural
|
Nylon
|
|
1.055 in
26.8 mm
|
||
| £ 0.14 - £ 0.1431 | 3122 In stock |
0.315 in
8.0 mm
|
0.272 in
6.9 mm
|
Black
|
|
|
0.472 in
12.0 mm
|
||
| £ 0.1339 - £ 0.1367 | 51020 In stock |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Black
|
|
|
0.472 in
12.0 mm
|
||
| £ 0.0935 - £ 0.0955 | Request the lead time here |
0.315 in
8.0 mm
|
0.134 in
3.4 mm
|
Black
|
|
|
0.394 in
10.0 mm
|
||
| £ 0.1197 - £ 0.1221 | 169865 In stock |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| £ 0.0258 - £ 0.028 | 1000 In stock |
0.047 in
1.2 mm
|
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
|
0.248 in
6.3 mm
|
||
| 10016343 | £ 0.0671 - £ 0.0715 | 12120 In stock |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Natural
|
Nylon 6/6
|
|
0.291 in
7.4 mm
|
|
| 10016428 | £ 0.0671 - £ 0.0715 | 24000 In stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
|
0.343 in
8.7 mm
|
|
| 10161012 | £ 0.134 - £ 0.1431 | 3533 In stock |
0.031 in
0.8 mm
|
0.201 in
5.1 mm
|
Black
|
25% Glass Filled Nylon 6
|
|
0.276 in
7.0 mm
|
|
| 10161036 | £ 0.1274 - £ 0.1274 | 42521 In stock |
0.031 in
0.8 mm
|
0.236 in
6.0 mm
|
Black
|
25% Glass Filled Nylon 6
|
|
0.315 in
8.0 mm
|
|
| £ 0.3641 - £ 0.3797 | 18988 In stock |
0.177 in
4.5 mm
|
|
Black
|
25% Glass Filled Nylon 6
|
|
|
||
| £ 0.0953 - £ 0.1013 | 1000 In stock |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Natural
|
Nylon 6/6
|
|
0.28 in
7.1 mm
|
||
| £ 0.2863 - £ 0.2863 | 2235 In stock |
0.079 in
2.0 mm
|
|
Natural
|
PA
|
|
|
||
| 10136577 | £ 0.2877 - £ 0.2934 | 3995 In stock |
0.118 in
3.0 mm
|
|
Natural
|
PA