Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass.
It features an attached metal or plastic hook making it ideal for mounting self-hanging displays, signage and merchandising in retail outlets.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Cup Diameter | View | |
|---|---|---|---|---|---|
| £ 0.2849 - £ 0.2849 | Request the lead time here |
Clear
|
1.575 in
40.0 mm
|
||
| £ 0.2225 - £ 0.4013 | 6000 In stock |
Clear
|
1.181 in
30.0 mm
|
||
| 10256305 | £ 0.1258 - £ 0.3136 | Request the lead time here |
Clear
|
0.866 in
22.0 mm
|
|
| £ 0.9114 - £ 1.9932 | Request the lead time here |
White
|
2.874 in
73.0 mm
|
||
| £ 0.1899 - £ 0.4677 | Request the lead time here |
Clear
|
1.181 in
30.0 mm
|
||
| 10272961 | £ 0.3657 - £ 0.6537 | Request the lead time here |
Clear
|
1.969 in
50.0 mm
|
|
| £ 0.6463 - £ 0.6591 | Request the lead time here |
Black
|
2.795 in
71.0 mm
|
||
| £ 0.2693 - £ 0.6617 | Request the lead time here |
Clear
|
1.772 in
45.0 mm
|
||
| £ 0.3869 - £ 0.9541 | Request the lead time here |
Clear
|
2.48 in
63.0 mm
|
||
| £ 0.2537 - £ 0.4597 | Request the lead time here |
Clear
|
1.378 in
35.0 mm
|
||
| £ 0.2508 - £ 0.6245 | Request the lead time here |
Clear
|
1.575 in
40.0 mm
|
||
| £ 0.6775 - £ 1.2119 | Request the lead time here |
White
|
1.772 in
45.0 mm
|
||
| £ 0.2863 - £ 0.7521 | Request the lead time here |
Clear
|
1.969 in
50.0 mm
|
||
| £ 0.8107 - £ 1.4962 | Request the lead time here |
White
|
2.165 in
55.0 mm