| Quantity | Unit price |
|---|---|
| 35 - 349 | £ 0.7521 |
| 350 + | £ 0.2863 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Clear |
|---|---|
| Cup Diameter | 50.0 mm |
| Cup Diameter | 1.969 in |
| Price per piece incl VAT | 0.8547 GBP |
| Overall Thickness | 0.744 in |
| Overall Thickness | 18.9 mm |
| Full Material | Polyvinyl Chloride |
| Hanging Method | Metal Hook |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue