Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 1.0163 - £ 4.8369 | 750 In stock |
0.681 in
17.3 mm
|
|
|
|
|
1
|
||
£ 0.138 - £ 0.1431 | 62880 In stock |
0.354 in
9.0 mm
|
|
|
|
|
1
|
||
£ 0.7712 - £ 2.1235 | 2498 In stock |
0.972 in
24.7 mm
|
1.547 in
39.3 mm
|
|
0.118 in
3.0 mm
|
|
2
|
||
463631 | £ 0.9574 - £ 4.5336 | Request the lead time here |
0.748 in
19.0 mm
|
|
|
|
|
1
|
|
£ 0.5726 - £ 0.5839 | Request the lead time here |
0.213 in
5.4 mm
|
|
|
|
|
1
|
||
£ 0.4606 - £ 1.568 | 2404 In stock |
0.276 in
7.0 mm
|
0.531 in
13.5 mm
|
|
0.063 in
1.6 mm
|
|
2
|
||
£ 0.9963 - £ 4.7421 | 88 In stock |
0.657 in
16.7 mm
|
1.201 in
30.5 mm
|
|
0.118 in
3.0 mm
|
|
2
|
||
£ 0.9624 - £ 0.9822 | 1000 In stock |
0.48 in
12.2 mm
|
|
|
|
|
1
|
||
£ 0.9046 - £ 2.4857 | Request the lead time here |
1.165 in
29.6 mm
|
1.673 in
42.5 mm
|
|
0.118 in
3.0 mm
|
|
2
|
||
£ 0.138 - £ 0.1431 | 15500 In stock |
0.354 in
9.0 mm
|
|
|
|
|
1
|
||
£ 0.1305 - £ 0.1332 | 800 In stock |
0.276 in
7.0 mm
|
|
|
|
|
1
|
||
£ 0.6642 - £ 1.8265 | Request the lead time here |
0.933 in
23.7 mm
|
|
|
|
|
1
|
||
463629 | £ 0.8249 - £ 2.7108 | Request the lead time here |
0.445 in
11.3 mm
|
|
|
|
|
1
|
|
£ 0.5726 - £ 1.9108 | Request the lead time here |
0.311 in
7.9 mm
|
|
|
|
|
1
|
||
£ 0.8377 - £ 0.8547 | 760 In stock |
0.472 in
12.0 mm
|
0.898 in
22.8 mm
|
|
0.079 in
2.0 mm
|
|
2
|
||
£ 0.5953 - £ 1.9852 | Request the lead time here |
0.421 in
10.7 mm
|
0.689 in
17.5 mm
|
|
0.063 in
1.6 mm
|
|
2
|
||
£ 1.0928 - £ 3.5878 | Request the lead time here |
0.591 in
15.0 mm
|
0.945 in
24.0 mm
|
|
0.098 in
2.5 mm
|
|
2
|
||
£ 0.8282 - £ 2.2824 | Request the lead time here |
1.083 in
27.5 mm
|
|
|
|
|
1
|
||
£ 1.0005 - £ 2.7619 | 2966 In stock |
1.24 in
31.5 mm
|
1.831 in
46.5 mm
|
|
0.157 in
4.0 mm
|
|
2
|
||
£ 0.1885 - £ 0.197 | 8750 In stock |
0.63 in
16.0 mm
|
|
|
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue