Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1343 - £ 0.1372 | 544 In stock |
0.472 in
12.0 mm
|
|
M6
|
|
|
1
|
||
| £ 0.4606 - £ 1.568 | 9200 In stock |
0.276 in
7.0 mm
|
0.531 in
13.5 mm
|
M6
|
0.063 in
1.6 mm
|
|
2
|
||
| £ 0.1305 - £ 0.1332 | 500 In stock |
0.276 in
7.0 mm
|
|
M6
|
|
|
1
|
||
| £ 0.2012 - £ 0.2097 | 79 In stock |
0.433 in
11.0 mm
|
|
M10
|
|
|
1
|
||
| £ 0.2877 - £ 0.299 | 315 In stock |
0.748 in
19.0 mm
|
|
M10
|
|
|
1
|
||
| £ 0.1343 - £ 0.1372 | 6500 In stock |
0.472 in
12.0 mm
|
|
M6
|
|
|
1
|
||
| £ 0.2877 - £ 0.299 | 8956 In stock |
0.748 in
19.0 mm
|
|
M10
|
|
|
1
|
||
| £ 1.2303 - £ 3.4018 | 3600 In stock |
1.48 in
37.6 mm
|
|
M24
|
|
|
1
|
||
| £ 0.8447 - £ 2.3281 | Request the lead time here |
1.327 in
33.7 mm
|
|
M20
|
|
|
1
|
||
| £ 0.4833 - £ 1.3315 | Request the lead time here |
0.795 in
20.2 mm
|
0.965 in
24.5 mm
|
M12
|
0.098 in
2.5 mm
|
|
2
|
||
| £ 0.9128 - £ 3.0297 | Request the lead time here |
0.602 in
15.3 mm
|
|
M10
|
|
|
1
|
||
| £ 0.7399 - £ 0.7399 | Request the lead time here |
0.551 in
14.0 mm
|
0.689 in
17.5 mm
|
M8
|
0.067 in
1.7 mm
|
|
2
|
||
| 10254790 | £ 0.4833 - £ 1.6451 | 34191 In stock |
0.512 in
13.0 mm
|
0.539 in
13.7 mm
|
M6
|
0.063 in
1.6 mm
|
|
2
|
|
| £ 1.6867 - £ 1.6867 | Request the lead time here |
0.709 in
18.0 mm
|
|
M10
|
|
|
2
|
||
| £ 8.703 - £ 18.1253 | Request the lead time here |
2.717 in
69.0 mm
|
|
M24
|
|
|
2
|
||
| £ 0.9666 - £ 0.9865 | Request the lead time here |
0.669 in
17.0 mm
|
0.866 in
22.0 mm
|
M10
|
0.079 in
2.0 mm
|
|
2
|
||
| £ 6.0098 - £ 16.5573 | Request the lead time here |
1.26 in
32.0 mm
|
|
M20
|
|
|
2
|
||
| £ 4.8051 - £ 13.2618 | 500 In stock |
0.945 in
24.0 mm
|
|
M16
|
|
|
2
|
||
| £ 3.5577 - £ 9.8068 | Request the lead time here |
0.591 in
15.0 mm
|
|
M12
|
|
|
2
|
||
| £ 1.3437 - £ 3.6941 | 1900 In stock |
1.614 in
41.0 mm
|
1.85 in
47.0 mm
|
M24
|
0.157 in
4.0 mm
|
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue