Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.

It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.

It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
200 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Compatible Hex Key Size Thread Length Drive Type View
£ 0.6038 - £ 0.6038 450 In stock
M8
Natural
PA
6.0 mm
16.0 mm
Hexagonal Drive
£ 0.6917 - £ 0.6917 Request the lead time here
M8
Natural
PA
6.0 mm
25.0 mm
Hexagonal Drive
£ 1.5449 - £ 1.5449 Request the lead time here
M12
Natural
PA
10.0 mm
30.0 mm
Hexagonal Drive
£ 0.652 - £ 0.652 22000 In stock
M8
Natural
PA
6.0 mm
20.0 mm
Hexagonal Drive
£ 1.0205 - £ 1.0205 7000 In stock
M10
Natural
PA
8.0 mm
20.0 mm
Hexagonal Drive
£ 0.7257 - £ 0.7257 900 In stock
M8
Natural
PA
6.0 mm
30.0 mm
Hexagonal Drive
0160660000VR £ 0.557 - £ 0.557 Request the lead time here
M8
Natural
PA
6.0 mm
10.0 mm
Hexagonal Drive
£ 0.3812 - £ 0.3812 668 In stock
M6
Natural
PA
5.0 mm
12.0 mm
Hexagonal Drive
0160610000VR £ 0.866 - £ 0.866 4500 In stock
M6
Natural
PA
5.0 mm
60.0 mm
Hexagonal Drive
£ 1.6867 - £ 1.6867 Request the lead time here
M12
Natural
PA
10.0 mm
40.0 mm
Hexagonal Drive
£ 16.8957 - £ 17.5903 Request the lead time here
M8
Light Brown
PEEK
15.0 mm
Hexagonal Socket Drive
£ 2.5797 - £ 2.6364 Request the lead time here
M3
Light Brown
PEEK
10.0 mm
Hexagonal Socket Drive
£ 2.4379 - £ 2.5372 Request the lead time here
M3
Light Brown
PEEK
8.0 mm
Hexagonal Socket Drive
£ 0.3827 - £ 0.3982 Request the lead time here
M3
Transparent
PC
2.5 mm
12.0 mm
Hexagonal Drive
£ 1.2303 - £ 1.2303 Request the lead time here
M10
Natural
PA
8.0 mm
30.0 mm
Hexagonal Drive
0161040000VR £ 2.0269 - £ 2.0269 2500 In stock
M12
Natural
PA
10.0 mm
60.0 mm
Hexagonal Drive
£ 1.0602 - £ 1.0602 10500 In stock
M8
Natural
PA
6.0 mm
70.0 mm
Hexagonal Drive
£ 1.6867 - £ 1.6867 Request the lead time here
M10
Natural
PA
8.0 mm
70.0 mm
Hexagonal Drive
£ 3.9404 - £ 4.0254 10 In stock
M4
Light Brown
PEEK
3.0 mm
12.0 mm
Hexagonal Drive
£ 0.7299 - £ 0.7597 Request the lead time here
M4
Transparent
PC
3.0 mm
25.0 mm
Hexagonal Drive
  • of 10
Screw Socket Head Hexagonal Drive M8 16.0 mm PA

0160680000VR

Price Range
£ 0.6038 - £ 0.6038

Stock Levels
450 In stock
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    16.0 mm
Screw Socket Head Hexagonal Drive M8 25.0 mm PA

0160780000VR

Price Range
£ 0.6917 - £ 0.6917

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    25.0 mm
Screw Socket Head Hexagonal Drive M12 30.0 mm PA

0161010000VR

Price Range
£ 1.5449 - £ 1.5449

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    30.0 mm
Screw Socket Head Hexagonal Drive M8 20.0 mm PA

0160700000VR

Price Range
£ 0.652 - £ 0.652

Stock Levels
22000 In stock
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    20.0 mm
Screw Socket Head Hexagonal Drive M10 20.0 mm PA

0160860000VR

Price Range
£ 1.0205 - £ 1.0205

Stock Levels
7000 In stock
Attributes
  • Compatible Hex Key Size
    8.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M10
  • Thread Length
    20.0 mm
Screw Socket Head Hexagonal Drive M8 30.0 mm PA

0160710000VR

Price Range
£ 0.7257 - £ 0.7257

Stock Levels
900 In stock
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    30.0 mm
Screw Socket Head Hexagonal Drive M8 10.0 mm PA

0160660000VR

Price Range
£ 0.557 - £ 0.557

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    10.0 mm
Screw Socket Head Hexagonal Drive M6 12.0 mm PA

0160520000VR

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
668 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
Screw Socket Head Hexagonal Drive M6 60.0 mm PA

0160610000VR

Price Range
£ 0.866 - £ 0.866

Stock Levels
4500 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    60.0 mm
Screw Socket Head Hexagonal Drive M12 40.0 mm PA

0161020000VR

Price Range
£ 1.6867 - £ 1.6867

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    40.0 mm
Screw Round Head Hexagonal Socket Drive M8 15.0 mm PEEK

183081570409

Price Range
£ 17.5903 - £ 16.8957

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M3 10.0 mm PEEK

183031070409

Price Range
£ 2.6364 - £ 2.5797

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M3 8.0 mm PEEK

183030870409

Price Range
£ 2.5372 - £ 2.4379

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3
  • Thread Length
    8.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M3 12.0 mm PC

193100400022

Price Range
£ 0.3982 - £ 0.3827

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3
  • Thread Length
    12.0 mm
Screw Socket Head Hexagonal Drive M10 30.0 mm PA

0160880000VR

Price Range
£ 1.2303 - £ 1.2303

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    8.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M10
  • Thread Length
    30.0 mm
Screw Socket Head Hexagonal Drive M12 60.0 mm PA

0161040000VR

Price Range
£ 2.0269 - £ 2.0269

Stock Levels
2500 In stock
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    60.0 mm
Screw Socket Head Hexagonal Drive M8 70.0 mm PA

0160760000VR

Price Range
£ 1.0602 - £ 1.0602

Stock Levels
10500 In stock
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    70.0 mm
Screw Socket Head Hexagonal Drive M10 70.0 mm PA

0160910000VR

Price Range
£ 1.6867 - £ 1.6867

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    8.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M10
  • Thread Length
    70.0 mm
Screw Socket Head Hexagonal Drive M4 12.0 mm PEEK

183041270409

Price Range
£ 4.0254 - £ 3.9404

Stock Levels
10 In stock
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
Screw Socket Head Hexagonal Drive M4 25.0 mm PC

193101400022

Price Range
£ 0.7597 - £ 0.7299

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm