These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.6038 - £ 0.6038 | 450 In stock |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
Hexagonal Drive
|
||
| £ 0.6917 - £ 0.6917 | Request the lead time here |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 1.5449 - £ 1.5449 | Request the lead time here |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 0.652 - £ 0.652 | 22000 In stock |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 1.0205 - £ 1.0205 | 7000 In stock |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 0.7257 - £ 0.7257 | 900 In stock |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| 0160660000VR | £ 0.557 - £ 0.557 | Request the lead time here |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
|
| £ 0.3812 - £ 0.3812 | 668 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| 0160610000VR | £ 0.866 - £ 0.866 | 4500 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
|
| £ 1.6867 - £ 1.6867 | Request the lead time here |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
Hexagonal Drive
|
||
| £ 16.8957 - £ 17.5903 | Request the lead time here |
M8
|
Light Brown
|
PEEK
|
|
0.591 in
15.0 mm
|
Hexagonal Socket Drive
|
||
| £ 2.5797 - £ 2.6364 | Request the lead time here |
M3
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Hexagonal Socket Drive
|
||
| £ 2.4379 - £ 2.5372 | Request the lead time here |
M3
|
Light Brown
|
PEEK
|
|
0.315 in
8.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.3827 - £ 0.3982 | Request the lead time here |
M3
|
Transparent
|
PC
|
0.098 in
2.5 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 1.2303 - £ 1.2303 | Request the lead time here |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| 0161040000VR | £ 2.0269 - £ 2.0269 | 2500 In stock |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
|
| £ 1.0602 - £ 1.0602 | 10500 In stock |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
2.756 in
70.0 mm
|
Hexagonal Drive
|
||
| £ 1.6867 - £ 1.6867 | Request the lead time here |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
2.756 in
70.0 mm
|
Hexagonal Drive
|
||
| £ 3.9404 - £ 4.0254 | 10 In stock |
M4
|
Light Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 0.7299 - £ 0.7597 | Request the lead time here |
M4
|
Transparent
|
PC
|
0.118 in
3.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue