Menu Search

Square Tube Inserts - Multi Purpose PCR

In production

Square Tube Inserts are used as multi-function protective components when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, they safeguard against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILQPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability h AxA h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 0.9679 - £ 1.0755 Request the lead time here
24.0 mm
110.0 mm
6.0 mm
5.0 mm
3.0 mm
£ 0.7786 - £ 1.2111 Request the lead time here
21.5 mm
95.0 mm
6.0 mm
5.5 mm
3.5 mm
£ 0.119 - £ 0.1322 Request the lead time here
14.5 mm
50.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.0384 - £ 0.0598 Request the lead time here
11.5 mm
30.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.6488 - £ 0.7209 Request the lead time here
25.0 mm
90.0 mm
6.0 mm
5.0 mm
3.0 mm
£ 0.058 - £ 0.0903 Request the lead time here
14.5 mm
35.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0245 - £ 0.0381 Request the lead time here
12.0 mm
12.0 mm
4.0 mm
2.0 mm
1.0 mm
£ 0.8779 - £ 1.3657 Request the lead time here
24.0 mm
100.0 mm
7.0 mm
4.0 mm
1.0 mm
£ 0.2563 - £ 0.2847 Request the lead time here
19.0 mm
70.0 mm
5.0 mm
4.0 mm
1.5 mm
£ 0.0272 - £ 0.0423 Request the lead time here
11.5 mm
18.0 mm
5.0 mm
3.0 mm
1.5 mm
£ 0.0239 - £ 0.0372 Request the lead time here
12.0 mm
10.0 mm
4.0 mm
2.5 mm
0.8 mm
£ 0.1375 - £ 0.1528 Request the lead time here
14.5 mm
50.0 mm
5.0 mm
6.0 mm
3.5 mm
£ 1.283 - £ 1.9958 Request the lead time here
27.0 mm
150.0 mm
6.0 mm
8.0 mm
5.0 mm
£ 0.2156 - £ 0.2395 Request the lead time here
21.0 mm
65.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 1.0672 - £ 1.1857 Request the lead time here
34.0 mm
140.0 mm
3.0 mm
7.0 mm
4.0 mm
£ 0.0693 - £ 0.1078 Request the lead time here
12.0 mm
35.0 mm
5.0 mm
5.0 mm
2.5 mm
£ 0.1478 - £ 0.1643 Request the lead time here
14.5 mm
55.0 mm
5.0 mm
4.5 mm
2.0 mm
£ 0.0355 - £ 0.0552 Request the lead time here
12.0 mm
22.0 mm
5.0 mm
3.5 mm
1.0 mm
£ 0.1307 - £ 0.1453 Request the lead time here
25.0 mm
50.0 mm
6.5 mm
4.0 mm
2.6 mm
£ 0.0296 - £ 0.0329 Request the lead time here
11.5 mm
25.0 mm
5.0 mm
3.0 mm
1.0 mm
  • of 2
Square Tube Insert 110.0 mm Black LDPE - PCR

20752811

Price Range
£ 1.0755 - £ 0.9679

Stock Levels
Request the lead time here
Attributes
  • AxA
    110.0 mm
  • h1
    6.0 mm
  • h
    24.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 95.0 mm Black LDPE - PCR

20753115

Price Range
£ 1.2111 - £ 0.7786

Stock Levels
Request the lead time here
Attributes
  • AxA
    95.0 mm
  • h1
    6.0 mm
  • h
    21.5 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    5.5 mm
Square Tube Insert 50.0 mm Black LDPE - PCR

20753009

Price Range
£ 0.1322 - £ 0.119

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Square Tube Insert 30.0 mm Black LDPE - PCR

20752927

Price Range
£ 0.0598 - £ 0.0384

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 90.0 mm Black LDPE - PCR

20753108

Price Range
£ 0.7209 - £ 0.6488

Stock Levels
Request the lead time here
Attributes
  • AxA
    90.0 mm
  • h1
    6.0 mm
  • h
    25.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 35.0 mm Black LDPE - PCR

20752941

Price Range
£ 0.0903 - £ 0.058

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 12.0 mm Black LDPE - PCR

20752828

Price Range
£ 0.0381 - £ 0.0245

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.0 mm
  • h1
    4.0 mm
  • h
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Square Tube Insert 100.0 mm Black LDPE - PCR

20752798

Price Range
£ 1.3657 - £ 0.8779

Stock Levels
Request the lead time here
Attributes
  • AxA
    100.0 mm
  • h1
    7.0 mm
  • h
    24.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    4.0 mm
Square Tube Insert 70.0 mm Black LDPE - PCR

20753078

Price Range
£ 0.2847 - £ 0.2563

Stock Levels
Request the lead time here
Attributes
  • AxA
    70.0 mm
  • h1
    5.0 mm
  • h
    19.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Square Tube Insert 18.0 mm Black LDPE - PCR

20752880

Price Range
£ 0.0423 - £ 0.0272

Stock Levels
Request the lead time here
Attributes
  • AxA
    18.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 10.0 mm Black LDPE - PCR

20752781

Price Range
£ 0.0372 - £ 0.0239

Stock Levels
Request the lead time here
Attributes
  • AxA
    10.0 mm
  • h1
    4.0 mm
  • h
    12.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
Square Tube Insert 50.0 mm Black LDPE - PCR

20753023

Price Range
£ 0.1528 - £ 0.1375

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    6.0 mm
Square Tube Insert 150.0 mm Black LDPE - PCR

20752873

Price Range
£ 1.9958 - £ 1.283

Stock Levels
Request the lead time here
Attributes
  • AxA
    150.0 mm
  • h1
    6.0 mm
  • h
    27.0 mm
  • Minimum Wall Thickness
    5.0 mm
  • Maximum Wall Thickness
    8.0 mm
Square Tube Insert 65.0 mm Black LDPE - PCR

20753061

Price Range
£ 0.2395 - £ 0.2156

Stock Levels
Request the lead time here
Attributes
  • AxA
    65.0 mm
  • h1
    5.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 140.0 mm Black LDPE - PCR

20752859

Price Range
£ 1.1857 - £ 1.0672

Stock Levels
Request the lead time here
Attributes
  • AxA
    140.0 mm
  • h1
    3.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    4.0 mm
  • Maximum Wall Thickness
    7.0 mm
Square Tube Insert 35.0 mm Black LDPE - PCR

20752958

Price Range
£ 0.1078 - £ 0.0693

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h1
    5.0 mm
  • h
    12.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 55.0 mm Black LDPE - PCR

20753030

Price Range
£ 0.1643 - £ 0.1478

Stock Levels
Request the lead time here
Attributes
  • AxA
    55.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Square Tube Insert 22.0 mm Black LDPE - PCR

20752903

Price Range
£ 0.0552 - £ 0.0355

Stock Levels
Request the lead time here
Attributes
  • AxA
    22.0 mm
  • h1
    5.0 mm
  • h
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Square Tube Insert 50.0 mm Black LDPE - PCR

20753016

Price Range
£ 0.1453 - £ 0.1307

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h1
    6.5 mm
  • h
    25.0 mm
  • Minimum Wall Thickness
    2.6 mm
  • Maximum Wall Thickness
    4.0 mm
Square Tube Insert 25.0 mm Black LDPE - PCR

20752910

Price Range
£ 0.0329 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm