Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are used as multi-function protective components when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, they safeguard against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILQPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | AxA | h1 | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.8779 - £ 1.3657 | Request the lead time here |
0.945 in
24.0 mm
|
3.937 in
100.0 mm
|
0.276 in
7.0 mm
|
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0272 - £ 0.0423 | Request the lead time here |
0.453 in
11.5 mm
|
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0693 - £ 0.1078 | Request the lead time here |
0.472 in
12.0 mm
|
1.378 in
35.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
||
| £ 1.283 - £ 1.9958 | Request the lead time here |
1.063 in
27.0 mm
|
5.906 in
150.0 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.163 - £ 0.1811 | Request the lead time here |
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1307 - £ 0.1453 | Request the lead time here |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
0.256 in
6.5 mm
|
0.157 in
4.0 mm
|
0.102 in
2.6 mm
|
||
| £ 0.1071 - £ 0.119 | Request the lead time here |
0.571 in
14.5 mm
|
1.772 in
45.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.6488 - £ 0.7209 | Request the lead time here |
0.984 in
25.0 mm
|
3.543 in
90.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.9218 - £ 1.434 | Request the lead time here |
0.945 in
24.0 mm
|
3.937 in
100.0 mm
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.0698 - £ 0.1086 | Request the lead time here |
0.453 in
11.5 mm
|
1.26 in
32.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0258 - £ 0.0402 | Request the lead time here |
0.453 in
11.5 mm
|
0.591 in
15.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0296 - £ 0.0329 | Request the lead time here |
0.453 in
11.5 mm
|
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0239 - £ 0.0372 | Request the lead time here |
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0885 - £ 0.0983 | Request the lead time here |
0.571 in
14.5 mm
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.3484 - £ 0.3871 | Request the lead time here |
0.945 in
24.0 mm
|
3.15 in
80.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
||
| £ 1.0164 - £ 1.1293 | Request the lead time here |
0.984 in
25.0 mm
|
4.724 in
120.0 mm
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.1875 - £ 0.2083 | Request the lead time here |
0.689 in
17.5 mm
|
2.362 in
60.0 mm
|
0.256 in
6.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0973 - £ 0.1081 | Request the lead time here |
0.571 in
14.5 mm
|
1.772 in
45.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.7786 - £ 1.2111 | Request the lead time here |
0.846 in
21.5 mm
|
3.74 in
95.0 mm
|
0.236 in
6.0 mm
|
0.217 in
5.5 mm
|
0.138 in
3.5 mm
|
||
| £ 0.119 - £ 0.1322 | Request the lead time here |
0.571 in
14.5 mm
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue