Menu Search

Square Tube Inserts - Multi Purpose

In stock

Multi-function Square Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into square tubing, posts or poles and prevent contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Fits tightly into square tubing, posts or poles.
  • Easy to install by hand-pressing or with a mallet.
  • Used in machine building or where structural tubing is required.
Material: LDPE Colour: Grey, White, Black Series Code: SRILQ

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability h AxA h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 0.1376 - £ 0.214 Request the lead time here
25.0 mm
50.0 mm
6.5 mm
4.0 mm
2.6 mm
£ 0.0734 - £ 0.1142 Request the lead time here
11.5 mm
32.0 mm
5.0 mm
3.5 mm
1.0 mm
£ 0.0744 - £ 0.1157 Request the lead time here
12.0 mm
35.0 mm
5.0 mm
5.0 mm
2.5 mm
£ 0.0257 - £ 0.0399 Request the lead time here
12.0 mm
10.0 mm
4.0 mm
2.5 mm
0.8 mm
£ 0.3739 - £ 0.5817 Request the lead time here
24.0 mm
80.0 mm
8.0 mm
5.0 mm
2.5 mm
Request the lead time here
21.0 mm
80.0 mm
6.0 mm
7.0 mm
4.0 mm
£ 0.0623 - £ 0.0969 Request the lead time here
14.5 mm
35.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.9422 - £ 1.4657 Request the lead time here
24.0 mm
100.0 mm
7.0 mm
4.0 mm
1.0 mm
£ 0.3399 - £ 0.5288 135 In stock
21.0 mm
80.0 mm
6.0 mm
4.0 mm
1.5 mm
£ 0.8356 - £ 1.2998 Request the lead time here
21.5 mm
95.0 mm
6.0 mm
5.5 mm
3.5 mm
£ 0.1475 - £ 0.2296 Request the lead time here
14.5 mm
50.0 mm
5.0 mm
6.0 mm
3.5 mm
£ 0.2314 - £ 0.3599 Request the lead time here
21.0 mm
65.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 1.377 - £ 2.142 Request the lead time here
27.0 mm
150.0 mm
6.0 mm
8.0 mm
5.0 mm
£ 1.0908 - £ 1.6968 Request the lead time here
25.0 mm
120.0 mm
5.0 mm
6.0 mm
2.5 mm
£ 0.1749 - £ 0.2721 Request the lead time here
15.0 mm
60.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.1149 - £ 0.1788 Request the lead time here
14.5 mm
45.0 mm
5.0 mm
5.0 mm
3.0 mm
£ 0.0412 - £ 0.0642 Request the lead time here
11.5 mm
30.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.1277 - £ 0.1986 400 In stock
14.5 mm
50.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.0292 - £ 0.0454 Request the lead time here
11.5 mm
18.0 mm
5.0 mm
3.0 mm
1.5 mm
£ 0.0277 - £ 0.0432 Request the lead time here
11.5 mm
15.0 mm
4.0 mm
2.0 mm
1.0 mm
  • of 2
Tube Insert 50.0 mm 25.0 mm 6.5 mm Black LDPE Square

20594442

Price Range
£ 0.214 - £ 0.1376

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    25.0 mm
  • h1
    6.5 mm
  • Minimum Wall Thickness
    2.6 mm
  • Maximum Wall Thickness
    4.0 mm
Tube Insert 32.0 mm 11.5 mm 5.0 mm Black LDPE Square

20594367

Price Range
£ 0.1142 - £ 0.0734

Stock Levels
Request the lead time here
Attributes
  • AxA
    32.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Tube Insert 35.0 mm 12.0 mm 5.0 mm Black LDPE Square

20594381

Price Range
£ 0.1157 - £ 0.0744

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Tube Insert 10.0 mm 12.0 mm 4.0 mm Black LDPE Square

20594275

Price Range
£ 0.0399 - £ 0.0257

Stock Levels
Request the lead time here
Attributes
  • AxA
    10.0 mm
  • h
    12.0 mm
  • h1
    4.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
Tube Insert 80.0 mm 24.0 mm 8.0 mm Black LDPE Square

20594527

Price Range
£ 0.5817 - £ 0.3739

Stock Levels
Request the lead time here
Attributes
  • AxA
    80.0 mm
  • h
    24.0 mm
  • h1
    8.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Tube Insert 80.0 mm 21.0 mm 6.0 mm Black LDPE Square

20594534


Stock Levels
Request the lead time here
Attributes
  • AxA
    80.0 mm
  • h
    21.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    4.0 mm
  • Maximum Wall Thickness
    7.0 mm
Tube Insert 35.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594374

Price Range
£ 0.0969 - £ 0.0623

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Tube Insert 100.0 mm 24.0 mm 7.0 mm Black LDPE Square

20594565

Price Range
£ 1.4657 - £ 0.9422

Stock Levels
Request the lead time here
Attributes
  • AxA
    100.0 mm
  • h
    24.0 mm
  • h1
    7.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    4.0 mm
Tube Insert 80.0 mm 21.0 mm 6.0 mm Black LDPE Square

20594510

Price Range
£ 0.5288 - £ 0.3399

Stock Levels
135 In stock
Attributes
  • AxA
    80.0 mm
  • h
    21.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Tube Insert 95.0 mm 21.5 mm 6.0 mm Black LDPE Square

20594558

Price Range
£ 1.2998 - £ 0.8356

Stock Levels
Request the lead time here
Attributes
  • AxA
    95.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    5.5 mm
Tube Insert 50.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594459

Price Range
£ 0.2296 - £ 0.1475

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    6.0 mm
Tube Insert 65.0 mm 21.0 mm 5.0 mm Black LDPE Square

20594497

Price Range
£ 0.3599 - £ 0.2314

Stock Levels
Request the lead time here
Attributes
  • AxA
    65.0 mm
  • h
    21.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Tube Insert 150.0 mm 27.0 mm 6.0 mm Black LDPE Square

20594626

Price Range
£ 2.142 - £ 1.377

Stock Levels
Request the lead time here
Attributes
  • AxA
    150.0 mm
  • h
    27.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    5.0 mm
  • Maximum Wall Thickness
    8.0 mm
Tube Insert 120.0 mm 25.0 mm 5.0 mm Black LDPE Square

20594596

Price Range
£ 1.6968 - £ 1.0908

Stock Levels
Request the lead time here
Attributes
  • AxA
    120.0 mm
  • h
    25.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    6.0 mm
Tube Insert 60.0 mm 15.0 mm 5.0 mm Black LDPE Square

20594473

Price Range
£ 0.2721 - £ 0.1749

Stock Levels
Request the lead time here
Attributes
  • AxA
    60.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Tube Insert 45.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594428

Price Range
£ 0.1788 - £ 0.1149

Stock Levels
Request the lead time here
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Tube Insert 30.0 mm 11.5 mm 5.0 mm Black LDPE Square

20594350

Price Range
£ 0.0642 - £ 0.0412

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Tube Insert 50.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594435

Price Range
£ 0.1986 - £ 0.1277

Stock Levels
400 In stock
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Tube Insert 18.0 mm 11.5 mm 5.0 mm Black LDPE Square

20594312

Price Range
£ 0.0454 - £ 0.0292

Stock Levels
Request the lead time here
Attributes
  • AxA
    18.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
Tube Insert 15.0 mm 11.5 mm 4.0 mm Black LDPE Square

20594305

Price Range
£ 0.0432 - £ 0.0277

Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm