Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, TPR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
312 results
Product SKUs information
Item Code Price range Availability AxA h Colour Material Finish t Type View
£ 0.4954 - £ 1.1946 309 In stock
44.4 mm
15.1 mm
Black
PE
Polished
3.0 mm
1
£ 0.4705 - £ 0.9886 Request the lead time here
50.0 mm
19.0 mm
Black
PE
Polished
2.0 mm
1
£ 0.0396 - £ 0.0507 Request the lead time here
12.0 mm
9.0 mm
Black
PE
2.0 mm
2
£ 0.1596 - £ 0.1637 Request the lead time here
12.0 mm
7.0 mm
White
PE
Eroded
2.0 mm
1
£ 0.0941 - £ 0.0959 Request the lead time here
10.0 mm
11.5 mm
White
PE
Eroded
2.0 mm
1
£ 0.1146 - £ 0.1169 Request the lead time here
15.0 mm
13.0 mm
Black
PE
Eroded
2.0 mm
1
£ 0.1146 - £ 0.1169 Request the lead time here
15.0 mm
13.0 mm
Mid Grey
PE
Eroded
2.0 mm
1
£ 0.1043 - £ 0.388 Request the lead time here
30.0 mm
15.0 mm
Black
PE
2.0 mm
2
£ 0.3412 - £ 0.3564 80 In stock
30.0 mm
12.0 mm
White
PE
Eroded
2.0 mm
1
£ 0.8362 - £ 0.8717 Request the lead time here
40.0 mm
14.5 mm
White
PE
Eroded
3.0 mm
1
£ 0.1244 - £ 0.127 Request the lead time here
16.0 mm
11.5 mm
Mid Grey
PE
Eroded
2.0 mm
1
£ 1.0224 - £ 1.0651 1250 In stock
50.0 mm
20.0 mm
Black
PE
Eroded
4.0 mm
1
£ 4.4449 - £ 4.5412 10 In stock
70.0 mm
18.5 mm
Black
PE
Eroded
4.0 mm
1
£ 0.1857 - £ 0.194 1700 In stock
22.0 mm
11.5 mm
White
PE
Eroded
3.5 mm
1
£ 0.9564 - £ 0.9963 Request the lead time here
45.0 mm
14.5 mm
White
PE
Eroded
3.0 mm
1
£ 0.1244 - £ 0.127 Request the lead time here
16.0 mm
11.5 mm
White
PE
Eroded
2.0 mm
1
£ 1.871 - £ 1.956 Request the lead time here
55.0 mm
14.5 mm
Black
PE
Eroded
4.0 mm
1
£ 3.6144 - £ 3.6853 Request the lead time here
60.0 mm
24.0 mm
White
PE
Eroded
3.5 mm
1
£ 0.9091 - £ 2.1339 Request the lead time here
25.0 mm
8.0 mm
Silver
ABS
Chrome
1.0 mm
2
£ 8.766 - £ 8.9449 Request the lead time here
120.0 mm
25.0 mm
Mid Grey
PE
Eroded
5.0 mm
1
  • of 16
Square Tube Insert 44.4 mm 15.1 mm 3.0 mm 2.0 mm Black PE

199187

Price Range
£ 1.1946 - £ 0.4954

Stock Levels
309 In stock
Attributes
  • AxA
    44.4 mm
  • h
    15.1 mm
  • h1
    4.7 mm
  • T1
    3.0 mm
  • T2
    2.0 mm
Square Tube Insert 50.0 mm 2.0 mm 1.0 mm Black PE

461301

Price Range
£ 0.9886 - £ 0.4705

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    19.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 12.0 mm 9.0 mm 2.0 mm 1.0 mm Black PE

465482

Price Range
£ 0.0507 - £ 0.0396

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.0 mm
  • h
    9.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 12.0 mm 7.0 mm 2.0 mm 1.0 mm White PE

056012060303

Price Range
£ 0.1637 - £ 0.1596

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.0 mm
  • h
    7.0 mm
  • h1
    7.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 10.0 mm 11.5 mm 2.0 mm 1.5 mm White PE

056010060303

Price Range
£ 0.0959 - £ 0.0941

Stock Levels
Request the lead time here
Attributes
  • AxA
    10.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 15.0 mm 13.0 mm 2.0 mm 1.0 mm Black PE

056015069903

Price Range
£ 0.1169 - £ 0.1146

Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h
    13.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 15.0 mm 13.0 mm 2.0 mm 1.0 mm Mid Grey PE

056015062003

Price Range
£ 0.1169 - £ 0.1146

Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h
    13.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 30.0 mm 15.0 mm 2.0 mm 1.0 mm Black PE

465481

Price Range
£ 0.388 - £ 0.1043

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 30.0 mm 12.0 mm 2.0 mm 1.5 mm White PE

056030060303

Price Range
£ 0.3564 - £ 0.3412

Stock Levels
80 In stock
Attributes
  • AxA
    30.0 mm
  • h
    12.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 40.0 mm 14.5 mm 3.0 mm 1.5 mm White PE

056040060303

Price Range
£ 0.8717 - £ 0.8362

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.5 mm
Square Tube Insert 16.0 mm 11.5 mm 2.0 mm 1.5 mm Mid Grey PE

056016062003

Price Range
£ 0.127 - £ 0.1244

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 50.0 mm 20.0 mm 4.0 mm 1.5 mm Black PE

056050069903

Price Range
£ 1.0651 - £ 1.0224

Stock Levels
1250 In stock
Attributes
  • AxA
    50.0 mm
  • h
    20.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    1.5 mm
Square Tube Insert 70.0 mm 18.5 mm 4.0 mm 2.0 mm Black PE

056070069903

Price Range
£ 4.5412 - £ 4.4449

Stock Levels
10 In stock
Attributes
  • AxA
    70.0 mm
  • h
    18.5 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 22.0 mm 11.5 mm 3.5 mm 1.0 mm White PE

056022060303

Price Range
£ 0.194 - £ 0.1857

Stock Levels
1700 In stock
Attributes
  • AxA
    22.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.0 mm
Square Tube Insert 45.0 mm 14.5 mm 3.0 mm 1.0 mm White PE

056045060303

Price Range
£ 0.9963 - £ 0.9564

Stock Levels
Request the lead time here
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 16.0 mm 11.5 mm 2.0 mm 1.5 mm White PE

056016060303

Price Range
£ 0.127 - £ 0.1244

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 55.0 mm 14.5 mm 4.0 mm 2.0 mm Black PE

056055069903

Price Range
£ 1.956 - £ 1.871

Stock Levels
Request the lead time here
Attributes
  • AxA
    55.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 60.0 mm 24.0 mm 3.5 mm 1.5 mm White PE

056060060303

Price Range
£ 3.6853 - £ 3.6144

Stock Levels
Request the lead time here
Attributes
  • AxA
    60.0 mm
  • h
    24.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Finned Tip 25.0 mm 1.0 mm Silver ABS

499153

Price Range
£ 2.1339 - £ 0.9091

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    8.0 mm
  • T1
    1.0 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Silver
Square Tube Insert 120.0 mm 25.0 mm 5.0 mm 2.5 mm Mid Grey PE

056120062003

Price Range
£ 8.9449 - £ 8.766

Stock Levels
Request the lead time here
Attributes
  • AxA
    120.0 mm
  • h
    25.0 mm
  • h1
    5.0 mm
  • T1
    5.0 mm
  • T2
    2.5 mm