Open Rubber Grommets have snap-in design enables quick and easy installation.
Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;
Colour: Black
You may also be interested in our range of Blanking Plugs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Inside Diameter | Panel Thickness | View | |
---|---|---|---|---|---|---|
£ 0.146 - £ 0.2684 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
||
£ 0.053 - £ 0.1089 | 5730 In stock |
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
||
£ 0.1159 - £ 0.1182 | Request the lead time here |
|
0.472 in
12.0 mm
|
|
||
498057 | £ 0.1573 - £ 0.1601 | Request the lead time here |
|
0.63 in
16.0 mm
|
|
|
498065 | £ 0.0405 - £ 0.0413 | Request the lead time here |
|
0.118 in
3.0 mm
|
|
|
498063 | £ 0.0413 - £ 0.0422 | 2000 In stock |
|
0.079 in
2.0 mm
|
|
|
498071 | £ 0.0552 - £ 0.0564 | 329 In stock |
|
0.157 in
4.0 mm
|
|
|
498079 | £ 0.0601 - £ 0.0612 | 350 In stock |
|
0.236 in
6.0 mm
|
|
|
498099 | £ 0.0734 - £ 0.0749 | Request the lead time here |
|
0.394 in
10.0 mm
|
|
|
498113 | £ 0.1828 - £ 0.1856 | Request the lead time here |
|
0.63 in
16.0 mm
|
|
|
498121 | £ 0.7597 - £ 0.7753 | 617 In stock |
|
1.22 in
31.0 mm
|
|
|
498078 | £ 0.0576 - £ 0.0589 | 6500 In stock |
|
0.236 in
6.0 mm
|
|
|
498104 | £ 0.1047 - £ 0.1068 | 50 In stock |
|
0.433 in
11.0 mm
|
|
|
498112 | £ 0.1771 - £ 0.18 | Request the lead time here |
|
0.63 in
16.0 mm
|
|
|
498120 | £ 0.7313 - £ 0.7469 | 4950 In stock |
|
1.22 in
31.0 mm
|
|
|
HG-10-V0 | £ 0.8674 - £ 0.8674 | Request the lead time here |
0.74 in
18.8 mm
|
0.61 in
15.5 mm
|
0.063 in
1.6 mm
|
|
£ 0.1094 - £ 0.1117 | 250 In stock |
|
0.433 in
11.0 mm
|
|
||
498116 | £ 0.3047 - £ 0.3104 | Request the lead time here |
|
0.827 in
21.0 mm
|
|
|
498102 | £ 0.0884 - £ 0.0902 | Request the lead time here |
|
0.433 in
11.0 mm
|
|
|
10881 | £ 0.102 - £ 0.1809 | Request the lead time here |
|
0.433 in
11.0 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue