Open Rubber Grommets have snap-in design enables quick and easy installation.
Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;
Colour: Black
You may also be interested in our range of Blanking Plugs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Inside Diameter | Panel Thickness | View | |
---|---|---|---|---|---|---|
498104 | £ 0.1047 - £ 0.1068 | 50 In stock |
|
0.433 in
11.0 mm
|
|
|
£ 0.0714 - £ 0.0728 | 2250 In stock |
|
0.394 in
10.0 mm
|
|
||
£ 0.0717 - £ 0.0762 | 15998 In stock |
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
||
£ 0.1715 - £ 0.1743 | Request the lead time here |
|
0.63 in
16.0 mm
|
|
||
498097 | £ 0.0705 - £ 0.072 | Request the lead time here |
|
0.394 in
10.0 mm
|
|
|
£ 0.0999 - £ 0.102 | Request the lead time here |
|
0.433 in
11.0 mm
|
|
||
HG-14-V0 | £ 0.6747 - £ 0.6747 | Request the lead time here |
0.988 in
25.1 mm
|
0.858 in
21.8 mm
|
0.063 in
1.6 mm
|
|
£ 0.1094 - £ 0.1117 | 250 In stock |
|
0.433 in
11.0 mm
|
|
||
£ 0.1139 - £ 0.1162 | 100 In stock |
|
0.433 in
11.0 mm
|
|
||
498120 | £ 0.7313 - £ 0.7469 | 4950 In stock |
|
1.22 in
31.0 mm
|
|
|
498113 | £ 0.1828 - £ 0.1856 | Request the lead time here |
|
0.63 in
16.0 mm
|
|
|
£ 0.2197 - £ 0.2282 | Request the lead time here |
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
498119 | £ 0.343 - £ 0.3501 | 50 In stock |
|
0.827 in
21.0 mm
|
|
|
498066 | £ 0.0409 - £ 0.0418 | 12650 In stock |
|
0.118 in
3.0 mm
|
|
|
498065 | £ 0.0405 - £ 0.0413 | Request the lead time here |
|
0.118 in
3.0 mm
|
|
|
498062 | £ 0.0413 - £ 0.0422 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
£ 0.05 - £ 0.051 | 50 In stock |
|
0.236 in
6.0 mm
|
|
||
£ 0.0768 - £ 0.0783 | 450 In stock |
|
0.236 in
6.0 mm
|
|
||
498109 | £ 0.1338 - £ 0.1366 | 3765 In stock |
|
0.472 in
12.0 mm
|
|
|
£ 0.067 - £ 0.0683 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue