Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.
It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | Colour | h | Compatible Thread Sizes (All) | Full Material | H | Compatible Thread Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.0873 - £ 0.1972 | Request the lead time here |
0.469 in
11.9 mm
|
Red
|
0.874 in
22.2 mm
|
Non Threaded
|
Low Density Polyethylene
|
|
|
||
£ 0.0735 - £ 0.1545 | 2000 In stock |
0.543 in
13.8 mm
|
Natural
|
0.472 in
12.0 mm
|
9/19-18
|
Low Density Polyethylene
|
13.0
|
UNF
|
||
£ 0.0754 - £ 0.1084 | Request the lead time here |
0.732 in
18.6 mm
|
Natural
|
0.591 in
15.0 mm
|
3/4-16
|
Low Density Polyethylene
|
16.2
|
UNF
|
||
£ 0.0924 - £ 0.136 | 8000 In stock |
0.504 in
12.8 mm
|
Natural
|
0.394 in
10.0 mm
|
1/4-19
|
Low Density Polyethylene
|
11.0
|
BSP
|
||
£ 0.0727 - £ 0.1063 | 12000 In stock |
0.669 in
17.0 mm
|
Natural
|
0.512 in
13.0 mm
|
11/16-16
|
Low Density Polyethylene
|
14.0
|
UNF
|
||
£ 0.146 - £ 0.2275 | 22790 In stock |
1.024 in
26.0 mm
|
Natural
|
0.768 in
19.5 mm
|
3/4-14
|
Low Density Polyethylene
|
21.2
|
BSP
|
||
£ 0.073 - £ 0.1105 | 8000 In stock |
0.795 in
20.2 mm
|
Natural
|
0.591 in
15.0 mm
|
13/16-16
|
Low Density Polyethylene
|
16.2
|
UNF
|
||
£ 0.1026 - £ 0.2155 | 5800 In stock |
0.642 in
16.3 mm
|
Natural
|
0.472 in
12.0 mm
|
3/8-19
|
Low Density Polyethylene
|
13.0
|
BSP
|
||
£ 0.1115 - £ 0.2923 | Request the lead time here |
0.728 in
18.5 mm
|
Natural
|
0.626 in
15.9 mm
|
3/4"
|
Low Density Polyethylene
|
|
|
||
£ 0.0752 - £ 0.1985 | Request the lead time here |
0.378 in
9.6 mm
|
Natural
|
0.839 in
21.3 mm
|
3/8"
|
Low Density Polyethylene
|
|
|
||
£ 0.781 - £ 2.0543 | Request the lead time here |
2.492 in
63.3 mm
|
Natural
|
1.209 in
30.7 mm
|
2 1/2"
|
Low Density Polyethylene
|
|
|
||
£ 0.2168 - £ 0.3162 | Request the lead time here |
1.173 in
29.8 mm
|
Natural
|
0.76 in
19.3 mm
|
13/16"
|
Low Density Polyethylene
|
|
|
||
£ 0.163 - £ 0.279 | 550 In stock |
0.984 in
25.0 mm
|
Natural
|
0.661 in
16.8 mm
|
1"
|
Low Density Polyethylene
|
|
|
||
£ 0.3657 - £ 0.5554 | Request the lead time here |
0.626 in
15.9 mm
|
Red
|
2.827 in
71.8 mm
|
5/8"
|
Low Density Polyethylene
|
|
|
||
£ 0.4082 - £ 0.9195 | 3120 In stock |
1.5 in
38.1 mm
|
Red
|
1.752 in
44.5 mm
|
1 1/12"
|
Low Density Polyethylene
|
|
|
||
£ 0.1107 - £ 0.25 | 1500 In stock |
0.295 in
7.5 mm
|
Red
|
1.5 in
38.1 mm
|
Non Threaded
|
Low Density Polyethylene
|
|
|
||
£ 0.1417 - £ 0.3375 | 1000 In stock |
0.626 in
15.9 mm
|
Red
|
0.937 in
23.8 mm
|
5/8"
|
Low Density Polyethylene
|
|
|
||
£ 0.4167 - £ 0.9966 | 800 In stock |
1.26 in
32.0 mm
|
Red
|
2.303 in
58.5 mm
|
1 1/4"
|
Low Density Polyethylene
|
|
|
||
£ 0.0904 - £ 0.2051 | 6448 In stock |
0.504 in
12.8 mm
|
Natural
|
0.795 in
20.2 mm
|
Non Threaded
|
Low Density Polyethylene
|
|
|
||
£ 0.0858 - £ 0.194 | 5880 In stock |
0.472 in
12.0 mm
|
Natural
|
0.63 in
16.0 mm
|
|
Low Density Polyethylene
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue