Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.
It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | h | Compatible Thread Sizes (All) | Full Material | H | Compatible Thread Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0827 - £ 0.2176 | 15600 In stock |
0.492 in
12.5 mm
|
Natural
|
0.461 in
11.7 mm
|
1/2"
|
Low Density Polyethylene
|
|
|
||
| £ 0.0904 - £ 0.2051 | 34400 In stock |
0.504 in
12.8 mm
|
Natural
|
0.795 in
20.2 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.5457 - £ 0.8424 | 400 In stock |
1.126 in
28.6 mm
|
Red
|
2.472 in
62.8 mm
|
1 1/8"
|
Low Density Polyethylene
|
|
|
||
| £ 0.1216 - £ 0.2737 | 2700 In stock |
0.63 in
16.0 mm
|
Natural
|
0.787 in
20.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1078 - £ 0.2586 | 4000 In stock |
0.469 in
11.9 mm
|
Red
|
1.126 in
28.6 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1404 - £ 0.3348 | 800 In stock |
0.5 in
12.7 mm
|
Red
|
1.075 in
27.3 mm
|
|
Low Density Polyethylene
|
|
|
||
| 10086513 | £ 0.0501 - £ 0.1132 | 29000 In stock |
0.197 in
5.0 mm
|
Natural
|
0.512 in
13.0 mm
|
|
Low Density Polyethylene
|
|
|
|
| £ 0.3657 - £ 0.5554 | 4000 In stock |
0.626 in
15.9 mm
|
Red
|
2.827 in
71.8 mm
|
5/8"
|
Low Density Polyethylene
|
|
|
||
| £ 0.0735 - £ 0.1545 | 16000 In stock |
0.543 in
13.8 mm
|
Natural
|
0.472 in
12.0 mm
|
9/19-18
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.1026 - £ 0.2155 | 6600 In stock |
0.642 in
16.3 mm
|
Natural
|
0.472 in
12.0 mm
|
3/8-19
|
Low Density Polyethylene
|
|
BSP
|
||
| £ 0.0727 - £ 0.1063 | 2000 In stock |
0.669 in
17.0 mm
|
Natural
|
0.512 in
13.0 mm
|
11/16-16
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.0415 - £ 0.0645 | Request the lead time here |
0.472 in
12.0 mm
|
Natural
|
0.945 in
24.0 mm
|
M12
|
Low Density Polyethylene
|
|
|
||
| £ 0.045 - £ 0.0701 | Request the lead time here |
0.551 in
14.0 mm
|
Natural
|
1.142 in
29.0 mm
|
M14
|
Low Density Polyethylene
|
|
|
||
| £ 0.0387 - £ 0.0603 | Request the lead time here |
0.315 in
8.0 mm
|
Natural
|
0.413 in
10.5 mm
|
M8
|
Low Density Polyethylene
|
|
|
||
| £ 0.0406 - £ 0.0632 | Request the lead time here |
0.394 in
10.0 mm
|
Natural
|
0.945 in
24.0 mm
|
M10
|
Low Density Polyethylene