Menu Search

Studded Full Face Flange Protectors

In stock

Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.

Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).

  • Provides full-face coverage protection for high pressure applications.
  • The lugs insert securely into the flange bolt holes for a positive fit.
  • Manufactured from a cost-effective material that has good chemical resistance.
Material: LLDPE, PE, LDPE, PP Colour: Red, Blue, Yellow Series Code: SRCPFL, SR1076, SRL0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
47 results
Product SKUs information
Essentra Part Number Price range Availability Colour D Material Class Pressure Rating Type View
Request the lead time here
Red
152.4 mm
PE
6000
3
Request the lead time here
Blue
76.7 mm
PE
3000
3
Request the lead time here
Blue
76.2 mm
PE
3000
3
10239957 Request the lead time here
Red
31.8 mm
PE
6000
3
Request the lead time here
Blue
25.4 mm
PE
3000
3
47 In stock
Blue
19.1 mm
PE
3000
3
725 In stock
Red
19.1 mm
PE
6000
3
Request the lead time here
Red
50.8 mm
PE
6000
3
10239896 560 In stock
Blue
31.8 mm
PE
3000
3
30 In stock
Blue
63.5 mm
PE
3000
3
160 In stock
Red
38.1 mm
PE
6000
3
240 In stock
Blue
50.8 mm
PE
3000
3
Request the lead time here
Red
25.4 mm
PE
6000
3
Request the lead time here
Blue
12.7 mm
PE
3000
High-Pressure
1182 In stock
Blue
38.1 mm
PE
3000
3
Request the lead time here
Yellow
12.7 mm
LDPE
3000
1
Request the lead time here
Blue
25.4 mm
PP
3000
1
Request the lead time here
Yellow
19.1 mm
LDPE
3000
1
500 In stock
Blue
12.7 mm
PP
3000
1
Request the lead time here
Yellow
31.8 mm
LDPE
3000
1
  • of 3
Studded Full Face Flange Protector 12.7 mm Red PE

10287712


Stock Levels
Request the lead time here
Attributes
  • D
    152.4 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 76.2 mm Blue PE

10287699


Stock Levels
Request the lead time here
Attributes
  • D
    76.7 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 101.6 mm Blue PE

10287705


Stock Levels
Request the lead time here
Attributes
  • D
    76.2 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 1 1/4 in Red PE

10239957


Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
  • Type
    3
Flange Protector 1 in 3000 Blue PE

10239889


Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 3/4 in Blue PE

10239872


Stock Levels
47 In stock
Attributes
  • D
    19.1 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 3/4 in Red PE

10239933


Stock Levels
725 In stock
Attributes
  • D
    19.1 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
  • Type
    3
Flange Protector 2 in 6000 Red PE

10239971


Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 1 1/4 in Blue PE

10239896


Stock Levels
560 In stock
Attributes
  • D
    31.8 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 2 1/2 in Blue PE

10239926


Stock Levels
30 In stock
Attributes
  • D
    63.5 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 1 1/2 in Red PE

10239964


Stock Levels
160 In stock
Attributes
  • D
    38.1 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
  • Type
    3
Flange Protector 2 in 3000 Blue PE

10239919


Stock Levels
240 In stock
Attributes
  • D
    50.8 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    3
Flange Protector 1 in 6000 Red PE

10239940


Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 1/2 in Blue PE

10239865


Stock Levels
Request the lead time here
Attributes
  • D
    12.7 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    High-Pressure
Studded Full Face Flange Protector 1 1/2 in Blue PE

10239902


Stock Levels
1182 In stock
Attributes
  • D
    38.1 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    3
Studded Full Face Flange Protector 1/2 in Yellow LDPE

10100417


Stock Levels
Request the lead time here
Attributes
  • D
    12.7 mm
  • Class Pressure Rating
    3000
  • Colour
    Yellow
  • Material
    LDPE
  • Type
    1
Flange Protector 1 in 3000 Blue PP

10100462


Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PP
  • Type
    1
Studded Full Face Flange Protector 3/4 in Yellow LDPE

10100431


Stock Levels
Request the lead time here
Attributes
  • D
    19.1 mm
  • Class Pressure Rating
    3000
  • Colour
    Yellow
  • Material
    LDPE
  • Type
    1
Studded Full Face Flange Protector 1/2 in Blue PP

10100424


Stock Levels
500 In stock
Attributes
  • D
    12.7 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PP
  • Type
    1
Studded Full Face Flange Protector 1 1/4 in Yellow LDPE

10100479


Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • Class Pressure Rating
    3000
  • Colour
    Yellow
  • Material
    LDPE
  • Type
    1