Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wide Flange Tapered Caps and Plugs offers additional protection to the surrounding area on the bearing surface. The wider flange keeps the part from being accidently pushed down through the mating part. Designed to be used as a plug or a cap. The tapered profile allows the part to plug muliple inner diameters or cap multiple outside diameters.
These dual function components are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.
Featureing a straight forward push-fit design, they are easy to insall and remove.
Material: LDPE Colour: Red, Blue, Yellow Series Code: SR1001, SR1115, SRF0030
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1 | D | h | d3 | d4 | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
LF-11X | £ 0.0906 - £ 0.1396 | Request the lead time here |
0.63 in
16.0 mm
|
0.567 in
14.4 mm
|
0.949 in
24.1 mm
|
0.492 in
12.5 mm
|
0.5 in
12.7 mm
|
0.579 in
14.7 mm
|
4
|
|
£ 0.0906 - £ 0.1396 | Request the lead time here |
0.547 in
13.9 mm
|
0.48 in
12.2 mm
|
0.87 in
22.1 mm
|
0.461 in
11.7 mm
|
0.409 in
10.4 mm
|
0.492 in
12.5 mm
|
4
|
||
LF-12X | £ 0.096 - £ 0.1479 | Request the lead time here |
0.685 in
17.4 mm
|
0.61 in
15.5 mm
|
1.031 in
26.2 mm
|
0.528 in
13.4 mm
|
0.547 in
13.9 mm
|
0.634 in
16.1 mm
|
2
|
|
£ 0.18 - £ 0.2721 | Request the lead time here |
0.996 in
25.3 mm
|
0.886 in
22.5 mm
|
2.181 in
55.4 mm
|
0.681 in
17.3 mm
|
0.819 in
20.8 mm
|
0.925 in
23.5 mm
|
2
|
||
£ 0.044 - £ 0.0648 | 1600 In stock |
0.488 in
12.4 mm
|
0.374 in
9.5 mm
|
0.591 in
15.0 mm
|
0.276 in
7.0 mm
|
0.449 in
11.4 mm
|
0.488 in
12.4 mm
|
2
|
||
1461619 | £ 0.0238 - £ 0.0662 | Request the lead time here |
1.236 in
31.4 mm
|
1.15 in
29.2 mm
|
1.862 in
47.3 mm
|
0.5 in
12.7 mm
|
1.102 in
28.0 mm
|
1.193 in
30.3 mm
|
2
|
|
£ 0.5377 - £ 2.1201 | Request the lead time here |
2.756 in
70.0 mm
|
2.579 in
65.5 mm
|
3.189 in
81.0 mm
|
0.925 in
23.5 mm
|
2.406 in
61.1 mm
|
2.65 in
67.3 mm
|
2
|
||
£ 0.5678 - £ 1.1925 | Request the lead time here |
2.244 in
57.0 mm
|
2.087 in
53.0 mm
|
2.717 in
69.0 mm
|
1.004 in
25.5 mm
|
2.004 in
50.9 mm
|
2.185 in
55.5 mm
|
2
|
||
£ 0.0977 - £ 0.1527 | Request the lead time here |
0.496 in
12.6 mm
|
0.437 in
11.1 mm
|
0.827 in
21.0 mm
|
0.374 in
9.5 mm
|
0.366 in
9.3 mm
|
0.441 in
11.2 mm
|
1
|
||
£ 0.4648 - £ 1.8314 | Request the lead time here |
2.579 in
65.5 mm
|
2.394 in
60.8 mm
|
3.031 in
77.0 mm
|
1.142 in
29.0 mm
|
2.335 in
59.3 mm
|
2.539 in
64.5 mm
|
2
|
||
£ 1.2342 - £ 2.5919 | Request the lead time here |
3.406 in
86.5 mm
|
3.327 in
84.5 mm
|
3.898 in
99.0 mm
|
0.768 in
19.5 mm
|
3.244 in
82.4 mm
|
3.382 in
85.9 mm
|
2
|
||
£ 1.4165 - £ 2.9747 | Request the lead time here |
3.898 in
99.0 mm
|
3.756 in
95.4 mm
|
4.252 in
108.0 mm
|
0.776 in
19.7 mm
|
3.713 in
94.3 mm
|
3.843 in
97.6 mm
|
2
|
||
£ 1.3081 - £ 2.7471 | Request the lead time here |
3.76 in
95.5 mm
|
3.701 in
94.0 mm
|
4.252 in
108.0 mm
|
0.768 in
19.5 mm
|
3.61 in
91.7 mm
|
3.732 in
94.8 mm
|
2
|
||
£ 0.1265 - £ 0.1527 | 900 In stock |
0.417 in
10.6 mm
|
0.366 in
9.3 mm
|
0.748 in
19.0 mm
|
0.315 in
8.0 mm
|
0.299 in
7.6 mm
|
0.354 in
9.0 mm
|
1
|
||
£ 0.1527 - £ 0.3207 | 2000 In stock |
0.169 in
4.3 mm
|
0.138 in
3.5 mm
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
0.075 in
1.9 mm
|
0.106 in
2.7 mm
|
1
|
||
£ 0.1692 - £ 0.1692 | Request the lead time here |
0.256 in
6.5 mm
|
0.197 in
5.0 mm
|
0.571 in
14.5 mm
|
0.374 in
9.5 mm
|
0.11 in
2.8 mm
|
0.177 in
4.5 mm
|
1
|
||
£ 0.567 - £ 2.2478 | 800 In stock |
3.091 in
78.5 mm
|
2.996 in
76.1 mm
|
3.622 in
92.0 mm
|
0.768 in
19.5 mm
|
2.925 in
74.3 mm
|
3.079 in
78.2 mm
|
2
|
||
£ 0.4765 - £ 1.5365 | Request the lead time here |
2.343 in
59.5 mm
|
2.146 in
54.5 mm
|
2.756 in
70.0 mm
|
1.004 in
25.5 mm
|
2.075 in
52.7 mm
|
2.252 in
57.2 mm
|
2
|
||
£ 0.5252 - £ 2.0901 | Request the lead time here |
2.689 in
68.3 mm
|
2.382 in
60.5 mm
|
3.071 in
78.0 mm
|
1.26 in
32.0 mm
|
2.244 in
57.0 mm
|
2.587 in
65.7 mm
|
2
|
||
3139000 | £ 0.2213 - £ 0.9907 | 1080 In stock |
2.059 in
52.3 mm
|
1.969 in
50.0 mm
|
2.402 in
61.0 mm
|
0.63 in
16.0 mm
|
1.858 in
47.2 mm
|
1.988 in
50.5 mm
|
2
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue