Quantity | Unit price |
---|---|
1100 - 10999 | £ 0.0309 |
11000 - 54999 | £ 0.022 |
55000 + | £ 0.0198 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 0.433 in |
---|---|
d | 11.0 mm |
h | 0.461 in |
h | 11.7 mm |
Thread Size | 7/16" x 20 |
Thread Standard | UNF/JIC |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue