Tear Tab Caps provide a quick-fit and quick-release solution thanks to their tear-away tab design. Effectively protects parts from damage, dirt, moisture and other forms of contamination. Suitable for various applications including hydraulic tubes and pipes, hydraulic fittings, and general tube end protection. They are an excellent choice for the specialist vehicle industry and other manufacturing sectors.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTLSPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | h | d | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0574 - £ 0.0894 | Request the lead time here |
3/4" x 14
|
|
|
GAS
|
||
| £ 0.031 - £ 0.0483 | Request the lead time here |
M16
|
|
|
Metric
|
||
| £ 0.0299 - £ 0.0466 | Request the lead time here |
M14
|
0.555 in
14.1 mm
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.0347 - £ 0.054 | Request the lead time here |
M18
|
|
|
Metric
|
||
| £ 0.0362 - £ 0.0563 | Request the lead time here |
M20
|
|
|
Metric
|
||
| £ 0.0285 - £ 0.0443 | Request the lead time here |
M12
|
|
|
Metric
|
||
| £ 0.0387 - £ 0.0602 | Request the lead time here |
M22x1.5
|
|
|
Metric
|
||
| £ 0.035 - £ 0.0545 | Request the lead time here |
11/16" x 16
|
|
|
UNF/JIC
|
||
| £ 0.0387 - £ 0.0602 | Request the lead time here |
13/16" x 16
|
|
|
UNF/JIC
|
||
| £ 0.0198 - £ 0.0309 | Request the lead time here |
7/16" x 20
|
|
|
UNF/JIC
|
||
| £ 0.0199 - £ 0.0309 | Request the lead time here |
3/8" x 19
|
|
|
GAS
|
||
| £ 0.0516 - £ 0.0803 | Request the lead time here |
1" x 14
|
|
|
UNF/JIC
|
||
| £ 0.0343 - £ 0.0534 | Request the lead time here |
9/16" x 18
|
|
|
UNF/JIC
|
||
| £ 0.0745 - £ 0.1158 | Request the lead time here |
1" x 11
|
|
|
GAS
|
||
| £ 0.0347 - £ 0.054 | Request the lead time here |
1/2 in - 14 BSP
|
0.591 in
15 mm
|
0.835 in
21.2 mm
|
GAS
|
||
| £ 0.0193 - £ 0.03 | Request the lead time here |
1/4 in - 19 BSP
|
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
GAS
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue