Menu Search

Tear Tab Cap 17.1 mm LDPE - PCR Green

Item code:

20750398

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.0545
5000 - 24999 £ 0.0389
25000 + £ 0.035
Standard pack: 5000

Order in multiple of 500

Total price:

£ 27.25

500 x £ 0.0545

Add sample +

Specifications

Imperial
Metric
SKU attributes
d 17.1 mm
h 12.1 mm
Thread Size 11/16" x 16
Thread Standard UNF/JIC
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us