Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads, guaranteeing a stable connection. They have an inner thread that allows a bolt or screw to be inserted and firmly attached.
It is simple to install and remove, and it can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material. Once in position, the insert offers a secure fastening that will not move.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
Material: Carbon Steel, 303 Stainless Steel Series Code: SRTR1535, SRTR1530, SRTR1520, SRTR1525, SR22002, SRTR1510
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Int. thread type d1 | Inst. tap drill size | l1 | Insert Type | Int. d1 tol. 6H | Material | E x t. thread type d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 8.6802 - £ 14.4636 | Request the lead time here |
Coarse
|
15/16"
|
0.87
|
Heavy Duty
|
M16 x 2.00
|
Carbon Steel
|
UNF
|
||
| £ 4.998 - £ 8.3232 | Request the lead time here |
Fine
|
12.8
|
14.0
|
Thinwall
|
M10 x 1.25
|
303 Stainless Steel
|
Fine
|
||
| £ 2.6724 - £ 4.4574 | Request the lead time here |
Fine
|
10.8
|
12.0
|
Thinwall
|
M 8 x 1.00
|
Carbon Steel
|
Fine
|
||
| £ 4.029 - £ 6.7218 | Request the lead time here |
Coarse
|
21/64"
|
0.31
|
Heavy Duty
|
M6 x 1.00
|
Carbon Steel
|
UNC
|
||
| £ 3.2742 - £ 5.457 | Request the lead time here |
Coarse
|
14.8
|
16.0
|
Heavy Duty
|
M10 x 1.50
|
Carbon Steel
|
Fine
|
||
| £ 4.233 - £ 7.0584 | Request the lead time here |
Coarse
|
10.8
|
12.0
|
Heavy Duty
|
M6 x 1.00
|
303 Stainless Steel
|
Fine
|
||
| £ 51.1836 - £ 85.3026 | Request the lead time here |
Fine
|
28.0
|
30.0
|
Heavy Duty
|
M20 x 1.50
|
303 Stainless Steel
|
Non-Std
|
||
| £ 10.20 - £ 16.9932 | Request the lead time here |
Coarse
|
29/64"
|
0.4
|
Heavy Duty
|
M8 x 1.25
|
303 Stainless Steel
|
UNC
|
||
| £ 5.253 - £ 8.7516 | Request the lead time here |
Fine
|
12.8
|
14.0
|
Heavy Duty
|
M 8 x 1.00
|
303 Stainless Steel
|
Fine
|
||
| £ 13.719 - £ 22.8582 | Request the lead time here |
Fine
|
30.0
|
32.0
|
Heavy Duty
|
M22 x 1.50
|
Carbon Steel
|
Non-Std
|
||
| £ 3.468 - £ 5.7834 | Request the lead time here |
Coarse
|
16.8
|
18.0
|
Heavy Duty
|
M12 x 1.75
|
Carbon Steel
|
Fine
|
||
| £ 42.177 - £ 70.2882 | Request the lead time here |
Coarse
|
31.0
|
33.0
|
Heavy Duty
|
M24 x 3.00
|
303 Stainless Steel
|
Non-Std
|
||
| £ 4.386 - £ 7.3032 | Request the lead time here |
Fine
|
10.8
|
12.0
|
Thinwall
|
M8 x 1.00
|
303 Stainless Steel
|
Fine
|
||
| £ 10.0062 - £ 16.677 | Request the lead time here |
Fine
|
18.8
|
20.0
|
Heavy Duty
|
M14 x 1.50
|
303 Stainless Steel
|
Fine
|
||
| £ 1.9992 - £ 3.3354 | Request the lead time here |
Coarse
|
8.8
|
10.0
|
Thinwall
|
M 6 x 1.00
|
Carbon Steel
|
Fine
|
||
| £ 3.2742 - £ 5.457 | Request the lead time here |
Fine
|
14.8
|
16.0
|
Heavy Duty
|
M10 x 1.25
|
Carbon Steel
|
Fine
|
||
| £ 4.233 - £ 7.0584 | Request the lead time here |
Coarse
|
8.8
|
10.0
|
Thinwall
|
M6 x 1.00
|
303 Stainless Steel
|
Fine
|
||
| £ 4.1412 - £ 6.9054 | Request the lead time here |
Fine
|
14.8
|
16.0
|
Thinwall
|
M12 x 1.25
|
Carbon Steel
|
Fine
|
||
| £ 13.719 - £ 22.8582 | Request the lead time here |
Coarse
|
28.0
|
30.0
|
Heavy Duty
|
M20 x 2.50
|
Carbon Steel
|
Non-Std
|
||
| £ 5.9058 - £ 9.843 | Request the lead time here |
Coarse
|
20.5
|
22.0
|
Heavy Duty
|
M16 x 2.00
|
Carbon Steel
|
Fine