Menu Search

Threaded O-ring Plugs

In stock

Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE
  • Colour: Yellow
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
62 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size SW Colour L Thread Standard Type View
Request the lead time here
54.7 mm
1 5/8 - 12 in UNF
38.1 mm
Red
15.0 mm
3200 In stock
20.3 mm
9/16 - 18 in UNF
21.3 mm
Red
8.9 mm
1140 In stock
29.4 mm
7/8 - 14 in UNF
20.6 mm
Red
11.9 mm
Request the lead time here
20.8 mm
5/8 - 18 in UNF
14.3 mm
Red
9.5 mm
Request the lead time here
38.1 mm
1 3/16 - 12 in UNF
28.6 mm
Red
15.0 mm
Request the lead time here
14.5 mm
M10 x 1.0
7.0 mm
Yellow
10.0 mm
1
Request the lead time here
31.7 mm
1 - 14 in UNF
22.2 mm
Red
12.7 mm
682 In stock
17.0 mm
M12 x 1.5
10.0 mm
Yellow
12.0 mm
1
10285763 Request the lead time here
38.0 mm
M30 x 1.5
22.0 mm
Yellow
12.0 mm
1
Request the lead time here
55.0 mm
M48 x 2.0
30.0 mm
Yellow
15.0 mm
1
11200 In stock
14.5 mm
M10 x 1.5
7.0 mm
Yellow
12.0 mm
1
4000 In stock
22.0 mm
M14 x 1.5
10.0 mm
Yellow
12.0 mm
1
Request the lead time here
32.0 mm
M26 x 1.5
19.0 mm
Yellow
12.0 mm
1
Request the lead time here
48.0 mm
M38 x 1.5
24.0 mm
Yellow
12.0 mm
1
Request the lead time here
28.0 mm
M22 x 1.5
15.0 mm
Yellow
12.0 mm
1
Request the lead time here
40.0 mm
M32 x 1.5
24.0 mm
Yellow
12.0 mm
1
Request the lead time here
45.0 mm
M36 x 2.0
24.0 mm
Yellow
15.0 mm
1
Request the lead time here
38.0 mm
M30 x 2.0
22.0 mm
Yellow
15.0 mm
1
10286920 Request the lead time here
50.0 mm
M42 x 2.0
24.0 mm
Yellow
15.0 mm
1
10286944 Request the lead time here
60.0 mm
M52 x 2.0
30.0 mm
Yellow
15.0 mm
1
  • of 4
Threaded O-Ring Plug UNF Threads HDPE Red

10149386


Stock Levels
Request the lead time here
Attributes
  • D
    54.7 mm
  • H
    23.7 mm
  • L
    15.0 mm
  • SW
    38.1 mm
  • Thread Size
    1 5/8 - 12 in UNF
Threaded O-Ring Plug UNF Threads HDPE Red

10310960


Stock Levels
3200 In stock
Attributes
  • D
    20.3 mm
  • H
    17.1 mm
  • L
    8.9 mm
  • SW
    21.3 mm
  • Thread Size
    9/16 - 18 in UNF
Threaded O-Ring Plug UNF Threads HDPE Red

10310984


Stock Levels
1140 In stock
Attributes
  • D
    29.4 mm
  • H
    19.1 mm
  • L
    11.9 mm
  • SW
    20.6 mm
  • Thread Size
    7/8 - 14 in UNF
Threaded O-Ring Plug UNF Threads HDPE Red

10149423


Stock Levels
Request the lead time here
Attributes
  • D
    20.8 mm
  • H
    17.5 mm
  • L
    9.5 mm
  • SW
    14.3 mm
  • Thread Size
    5/8 - 18 in UNF
Threaded Plug UNF Threads HDPE Red

10149379


Stock Levels
Request the lead time here
Attributes
  • D
    38.1 mm
  • H
    23.7 mm
  • L
    15.0 mm
  • SW
    28.6 mm
  • Thread Size
    1 3/16 - 12 in UNF
Threaded O-Ring Plug Metric Threads M10 x 1 HDPE Yellow

10286838


Stock Levels
Request the lead time here
Attributes
  • D
    14.5 mm
  • H
    17.2 mm
  • L
    10.0 mm
  • SW
    7.0 mm
  • Thread Size
    M10 x 1.0
Threaded O-Ring Plug UNF Threads HDPE Red

10149430


Stock Levels
Request the lead time here
Attributes
  • D
    31.7 mm
  • H
    20.6 mm
  • L
    12.7 mm
  • SW
    22.2 mm
  • Thread Size
    1 - 14 in UNF
Threaded O-Ring Plug Metric Threads M12 x 1.5 HDPE Yellow

10286869


Stock Levels
682 In stock
Attributes
  • D
    17.0 mm
  • H
    19.2 mm
  • L
    12.0 mm
  • SW
    10.0 mm
  • Thread Size
    M12 x 1.5
Threaded O-Ring Plug Metric Threads M30 x 1.5 HDPE Yellow

10285763


Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    20.6 mm
  • L
    12.0 mm
  • SW
    22.0 mm
  • Thread Size
    M30 x 1.5
Threaded O-Ring Plug Metric Threads M48 X 2.0 HDPE Yellow

10286937


Stock Levels
Request the lead time here
Attributes
  • D
    55.0 mm
  • H
    25.0 mm
  • L
    15.0 mm
  • SW
    30.0 mm
  • Thread Size
    M48 x 2.0
Threaded O-Ring Plug Metric Threads M10 x 1.5 HDPE Yellow

10286852


Stock Levels
11200 In stock
Attributes
  • D
    14.5 mm
  • H
    19.2 mm
  • L
    12.0 mm
  • SW
    7.0 mm
  • Thread Size
    M10 x 1.5
Threaded O-Ring Plug Metric Threads M14 x 1.5 HDPE Yellow

10286876


Stock Levels
4000 In stock
Attributes
  • D
    22.0 mm
  • H
    20.4 mm
  • L
    12.0 mm
  • SW
    10.0 mm
  • Thread Size
    M14 x 1.5
Threaded O-Ring Plug Metric Threads M26 x 1.5 HDPE Yellow

10285756


Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    20.4 mm
  • L
    12.0 mm
  • SW
    19.0 mm
  • Thread Size
    M26 x 1.5
Threaded O-Ring Plug Metric Threads M38 x 1.5 HDPE Yellow

10286906


Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    20.6 mm
  • L
    12.0 mm
  • SW
    24.0 mm
  • Thread Size
    M38 x 1.5
Threaded O-Ring Plug Metric Threads M22 x 1.5 HDPE Yellow

10286883


Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    20.4 mm
  • L
    12.0 mm
  • SW
    15.0 mm
  • Thread Size
    M22 x 1.5
Threaded O-Ring Plug Metric Threads M32 x 1.5 HDPE Yellow

10285770


Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    20.6 mm
  • L
    12.0 mm
  • SW
    24.0 mm
  • Thread Size
    M32 x 1.5
Threaded O-Ring Plug Metric Threads M36 X 2.0 HDPE Yellow

10285800


Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H
    24.6 mm
  • L
    15.0 mm
  • SW
    24.0 mm
  • Thread Size
    M36 x 2.0
Threaded O-Ring Plug Metric Threads M30 X 2.0 HDPE Yellow

10285787


Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    24.6 mm
  • L
    15.0 mm
  • SW
    22.0 mm
  • Thread Size
    M30 x 2.0
Threaded O-Ring Plug Metric Threads M42 X 2.0 HDPE Yellow

10286920


Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    24.6 mm
  • L
    15.0 mm
  • SW
    24.0 mm
  • Thread Size
    M42 x 2.0
Threaded O-Ring Plug Metric Threads M52 X 2.0 HDPE Yellow

10286944


Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    25.0 mm
  • L
    15.0 mm
  • SW
    30.0 mm
  • Thread Size
    M52 x 2.0