Menu Search

Threaded Protection Caps PCR

In production

Threaded Protection Caps protect threads and fittings from damage during production, storage and shipment, ensuring they remain in good condition and ready for use when needed. They keep contaminants like dirt, dust, debris and moisture out of the hole.

They feature a knurled head design that makes them easy to install and remove by hand. Simply twist them on to a pipe or tube. Used in various applications including hydraulic and pneumatic systems, automotive and industrial settings. Available in a wide range of thread sizes that conform to Metric, BSP/Gas and UNF standards.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCFPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size H D Thread Standard View
Request the lead time here
1.7/16" x 12
21.7
38.9
UNF/JIC
Request the lead time here
1.1/4 x 11
19.8
44.4
GAS
Request the lead time here
M18 x 1.5
14.0
19.7
Metric
Request the lead time here
M52 x 2
16.0
54.7
Metric
Request the lead time here
3/4" x 16
13.8
21.7
UNF/JIC
Request the lead time here
3/4 x 14
17.7
29.4
GAS
Request the lead time here
M8 x 1
10.0
9.9
Metric
Request the lead time here
3/8 x 19
11.3
18.7
GAS
Request the lead time here
1/4 x 19
11.0
14.8
GAS
Request the lead time here
1.3/16" x 12
19.1
32.7
UNF/JIC
Request the lead time here
3/8" x 24
8.3
11.0
UNF/JIC
Request the lead time here
1 x 11
19.0
36.0
GAS
Request the lead time here
1.1/2 x 11
20.5
50.3
GAS
Request the lead time here
1/8 x 28
12.0
11.8
GAS
Request the lead time here
M22 x 1.5
13.8
24.3
Metric
Request the lead time here
M24 x 1.5
14.0
26.2
Metric
Request the lead time here
7/16" x 20
12.9
13.3
UNF/JIC
Request the lead time here
1.5/16" x 12
22.2
36.4
UNF/JIC
Request the lead time here
9/16" x 18
13.5
16.5
UNF/JIC
Request the lead time here
1" x 14
17.2
27.6
UNF/JIC
  • of 2
Threaded Cap 1.7/16" x 12 UNF/JIC LDPE - PCR Green

20751739


Stock Levels
Request the lead time here
Attributes
  • H
    21.7 mm
  • D
    38.9 mm
  • Thread Size
    1.7/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 1.1/4 x 11 BSPGAS LDPE - PCR Green

20751418


Stock Levels
Request the lead time here
Attributes
  • H
    19.8 mm
  • D
    44.4 mm
  • Thread Size
    1.1/4 x 11
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Threaded Cap M18 x 1.5 LDPE - PCR Green

20751517


Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • D
    19.7 mm
  • Thread Size
    M18 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M52 x 2 LDPE - PCR Green

20751616


Stock Levels
Request the lead time here
Attributes
  • H
    16.0 mm
  • D
    54.7 mm
  • Thread Size
    M52 x 2
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap 3/4" x 16 UNF/JIC LDPE - PCR Green

20751661


Stock Levels
Request the lead time here
Attributes
  • H
    13.8 mm
  • D
    21.7 mm
  • Thread Size
    3/4" x 16
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 3/4 x 14 BSPGAS LDPE - PCR Green

20751395


Stock Levels
Request the lead time here
Attributes
  • H
    17.7 mm
  • D
    29.4 mm
  • Thread Size
    3/4 x 14
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Threaded Cap M8 x 1 LDPE - PCR Green

20751449


Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • D
    9.9 mm
  • Thread Size
    M8 x 1
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap 3/8 x 19 BSPGAS LDPE - PCR Green

20751371


Stock Levels
Request the lead time here
Attributes
  • H
    11.3 mm
  • D
    18.7 mm
  • Thread Size
    3/8 x 19
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Threaded Cap 1/4 x 19 BSPGAS LDPE - PCR Green

20751364


Stock Levels
Request the lead time here
Attributes
  • H
    11.0 mm
  • D
    14.8 mm
  • Thread Size
    1/4 x 19
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Threaded Cap 1.3/16" x 12 UNF/JIC LDPE - PCR Green

20751715


Stock Levels
Request the lead time here
Attributes
  • H
    19.1 mm
  • D
    32.7 mm
  • Thread Size
    1.3/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 3/8" x 24 UNF/JIC LDPE - PCR Green

20751623


Stock Levels
Request the lead time here
Attributes
  • H
    8.3 mm
  • D
    11.0 mm
  • Thread Size
    3/8" x 24
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 1 x 11 BSPGAS LDPE - PCR Green

20751401


Stock Levels
Request the lead time here
Attributes
  • H
    19.0 mm
  • D
    36.0 mm
  • Thread Size
    1 x 11
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Threaded Cap 1.1/2 x 11 BSPGAS LDPE - PCR Green

20751425


Stock Levels
Request the lead time here
Attributes
  • H
    20.5 mm
  • D
    50.3 mm
  • Thread Size
    1.1/2 x 11
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Threaded Cap 1/8 x 28 BSPGAS LDPE - PCR Green

20751357


Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • D
    11.8 mm
  • Thread Size
    1/8 x 28
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Threaded Cap M22 x 1.5 LDPE - PCR Green

20751531


Stock Levels
Request the lead time here
Attributes
  • H
    13.8 mm
  • D
    24.3 mm
  • Thread Size
    M22 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M24 x 1.5 LDPE - PCR Green

20751548


Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • D
    26.2 mm
  • Thread Size
    M24 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap 7/16" x 20 UNF/JIC LDPE - PCR Green

20751630


Stock Levels
Request the lead time here
Attributes
  • H
    12.9 mm
  • D
    13.3 mm
  • Thread Size
    7/16" x 20
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 1.5/16" x 12 UNF/JIC LDPE - PCR Green

20751722


Stock Levels
Request the lead time here
Attributes
  • H
    22.2 mm
  • D
    36.4 mm
  • Thread Size
    1.5/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 9/16" x 18 UNF/JIC LDPE - PCR Green

20751654


Stock Levels
Request the lead time here
Attributes
  • H
    13.5 mm
  • D
    16.5 mm
  • Thread Size
    9/16" x 18
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 1" x 14 UNF/JIC LDPE - PCR Green

20751692


Stock Levels
Request the lead time here
Attributes
  • H
    17.2 mm
  • D
    27.6 mm
  • Thread Size
    1" x 14
  • Thread Standard
    UNF/JIC
  • Colour
    Green