Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
£ 0.1158 - £ 0.1158 16626 In stock
17.9 mm
M16 x 1.5
Red
9.5 mm
LDPE - PIR
12.0 mm
Metric
10073957 £ 0.086 - £ 0.086 6500 In stock
16.5 mm
9/16-18 in
Red
9.5 mm
LDPE - PIR
13.5 mm
UNF/JIC
10086926 £ 0.1715 - £ 0.1715 762 In stock
27.6 mm
#1-14 in
Red
12.0 mm
LDPE - PIR
17.2 mm
UNF/JIC
10087022 £ 0.1743 - £ 0.1743 1300 In stock
24.4 mm
M22 x 1.5
Red
17.5 mm
LDPE - PIR
24.5 mm
Metric
£ 0.1856 - £ 0.1856 1405 In stock
27.2 mm
M25 x 1.5
Red
11.5 mm
LDPE - PIR
14.0 mm
Metric
10071441 £ 0.0704 - £ 0.0704 4500 In stock
14.8 mm
1/4-19 in
Red
8.0 mm
LDPE - PIR
11.0 mm
BSP
10069011 £ 0.2367 - £ 0.2367 23793 In stock
44.4 mm
1-1/4-11 in
Red
13.0 mm
LDPE - PIR
19.8 mm
BSP
£ 0.1587 - £ 0.1587 14928 In stock
32.4 mm
7/8-14 in
Red
12.5 mm
LDPE - PIR
19.5 mm
BSP
£ 0.1007 - £ 0.1007 4820 In stock
14.0 mm
M12 x 1.5
Red
9.5 mm
LDPE - PIR
12.0 mm
Metric
£ 0.197 - £ 0.197 16616 In stock
28.3 mm
M26 x 1.5
Red
11.5 mm
LDPE - PIR
14.0 mm
Metric
£ 0.0677 - £ 0.0677 36500 In stock
11.0 mm
3/8-24 in
Red
4.0 mm
LDPE - PIR
8.3 mm
UNF/JIC
£ 0.214 - £ 0.214 Request the lead time here
32.0 mm
M28 x 1.5
Red
12.4 mm
LDPE - PIR
14.0 mm
Metric
10069615 £ 0.1197 - £ 0.1197 Request the lead time here
29.4 mm
3/4-14 in
Red
11.2 mm
LDPE - PIR
17.7 mm
BSP
10125908 £ 0.5598 - £ 0.5598 274 In stock
71.5 mm
2-1/4 in
Red
23.0 mm
LDPE - PIR
25.0 mm
BSP
£ 0.1856 - £ 0.1856 10800 In stock
36.0 mm
#1-11 in
Red
14.5 mm
LDPE - PIR
19.0 mm
BSP
10069165 £ 0.0958 - £ 0.0958 Request the lead time here
23.2 mm
1/2-14 in
Red
7.0 mm
LDPE - PIR
13.5 mm
BSP
£ 0.2608 - £ 0.2608 18000 In stock
38.8 mm
M36 x 2
Red
13.5 mm
LDPE - PIR
16.0 mm
Metric
£ 0.0744 - £ 0.0744 92000 In stock
13.3 mm
7/16-20 in
Red
8.0 mm
LDPE - PIR
12.9 mm
UNF/JIC
10083352 £ 0.1474 - £ 0.1474 178 In stock
25.3 mm
7/8-18 in
Red
14.0 mm
LDPE - PIR
20.0 mm
UNF/JIC
10087046 £ 0.1041 - £ 0.1041 32169 In stock
21.7 mm
3/4-16 in
Red
9.5 mm
LDPE - PIR
13.8 mm
UNF/JIC
  • of 8
Threaded Cap Metric Threads LDPE - PIR Red

10083512

Price Range
£ 0.1158 - £ 0.1158

Stock Levels
16626 In stock
Attributes
  • D
    17.9 mm
  • H
    12.0 mm
  • h
    9.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M16 x 1.5
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10073957

Price Range
£ 0.086 - £ 0.086

Stock Levels
6500 In stock
Attributes
  • D
    16.5 mm
  • H
    13.5 mm
  • h
    9.5 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    9/16-18 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10086926

Price Range
£ 0.1715 - £ 0.1715

Stock Levels
762 In stock
Attributes
  • D
    27.6 mm
  • H
    17.2 mm
  • h
    12.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    #1-14 in
Threaded Cap Metric Threads LDPE - PIR Red

10087022

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
1300 In stock
Attributes
  • D
    24.4 mm
  • H
    24.5 mm
  • h
    17.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M22 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083567

Price Range
£ 0.1856 - £ 0.1856

Stock Levels
1405 In stock
Attributes
  • D
    27.2 mm
  • H
    14.0 mm
  • h
    11.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M25 x 1.5
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10071441

Price Range
£ 0.0704 - £ 0.0704

Stock Levels
4500 In stock
Attributes
  • D
    14.8 mm
  • H
    11.0 mm
  • h
    8.0 mm
  • Thread Standard
    BSP
  • Thread Size
    1/4-19 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069011

Price Range
£ 0.2367 - £ 0.2367

Stock Levels
23793 In stock
Attributes
  • D
    44.4 mm
  • H
    19.8 mm
  • h
    13.0 mm
  • Thread Standard
    BSP
  • Thread Size
    1-1/4-11 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10072943

Price Range
£ 0.1587 - £ 0.1587

Stock Levels
14928 In stock
Attributes
  • D
    32.4 mm
  • H
    19.5 mm
  • h
    12.5 mm
  • Thread Standard
    BSP
  • Thread Size
    7/8-14 in
Threaded Cap Metric Threads LDPE - PIR Red

10083499

Price Range
£ 0.1007 - £ 0.1007

Stock Levels
4820 In stock
Attributes
  • D
    14.0 mm
  • H
    12.0 mm
  • h
    9.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M12 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083574

Price Range
£ 0.197 - £ 0.197

Stock Levels
16616 In stock
Attributes
  • D
    28.3 mm
  • H
    14.0 mm
  • h
    11.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M26 x 1.5
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10069950

Price Range
£ 0.0677 - £ 0.0677

Stock Levels
36500 In stock
Attributes
  • D
    11.0 mm
  • H
    8.3 mm
  • h
    4.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    3/8-24 in
Threaded Cap Metric Threads LDPE - PIR Red

10087565

Price Range
£ 0.214 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    14.0 mm
  • h
    12.4 mm
  • Thread Standard
    Metric
  • Thread Size
    M28 x 1.5
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069615

Price Range
£ 0.1197 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • D
    29.4 mm
  • H
    17.7 mm
  • h
    11.2 mm
  • Thread Standard
    BSP
  • Thread Size
    3/4-14 in
Threaded Cap BSP Threads, Gas Threads 2-1/4 LDPE - PIR Red

10125908

Price Range
£ 0.5598 - £ 0.5598

Stock Levels
274 In stock
Attributes
  • D
    71.5 mm
  • H
    25.0 mm
  • h
    23.0 mm
  • Thread Standard
    BSP
  • Thread Size
    2-1/4 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069561

Price Range
£ 0.1856 - £ 0.1856

Stock Levels
10800 In stock
Attributes
  • D
    36.0 mm
  • H
    19.0 mm
  • h
    14.5 mm
  • Thread Standard
    BSP
  • Thread Size
    #1-11 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069165

Price Range
£ 0.0958 - £ 0.0958

Stock Levels
Request the lead time here
Attributes
  • D
    23.2 mm
  • H
    13.5 mm
  • h
    7.0 mm
  • Thread Standard
    BSP
  • Thread Size
    1/2-14 in
Threaded Cap Metric Threads LDPE - PIR Red

10083598

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
18000 In stock
Attributes
  • D
    38.8 mm
  • H
    16.0 mm
  • h
    13.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M36 x 2
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10070550

Price Range
£ 0.0744 - £ 0.0744

Stock Levels
92000 In stock
Attributes
  • D
    13.3 mm
  • H
    12.9 mm
  • h
    8.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    7/16-20 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10083352

Price Range
£ 0.1474 - £ 0.1474

Stock Levels
178 In stock
Attributes
  • D
    25.3 mm
  • H
    20.0 mm
  • h
    14.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    7/8-18 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10087046

Price Range
£ 0.1041 - £ 0.1041

Stock Levels
32169 In stock
Attributes
  • D
    21.7 mm
  • H
    13.8 mm
  • h
    9.5 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    3/4-16 in