Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1158 - £ 0.1158 | 16626 In stock |
0.705 in
17.9 mm
|
M16 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| 10073957 | £ 0.086 - £ 0.086 | 6500 In stock |
0.65 in
16.5 mm
|
9/16-18 in
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
UNF/JIC
|
|
| 10086926 | £ 0.1715 - £ 0.1715 | 762 In stock |
1.087 in
27.6 mm
|
#1-14 in
|
Red
|
0.472 in
12.0 mm
|
LDPE - PIR
|
0.677 in
17.2 mm
|
UNF/JIC
|
|
| 10087022 | £ 0.1743 - £ 0.1743 | 1300 In stock |
0.961 in
24.4 mm
|
M22 x 1.5
|
Red
|
0.689 in
17.5 mm
|
LDPE - PIR
|
0.965 in
24.5 mm
|
Metric
|
|
| £ 0.1856 - £ 0.1856 | 1405 In stock |
1.071 in
27.2 mm
|
M25 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| 10071441 | £ 0.0704 - £ 0.0704 | 4500 In stock |
0.583 in
14.8 mm
|
1/4-19 in
|
Red
|
0.315 in
8.0 mm
|
LDPE - PIR
|
0.433 in
11.0 mm
|
BSP
|
|
| 10069011 | £ 0.2367 - £ 0.2367 | 23793 In stock |
1.748 in
44.4 mm
|
1-1/4-11 in
|
Red
|
0.512 in
13.0 mm
|
LDPE - PIR
|
0.78 in
19.8 mm
|
BSP
|
|
| £ 0.1587 - £ 0.1587 | 14928 In stock |
1.276 in
32.4 mm
|
7/8-14 in
|
Red
|
0.492 in
12.5 mm
|
LDPE - PIR
|
0.768 in
19.5 mm
|
BSP
|
||
| £ 0.1007 - £ 0.1007 | 4820 In stock |
0.551 in
14.0 mm
|
M12 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| £ 0.197 - £ 0.197 | 16616 In stock |
1.114 in
28.3 mm
|
M26 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.0677 - £ 0.0677 | 36500 In stock |
0.433 in
11.0 mm
|
3/8-24 in
|
Red
|
0.157 in
4.0 mm
|
LDPE - PIR
|
0.327 in
8.3 mm
|
UNF/JIC
|
||
| £ 0.214 - £ 0.214 | Request the lead time here |
1.26 in
32.0 mm
|
M28 x 1.5
|
Red
|
0.488 in
12.4 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| 10069615 | £ 0.1197 - £ 0.1197 | Request the lead time here |
1.157 in
29.4 mm
|
3/4-14 in
|
Red
|
0.441 in
11.2 mm
|
LDPE - PIR
|
0.697 in
17.7 mm
|
BSP
|
|
| 10125908 | £ 0.5598 - £ 0.5598 | 274 In stock |
2.815 in
71.5 mm
|
2-1/4 in
|
Red
|
0.906 in
23.0 mm
|
LDPE - PIR
|
0.984 in
25.0 mm
|
BSP
|
|
| £ 0.1856 - £ 0.1856 | 10800 In stock |
1.417 in
36.0 mm
|
#1-11 in
|
Red
|
0.571 in
14.5 mm
|
LDPE - PIR
|
0.748 in
19.0 mm
|
BSP
|
||
| 10069165 | £ 0.0958 - £ 0.0958 | Request the lead time here |
0.913 in
23.2 mm
|
1/2-14 in
|
Red
|
0.276 in
7.0 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
BSP
|
|
| £ 0.2608 - £ 0.2608 | 18000 In stock |
1.528 in
38.8 mm
|
M36 x 2
|
Red
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.63 in
16.0 mm
|
Metric
|
||
| £ 0.0744 - £ 0.0744 | 92000 In stock |
0.524 in
13.3 mm
|
7/16-20 in
|
Red
|
0.315 in
8.0 mm
|
LDPE - PIR
|
0.508 in
12.9 mm
|
UNF/JIC
|
||
| 10083352 | £ 0.1474 - £ 0.1474 | 178 In stock |
0.996 in
25.3 mm
|
7/8-18 in
|
Red
|
0.551 in
14.0 mm
|
LDPE - PIR
|
0.787 in
20.0 mm
|
UNF/JIC
|
|
| 10087046 | £ 0.1041 - £ 0.1041 | 32169 In stock |
0.854 in
21.7 mm
|
3/4-16 in
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.543 in
13.8 mm
|
UNF/JIC