Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10083482 | £ 0.0936 - £ 0.0936 | 138000 In stock |
0.543 in
13.8 mm
|
M12 x 1
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
|
| 10068663 | £ 0.0772 - £ 0.0772 | 116600 In stock |
0.736 in
18.7 mm
|
3/8-19 in
|
Red
|
0.291 in
7.4 mm
|
LDPE - PIR
|
0.445 in
11.3 mm
|
BSP
|
|
| £ 0.4181 - £ 0.4181 | 8281 In stock |
2.437 in
61.9 mm
|
#2-11 in
|
Red
|
0.591 in
15.0 mm
|
LDPE - PIR
|
0.827 in
21.0 mm
|
BSP
|
||
| 10087022 | £ 0.1743 - £ 0.1743 | 1300 In stock |
0.961 in
24.4 mm
|
M22 x 1.5
|
Red
|
0.689 in
17.5 mm
|
LDPE - PIR
|
0.965 in
24.5 mm
|
Metric
|
|
| 10069165 | £ 0.0958 - £ 0.0958 | Request the lead time here |
0.913 in
23.2 mm
|
1/2-14 in
|
Red
|
0.276 in
7.0 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
BSP
|
|
| 10071441 | £ 0.0704 - £ 0.0704 | 4500 In stock |
0.583 in
14.8 mm
|
1/4-19 in
|
Red
|
0.315 in
8.0 mm
|
LDPE - PIR
|
0.433 in
11.0 mm
|
BSP
|
|
| £ 0.1856 - £ 0.1856 | 1405 In stock |
1.071 in
27.2 mm
|
M25 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.1078 - £ 0.1078 | 17498 In stock |
1 in
25.4 mm
|
5/8-14 in
|
Red
|
0.394 in
10.0 mm
|
LDPE - PIR
|
0.618 in
15.7 mm
|
BSP
|
||
| £ 0.214 - £ 0.214 | Request the lead time here |
1.26 in
32.0 mm
|
M28 x 1.5
|
Red
|
0.488 in
12.4 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.1856 - £ 0.1856 | 10800 In stock |
1.417 in
36.0 mm
|
#1-11 in
|
Red
|
0.571 in
14.5 mm
|
LDPE - PIR
|
0.748 in
19.0 mm
|
BSP
|
||
| £ 0.3175 - £ 0.3175 | 1012 In stock |
1.752 in
44.5 mm
|
M42 x 2
|
Red
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.63 in
16.0 mm
|
Metric
|
||
| £ 0.0936 - £ 0.0936 | Request the lead time here |
0.717 in
18.2 mm
|
5/8-18 in
|
Red
|
0.295 in
7.5 mm
|
LDPE - PIR
|
0.614 in
15.6 mm
|
UNF/JIC
|
||
| 10069011 | £ 0.2367 - £ 0.2367 | 23793 In stock |
1.748 in
44.4 mm
|
1-1/4-11 in
|
Red
|
0.512 in
13.0 mm
|
LDPE - PIR
|
0.78 in
19.8 mm
|
BSP
|
|
| £ 0.1587 - £ 0.1587 | 14928 In stock |
1.276 in
32.4 mm
|
7/8-14 in
|
Red
|
0.492 in
12.5 mm
|
LDPE - PIR
|
0.768 in
19.5 mm
|
BSP
|
||
| £ 0.4053 - £ 0.4053 | 100 In stock |
2.154 in
54.7 mm
|
M52 x 2
|
Red
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.63 in
16.0 mm
|
Metric
|
||
| £ 0.1158 - £ 0.1158 | 5838 In stock |
0.709 in
18.0 mm
|
M16 x 1.5
|
Red
|
0.354 in
9.0 mm
|
LDPE - PIR
|
0.827 in
21.0 mm
|
Metric
|
||
| 10070673 | £ 0.0639 - £ 0.0639 | 66000 In stock |
0.465 in
11.8 mm
|
1/8-28 in
|
Red
|
0.256 in
6.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
BSP
|
|
| £ 0.2324 - £ 0.2324 | 1197 In stock |
1.472 in
37.4 mm
|
1-3/8-12 in
|
Red
|
0.413 in
10.5 mm
|
LDPE - PIR
|
0.965 in
24.5 mm
|
UNF/JIC
|
||
| £ 0.0744 - £ 0.0744 | 706 In stock |
0.524 in
13.3 mm
|
7/16-24 in
|
Red
|
0.307 in
7.8 mm
|
LDPE - PIR
|
0.539 in
13.7 mm
|
UNF/JIC
|
||
| £ 0.0317 - £ 0.0666 | 38000 In stock |
0.61 in
15.5 mm
|
M12 x 1.5
|
Natural
|
0.276 in
7.0 mm
|
LDPE - PIR
|
0.315 in
8.0 mm