Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
£ 0.3654 - £ 0.5094 Request the lead time here
40.0 mm
1 in
Yellow
26.5 mm
HDPE
28.0 mm
BSP/GAS
£ 0.1241 - £ 0.6152 Request the lead time here
29.0 mm
5/8-14 in
Yellow
12.5 mm
HDPE
14.0 mm
BSP/GAS
£ 0.1219 - £ 0.4671 3900 In stock
17.5 mm
1/4 in
Yellow
18.5 mm
HDPE
21.0 mm
BSP/GAS
£ 0.0849 - £ 0.4118 2300 In stock
19.0 mm
1/4-19 in
Yellow
11.0 mm
HDPE
12.5 mm
BSP/GAS
£ 0.442 - £ 0.6314 90 In stock
48.0 mm
1-1/4-11 in
Yellow
16.0 mm
HDPE
18.0 mm
BSP/GAS
£ 0.4323 - £ 1.326 225 In stock
49.0 mm
1-1/4 in
Yellow
26.0 mm
HDPE
28.0 mm
BSP/GAS
£ 0.2537 - £ 0.3238 15598 In stock
49.0 mm
1-1/4-11 in
Yellow
23.5 mm
HDPE
25.0 mm
BSP/GAS
£ 0.1478 - £ 0.3527 2947 In stock
27.0 mm
1/2 in
Yellow
23.0 mm
HDPE
25.0 mm
BSP/GAS
£ 0.2504 - £ 0.6601 2250 In stock
48.0 mm
M42 x 2;0
Yellow
15.0 mm
HDPE
16.5 mm
Metric
£ 0.3194 - £ 0.7986 500 In stock
21.0 mm
0;6 x 19
Yellow
21.0 mm
HDPE
23.0 mm
BSP/GAS
10107539 £ 0.2863 - £ 0.8221 Request the lead time here
37.0 mm
7/8 in
Yellow
26.0 mm
HDPE
28.0 mm
BSP/GAS
£ 0.1478 - £ 0.7408 1850 In stock
29.5 mm
5/8 in
Yellow
23.0 mm
HDPE
25.0 mm
BSP/GAS
£ 0.3194 - £ 0.7783 900 In stock
27.5 mm
1/2 in
Yellow
30.0 mm
HDPE
32.0 mm
BSP/GAS
£ 0.1047 - £ 0.4118 500 In stock
15.0 mm
1/8-28 in
Yellow
10.0 mm
HDPE
13.0 mm
BSP/GAS
£ 0.2899 - £ 0.8275 316 In stock
67.0 mm
2-11 in
Yellow
26.5 mm
HDPE
28.5 mm
BSP/GAS
£ 0.0871 - £ 0.4319 4600 In stock
23.0 mm
3/8-19 in
Yellow
11.5 mm
HDPE
12.5 mm
BSP/GAS
£ 0.3989 - £ 1.444 550 In stock
54.0 mm
1-1/2 in
Yellow
26.5 mm
HDPE
28.5 mm
BSP/GAS
£ 0.4633 - £ 0.6721 810 In stock
55.0 mm
1-1/2-11 in
Yellow
27.0 mm
HDPE
28.0 mm
BSP/GAS
£ 0.3114 - £ 0.9493 500 In stock
38.0 mm
7/8-14 in
Yellow
15.5 mm
HDPE
17.0 mm
BSP/GAS
10107140 £ 0.2019 - £ 0.7006 2800 In stock
35.5 mm
M29 x 1;5
Yellow
13.0 mm
HDPE
15.2 mm
Metric
  • of 8
Threaded Cap BSP Threads, Gas Threads 1 HDPE Yellow

10107546

Price Range
£ 0.5094 - £ 0.3654

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    28.0 mm
  • h
    26.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1 in
Threaded Cap BSP Threads, Gas Threads 5/8 HDPE Yellow

10107379

Price Range
£ 0.6152 - £ 0.1241

Stock Levels
Request the lead time here
Attributes
  • D
    29.0 mm
  • H
    14.0 mm
  • h
    12.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    5/8-14 in
Threaded Cap BSP Threads, Gas Threads 1/4 HDPE Yellow

10107478

Price Range
£ 0.4671 - £ 0.1219

Stock Levels
3900 In stock
Attributes
  • D
    17.5 mm
  • H
    21.0 mm
  • h
    18.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/4 in
Threaded Cap BSP Threads, Gas Threads 1/4 HDPE Yellow

10107348

Price Range
£ 0.4118 - £ 0.0849

Stock Levels
2300 In stock
Attributes
  • D
    19.0 mm
  • H
    12.5 mm
  • h
    11.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/4-19 in
Threaded Cap BSP Threads, Gas Threads 1-1/4 HDPE Yellow

10107423

Price Range
£ 0.6314 - £ 0.442

Stock Levels
90 In stock
Attributes
  • D
    48.0 mm
  • H
    18.0 mm
  • h
    16.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1-1/4-11 in
Threaded Cap BSP Threads, Gas Threads 1-1/4 HDPE Yellow

10107553

Price Range
£ 1.326 - £ 0.4323

Stock Levels
225 In stock
Attributes
  • D
    49.0 mm
  • H
    28.0 mm
  • h
    26.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1-1/4 in
Threaded Cap BSP Threads, Gas Threads 1-1/4 HDPE Yellow

10107416

Price Range
£ 0.3238 - £ 0.2537

Stock Levels
15598 In stock
Attributes
  • D
    49.0 mm
  • H
    25.0 mm
  • h
    23.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1-1/4-11 in
Threaded Cap BSP Threads, Gas Threads 1/2 HDPE Yellow

10107492

Price Range
£ 0.3527 - £ 0.1478

Stock Levels
2947 In stock
Attributes
  • D
    27.0 mm
  • H
    25.0 mm
  • h
    23.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/2 in
Threaded Cap Metric Threads M42 HDPE Yellow

10107300

Price Range
£ 0.6601 - £ 0.2504

Stock Levels
2250 In stock
Attributes
  • D
    48.0 mm
  • H
    16.5 mm
  • h
    15.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M42 x 2;0
Threaded Cap BSP Threads, Gas Threads 0.6 x 19 HDPE Yellow

10107935

Price Range
£ 0.7986 - £ 0.3194

Stock Levels
500 In stock
Attributes
  • D
    21.0 mm
  • H
    23.0 mm
  • h
    21.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    0;6 x 19
Threaded Cap BSP Threads, Gas Threads 7/8 HDPE Yellow

10107539

Price Range
£ 0.8221 - £ 0.2863

Stock Levels
Request the lead time here
Attributes
  • D
    37.0 mm
  • H
    28.0 mm
  • h
    26.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    7/8 in
Threaded Cap BSP Threads, Gas Threads 5/8 HDPE Yellow

10107515

Price Range
£ 0.7408 - £ 0.1478

Stock Levels
1850 In stock
Attributes
  • D
    29.5 mm
  • H
    25.0 mm
  • h
    23.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    5/8 in
Threaded Cap BSP Threads, Gas Threads 1/2 HDPE Yellow

10107508

Price Range
£ 0.7783 - £ 0.3194

Stock Levels
900 In stock
Attributes
  • D
    27.5 mm
  • H
    32.0 mm
  • h
    30.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/2 in
Threaded Cap BSP Threads, Gas Threads 1/8 HDPE Yellow

10107331

Price Range
£ 0.4118 - £ 0.1047

Stock Levels
500 In stock
Attributes
  • D
    15.0 mm
  • H
    13.0 mm
  • h
    10.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/8-28 in
Threaded Cap BSP Threads, Gas Threads 2 HDPE Yellow

10107454

Price Range
£ 0.8275 - £ 0.2899

Stock Levels
316 In stock
Attributes
  • D
    67.0 mm
  • H
    28.5 mm
  • h
    26.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    2-11 in
Threaded Cap BSP Threads, Gas Threads 3/8 HDPE Yellow

10107355

Price Range
£ 0.4319 - £ 0.0871

Stock Levels
4600 In stock
Attributes
  • D
    23.0 mm
  • H
    12.5 mm
  • h
    11.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    3/8-19 in
Threaded Cap BSP Threads, Gas Threads 1-1/2 HDPE Yellow

10107560

Price Range
£ 1.444 - £ 0.3989

Stock Levels
550 In stock
Attributes
  • D
    54.0 mm
  • H
    28.5 mm
  • h
    26.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1-1/2 in
Threaded Cap BSP Threads, Gas Threads 1-1/2 HDPE Yellow

10107430

Price Range
£ 0.6721 - £ 0.4633

Stock Levels
810 In stock
Attributes
  • D
    55.0 mm
  • H
    28.0 mm
  • h
    27.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1-1/2-11 in
Threaded Cap BSP Threads, Gas Threads 7/8 HDPE Yellow

10107393

Price Range
£ 0.9493 - £ 0.3114

Stock Levels
500 In stock
Attributes
  • D
    38.0 mm
  • H
    17.0 mm
  • h
    15.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    7/8-14 in
Threaded Cap Metric Threads M29 HDPE Yellow

10107140

Price Range
£ 0.7006 - £ 0.2019

Stock Levels
2800 In stock
Attributes
  • D
    35.5 mm
  • H
    15.2 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M29 x 1;5