Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
10107065 £ 0.1197 - £ 0.1865 Request the lead time here
22.0 mm
M16 x 1;5
Yellow
11.0 mm
HDPE
12.5 mm
Metric
£ 0.1647 - £ 0.4209 1682 In stock
36.0 mm
M30 x 1;5
Yellow
13.0 mm
HDPE
15.0 mm
Metric
£ 0.3542 - £ 0.6601 420 In stock
52.0 mm
M45 x 1;5
Yellow
16.0 mm
HDPE
18.0 mm
Metric
£ 0.0881 - £ 0.1865 3000 In stock
19.0 mm
M14 x 1;5
Yellow
10.5 mm
HDPE
13.0 mm
Metric
10107164 £ 0.3526 - £ 0.4185 3592 In stock
39.0 mm
M32 x 1;5
Yellow
13.0 mm
HDPE
15.0 mm
Metric
£ 0.1613 - £ 0.4305 85 In stock
42.0 mm
M36 x 2;0
Yellow
15.0 mm
HDPE
17.0 mm
Metric
£ 0.2589 - £ 0.4759 Request the lead time here
36.0 mm
M30 x 2;0
Yellow
30.0 mm
HDPE
31.5 mm
Metric
£ 0.4256 - £ 0.4256 242 In stock
34.0 mm
M27 x 2;0
Yellow
13.0 mm
HDPE
14.5 mm
Metric
£ 0.1342 - £ 0.7132 24400 In stock
33.0 mm
M26 x 1;5
Yellow
12.5 mm
HDPE
14.5 mm
Metric
10107171 £ 0.2312 - £ 0.4389 1655 In stock
42.5 mm
M36 x 1;5
Yellow
14.5 mm
HDPE
16.0 mm
Metric
£ 0.3629 - £ 0.8842 1400 In stock
31.0 mm
M25 x 1;5
Yellow
12.0 mm
HDPE
13.5 mm
Metric
£ 0.3542 - £ 0.6589 1685 In stock
46.0 mm
M40 x 1;5
Yellow
15.0 mm
HDPE
17.0 mm
Metric
£ 0.1399 - £ 0.5625 7400 In stock
26.0 mm
M20 x 1;5
Yellow
11.0 mm
HDPE
13.5 mm
Metric
£ 0.1365 - £ 0.4305 3750 In stock
36.0 mm
M30 x 2;0
Yellow
13.0 mm
HDPE
15.0 mm
Metric
£ 0.8443 - £ 0.8443 1096 In stock
69.0 mm
M62 x 1;5
Yellow
17.0 mm
HDPE
19.0 mm
Metric
£ 0.0878 - £ 0.1865 4000 In stock
17.5 mm
M12 x 1;5
Yellow
10.5 mm
HDPE
12.5 mm
Metric
£ 0.1093 - £ 0.1734 8125 In stock
17.0 mm
M12 x 1;0
Yellow
10.5 mm
HDPE
12.5 mm
Metric
£ 0.1342 - £ 0.7132 6500 In stock
29.5 mm
M24 x 1;5
Yellow
12.0 mm
HDPE
13.5 mm
Metric
£ 0.1351 - £ 0.208 2601 In stock
24.5 mm
M18 x 1;5
Yellow
10.5 mm
HDPE
13.0 mm
Metric
£ 0.6326 - £ 0.6326 1300 In stock
61.0 mm
M55 x 1;5
Yellow
17.0 mm
HDPE
18.5 mm
Metric
  • of 8
Threaded Cap Metric Threads M16 HDPE Yellow

10107065

Price Range
£ 0.1865 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    12.5 mm
  • h
    11.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M16 x 1;5
Threaded Cap Metric Threads M30 HDPE Yellow

10107157

Price Range
£ 0.4209 - £ 0.1647

Stock Levels
1682 In stock
Attributes
  • D
    36.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M30 x 1;5
Threaded Cap Metric Threads M45 HDPE Yellow

10107201

Price Range
£ 0.6601 - £ 0.3542

Stock Levels
420 In stock
Attributes
  • D
    52.0 mm
  • H
    18.0 mm
  • h
    16.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M45 x 1;5
Threaded Cap Metric Threads M14 HDPE Yellow

10107041

Price Range
£ 0.1865 - £ 0.0881

Stock Levels
3000 In stock
Attributes
  • D
    19.0 mm
  • H
    13.0 mm
  • h
    10.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M14 x 1;5
Threaded Cap Metric Threads M32 HDPE Yellow

10107164

Price Range
£ 0.4185 - £ 0.3526

Stock Levels
3592 In stock
Attributes
  • D
    39.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M32 x 1;5
Threaded Cap Metric Threads M36 HDPE Yellow

10107287

Price Range
£ 0.4305 - £ 0.1613

Stock Levels
85 In stock
Attributes
  • D
    42.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M36 x 2;0
Threaded Cap Metric Threads M30 HDPE Yellow

10107270

Price Range
£ 0.4759 - £ 0.2589

Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • H
    31.5 mm
  • h
    30.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M30 x 2;0
Threaded Cap Metric Threads M27 HDPE Yellow

10107256

Price Range
£ 0.4256 - £ 0.4256

Stock Levels
242 In stock
Attributes
  • D
    34.0 mm
  • H
    14.5 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M27 x 2;0
Threaded Cap Metric Threads M26 HDPE Yellow

10107126

Price Range
£ 0.7132 - £ 0.1342

Stock Levels
24400 In stock
Attributes
  • D
    33.0 mm
  • H
    14.5 mm
  • h
    12.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M26 x 1;5
Threaded Cap Metric Threads M36 HDPE Yellow

10107171

Price Range
£ 0.4389 - £ 0.2312

Stock Levels
1655 In stock
Attributes
  • D
    42.5 mm
  • H
    16.0 mm
  • h
    14.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M36 x 1;5
Threaded Cap Metric Threads M25 HDPE Yellow

10107119

Price Range
£ 0.8842 - £ 0.3629

Stock Levels
1400 In stock
Attributes
  • D
    31.0 mm
  • H
    13.5 mm
  • h
    12.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M25 x 1;5
Threaded Cap Metric Threads M40 HDPE Yellow

10107195

Price Range
£ 0.6589 - £ 0.3542

Stock Levels
1685 In stock
Attributes
  • D
    46.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M40 x 1;5
Threaded Cap Metric Threads M20 HDPE Yellow

10107089

Price Range
£ 0.5625 - £ 0.1399

Stock Levels
7400 In stock
Attributes
  • D
    26.0 mm
  • H
    13.5 mm
  • h
    11.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M20 x 1;5
Threaded Cap Metric Threads M30 HDPE Yellow

10107263

Price Range
£ 0.4305 - £ 0.1365

Stock Levels
3750 In stock
Attributes
  • D
    36.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M30 x 2;0
Threaded Cap Metric Threads M62 HDPE Yellow

10107249

Price Range
£ 0.8443 - £ 0.8443

Stock Levels
1096 In stock
Attributes
  • D
    69.0 mm
  • H
    19.0 mm
  • h
    17.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M62 x 1;5
Threaded Cap Metric Threads M12 HDPE Yellow

10107034

Price Range
£ 0.1865 - £ 0.0878

Stock Levels
4000 In stock
Attributes
  • D
    17.5 mm
  • H
    12.5 mm
  • h
    10.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M12 x 1;5
Threaded Cap Metric Threads M12 HDPE Yellow

10107027

Price Range
£ 0.1734 - £ 0.1093

Stock Levels
8125 In stock
Attributes
  • D
    17.0 mm
  • H
    12.5 mm
  • h
    10.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M12 x 1;0
Threaded Cap Metric Threads M24 HDPE Yellow

10107102

Price Range
£ 0.7132 - £ 0.1342

Stock Levels
6500 In stock
Attributes
  • D
    29.5 mm
  • H
    13.5 mm
  • h
    12.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M24 x 1;5
Threaded Cap Metric Threads M18 HDPE Yellow

10107072

Price Range
£ 0.208 - £ 0.1351

Stock Levels
2601 In stock
Attributes
  • D
    24.5 mm
  • H
    13.0 mm
  • h
    10.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M18 x 1;5
Threaded Cap Metric Threads M55 HDPE Yellow

10107232

Price Range
£ 0.6326 - £ 0.6326

Stock Levels
1300 In stock
Attributes
  • D
    61.0 mm
  • H
    18.5 mm
  • h
    17.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M55 x 1;5