Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It conceals the initial thread of ordinary female threads. It is reusable and cost-effective material with less heat but excellent chemical resistance. Its ergonomic pull tab makes it simple to install and remove. Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE - PIR, LDPE Colour: Red Series Code: SR1009
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | PD | Colour | Material | H | L | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1615 - £ 0.2763 | 5000 In stock |
1.189 in
30.2 mm
|
5/8 in - 14 BSP/GAS
|
0.551 in
14.0 mm
|
Red
|
LDPE - PIR
|
0.362 in
9.2 mm
|
0.236 in
6.0 mm
|
||
| £ 0.1353 - £ 0.3481 | 1200 In stock |
1.335 in
33.9 mm
|
1 1/16 in - 12 UNF/JIC
|
0.472 in
12.0 mm
|
Red
|
LDPE - PIR
|
0.354 in
9.0 mm
|
0.232 in
5.9 mm
|
||
| £ 0.0452 - £ 0.1089 | 16500 In stock |
1.197 in
30.4 mm
|
1/2 in - 14 BSP/GAS
|
0.551 in
14.0 mm
|
Red
|
LDPE - PIR
|
0.354 in
9.0 mm
|
0.24 in
6.1 mm
|
||
| £ 0.1131 - £ 0.2896 | 6037 In stock |
1.173 in
29.8 mm
|
7/8 in - 14 UNF/JIC
|
0.551 in
14.0 mm
|
Red
|
LDPE - PIR
|
0.362 in
9.2 mm
|
0.244 in
6.2 mm
|
||
| £ 0.1105 - £ 0.2896 | 27500 In stock |
0.846 in
21.5 mm
|
M14 x 1;5
|
0.059 in
1.5 mm
|
Red
|
LDPE - PIR
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
||
| 10085660 | £ 0.1109 - £ 0.2923 | 22500 In stock |
0.929 in
23.6 mm
|
M16 x 1;5
|
0.059 in
1.5 mm
|
Red
|
LDPE - PIR
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.0768 - £ 0.1969 | 4000 In stock |
0.843 in
21.4 mm
|
9/16 in - 18 UNF/JIC
|
0.709 in
18.0 mm
|
Red
|
LDPE - PIR
|
0.354 in
9.0 mm
|
0.232 in
5.9 mm
|
||
| £ 0.1672 - £ 0.4385 | 13050 In stock |
1.583 in
40.2 mm
|
1 in - 11 BSP/GAS
|
0.433 in
11.0 mm
|
Red
|
LDPE - PIR
|
0.354 in
9.0 mm
|
0.224 in
5.7 mm
|
||
| £ 0.1136 - £ 0.3003 | 6600 In stock |
1.307 in
33.2 mm
|
3/4 in - 14 BSP/GAS
|
0.551 in
14.0 mm
|
Red
|
LDPE - PIR
|
0.492 in
12.5 mm
|
0.268 in
6.8 mm
|
||
| £ 0.0593 - £ 0.1509 | 4500 In stock |
0.807 in
20.5 mm
|
1/4 in - 19 BSP/GAS
|
0.748 in
19.0 mm
|
Red
|
LDPE - PIR
|
0.362 in
9.2 mm
|
0.236 in
6.0 mm
|
||
| £ 0.1136 - £ 0.2976 | 4800 In stock |
1.339 in
34.0 mm
|
3/4 in - 14 BSP/GAS
|
0.551 in
14.0 mm
|
Red
|
LDPE - PIR
|
0.358 in
9.1 mm
|
0.24 in
6.1 mm
|
||
| £ 0.1135 - £ 0.2976 | 18000 In stock |
1.161 in
29.5 mm
|
M20 x 1;5
|
0.059 in
1.5 mm
|
Red
|
LDPE - PIR
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.4167 - £ 1.0896 | 4620 In stock |
2.276 in
57.8 mm
|
M45 x 2;0
|
0.079 in
2.0 mm
|
Red
|
LDPE - PIR
|
0.728 in
18.5 mm
|
0.492 in
12.5 mm
|
||
| £ 0.0639 - £ 0.1682 | 28500 In stock |
0.949 in
24.1 mm
|
3/8 in - 19 BSP/GAS
|
0.748 in
19.0 mm
|
Red
|
LDPE - PIR
|
0.378 in
9.6 mm
|
0.244 in
6.2 mm
|
||
| £ 0.1885 - £ 0.4783 | 1200 In stock |
1.587 in
40.3 mm
|
1 5/16 in - 12 UNF/JIC
|
0.472 in
12.0 mm
|
Red
|
LDPE - PIR
|
0.37 in
9.4 mm
|
0.236 in
6.0 mm
|
||
| £ 0.5371 - £ 1.4192 | 14500 In stock |
2.594 in
65.9 mm
|
M52 x 2;0
|
0.079 in
2.0 mm
|
Red
|
LDPE - PIR
|
0.839 in
21.3 mm
|
0.606 in
15.4 mm
|
||
| £ 0.316 - £ 0.8291 | 1700 In stock |
1.795 in
45.6 mm
|
M36 x 2;0
|
0.079 in
2.0 mm
|
Red
|
LDPE - PIR
|
0.657 in
16.7 mm
|
0.413 in
10.5 mm
|
||
| £ 0.3756 - £ 0.9886 | 5600 In stock |
2.547 in
64.7 mm
|
M42 x 2;0
|
0.079 in
2.0 mm
|
Red
|
LDPE - PIR
|
0.846 in
21.5 mm
|
0.614 in
15.6 mm
|
||
| £ 0.3387 - £ 0.8956 | 1600 In stock |
1.949 in
49.5 mm
|
1 1/4 in - 11 BSP/GAS
|
0.433 in
11.0 mm
|
Red
|
LDPE - PIR
|
0.736 in
18.7 mm
|
0.508 in
12.9 mm
|
||
| £ 0.0966 - £ 0.2482 | 22800 In stock |
1.051 in
26.7 mm
|
3/4 in - 16 UNF/JIC
|
0.63 in
16.0 mm
|
Red
|
LDPE - PIR
|
0.366 in
9.3 mm
|
0.232 in
5.9 mm