Menu Search

Thumb Screws - Knurled Metal with Shoulder

In production

Thumb Screws with Knurled Metal and Shoulder give a secure and readily adjustable connection. The rough surface of the knurled metal head enables simple grasping and twisting by hand, eliminating the need for tools. Because of the presence of a shoulder, these screws are perfect for applications that need regular adjustments or disassembly.

Its shoulder also keeps the screw from overtightening and harming the material it's securing. This is particularly important when screws fasten fragile or easily damaged materials. It is corrosion-resistant, making it appropriate for use in areas where moisture or chemicals are likely present.

It is easy to tighten and remove by hand using the knurled head area. Making them especially useful for applications where installation with tools is not possible. They are used in electronics, manufacturing, and automotive.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
175 results
Product SKUs information
Item Code Price range Availability l3 l1 d2 l2 View
£ 4.6069 - £ 4.6069 Request the lead time here
4.0 mm
16.0 mm
M4
8.0 mm
£ 4.2778 - £ 4.2778 Request the lead time here
3.0 mm
5.0 mm
M3
7.0 mm
£ 18.5065 - £ 18.5065 Request the lead time here
16.0 mm
90.0 mm
M20
27.0 mm
£ 17.5588 - £ 17.5588 Request the lead time here
16.0 mm
80.0 mm
M20
27.0 mm
£ 1.4742 - £ 1.4742 Request the lead time here
4.5 mm
60.0 mm
M5
9.5 mm
£ 1.0332 - £ 1.0332 Request the lead time here
4.5 mm
30.0 mm
M5
9.5 mm
£ 7.1735 - £ 7.1735 Request the lead time here
4.5 mm
40.0 mm
M5
9.5 mm
£ 4.778 - £ 4.778 Request the lead time here
4.0 mm
5.0 mm
M4
8.0 mm
1505195 £ 0.8858 - £ 0.8858 Request the lead time here
5.5 mm
16.0 mm
M6
11.0 mm
£ 7.0551 - £ 7.0551 Request the lead time here
5.5 mm
25.0 mm
M6
11.0 mm
£ 1.5663 - £ 1.5663 Request the lead time here
5.5 mm
55.0 mm
M6
11.0 mm
£ 3.8961 - £ 3.8961 Request the lead time here
4.0 mm
8.0 mm
M4
8.0 mm
£ 5.752 - £ 5.752 Request the lead time here
4.5 mm
12.0 mm
M5
9.5 mm
£ 1.6584 - £ 1.6584 Request the lead time here
5.5 mm
60.0 mm
M6
11.0 mm
£ 9.0821 - £ 9.0821 Request the lead time here
5.5 mm
60.0 mm
M6
11.0 mm
£ 1.7111 - £ 1.7111 Request the lead time here
5.5 mm
65.0 mm
M6
11.0 mm
£ 1.54 - £ 1.54 Request the lead time here
4.5 mm
70.0 mm
M5
9.5 mm
£ 1.3294 - £ 1.3294 Request the lead time here
5.5 mm
35.0 mm
M6
11.0 mm
£ 6.4891 - £ 6.4891 Request the lead time here
5.5 mm
16.0 mm
M6
11.0 mm
£ 6.7523 - £ 6.7523 Request the lead time here
4.5 mm
30.0 mm
M5
9.5 mm
  • of 9
Shoulder Screw M4 16.0 mm Stainless Steel

1505155

Price Range
£ 4.6069 - £ 4.6069

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Shoulder Diameter
    5.0 mm
Shoulder Screw M3 5.0 mm Stainless Steel

1505146

Price Range
£ 4.2778 - £ 4.2778

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Shoulder Diameter
    4.0 mm
Shoulder Screw M20 90.0 mm Stainless Steel

1505133

Price Range
£ 18.5065 - £ 18.5065

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    36.0 mm
  • Head Height
    16.0 mm
  • Thread Length
    90.0 mm
  • Thread Size
    M20
  • Shoulder Diameter
    24.0 mm
Shoulder Screw M20 80.0 mm Stainless Steel

1505132

Price Range
£ 17.5588 - £ 17.5588

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    36.0 mm
  • Head Height
    16.0 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M20
  • Shoulder Diameter
    24.0 mm
Shoulder Screw M5 60.0 mm Stainless Steel

1505191

Price Range
£ 1.4742 - £ 1.4742

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M5 30.0 mm Stainless Steel

1505180

Price Range
£ 1.0332 - £ 1.0332

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M5 40.0 mm Stainless Steel

1505184

Price Range
£ 7.1735 - £ 7.1735

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M4 5.0 mm Stainless Steel

1505165

Price Range
£ 4.778 - £ 4.778

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Shoulder Diameter
    5.0 mm
Shoulder Screw M6 16.0 mm Stainless Steel

1505195

Price Range
£ 0.8858 - £ 0.8858

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M6 25.0 mm Stainless Steel

1505200

Price Range
£ 7.0551 - £ 7.0551

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M6 55.0 mm Stainless Steel

1505209

Price Range
£ 1.5663 - £ 1.5663

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    55.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M4 8.0 mm Stainless Steel

1505168

Price Range
£ 3.8961 - £ 3.8961

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Shoulder Diameter
    5.0 mm
Shoulder Screw M5 12.0 mm Stainless Steel

1505173

Price Range
£ 5.752 - £ 5.752

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M6 60.0 mm Stainless Steel

1505210

Price Range
£ 1.6584 - £ 1.6584

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M6 60.0 mm Stainless Steel

1505211

Price Range
£ 9.0821 - £ 9.0821

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M6 65.0 mm Stainless Steel

1505212

Price Range
£ 1.7111 - £ 1.7111

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    65.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M5 70.0 mm Stainless Steel

1505192

Price Range
£ 1.54 - £ 1.54

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M6 35.0 mm Stainless Steel

1505204

Price Range
£ 1.3294 - £ 1.3294

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M6 16.0 mm Stainless Steel

1505196

Price Range
£ 6.4891 - £ 6.4891

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M5 30.0 mm Stainless Steel

1505181

Price Range
£ 6.7523 - £ 6.7523

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm